Antennaplexers (4)

    GNSS, 2.4 GHz Wi-Fi, and 5G Wi-Fi Antennaplexer
    GNSS, 2.4G Wi-Fi, 5G Wi-Fi
    1.8 x 1.4 x 0.55
    MHB, 2.4 GHz Wi-Fi and UHB/5 GHz Wi-Fi Antenna Triplexer
    MHB, 2.4 GHz Wi-Fi, UHB/5 GHz Wi-Fi
    Leadless SMT
    2.0 x 2.0 x 0.68
    MHB, GNSS, and 2.4GHz WiFi Antennaplexer
    MHB (including NR), GNSS, 2.4GHz WLAN
    Leadless SMT
    2.0 x 1.6 x 0.6
    GNSS, MHB, and UHB Antennaplexer
    GNSS, MHB (including NR), n77/n78/n79 UHB
    Leadless SMT
    2.0 x 1.6 x 0.6

    双工器 (5)

    Band 71 Duplexer
    Cellular Bands
    Leadless SMT
    1.8 x 1.4 x 0.6
    Band 13 Automotive AEC-Q Grade 3 Duplexer
    NoDrift™ SAW
    Infrastructure, Automotive
    B13
    746-756 Uplink, 777-787 Downlink
    10
    1.0 @ 751 MHz, 1.4 @ 782 MHz
    8-Pin Leadless SMT
    1.8 x 1.4 x 0.59
    Band 7 BAW Duplexer
    BAW
    Infrastructure
    7
    2,500 to 2,570,<br />2,620 to 2,690
    70
    <u>&lt;</u> 2.4 typical
    SE
    9-pin SMP
    2.0 x 2.5 x 1.015 mm
    Band 3 BAW Duplexer
    BAW
    Infrastructure
    3
    1,710 to 1,785,<br />1,805 to 1,880
    75
    3.0, 3.1
    SI/SO
    SMP
    2.00 x 2.50 x 0.93
    Band 8 TC-SAW Duplexer
    TC-SAW Duplexer
    Infrastructure
    8
    880 to 915,<br />925 to 960
    35
    3.2, 3.5
    SI / SO
    SMP 9 Pad
    2.00 x 2.50 x 0.87

    GPS 滤波器 (8)

    GPS L2 RF BAW Filter
    BAW
    Defense
    1,227.6
    25
    1.8
    SE/SE
    CSP
    3.26 x 1.6
    GPS L1 RF BAW Filter
    BAW
    Defense
    1,575.42
    30
    1.8
    SE/SE
    CSP
    3.26 x 1.6
    GPS L1 RF BAW Filter
    BAW
    Defense
    1,575.42
    40
    2.35
    SE/SE
    CSP
    3.26 x 1.6
    GPS L3/L4 RF BAW Filter
    BAW
    Defense
    1,380
    38
    2.75
    SE/SE
    CSP
    3.26 x 1.6
    L1 Low Loss GPS SAW Filter
    TC-SAW
    Defense, Infrastructure
    1,559.92 to 1,590.92
    31
    1.3dB typ
    Single Input, Single Output
    SMP
    1.4 x 1.2 x 0.84
    L2 Low Loss GPS SAW Filter
    TC-SAW
    Defense, Infrastructure
    1,212.1 to 1,243.1
    31
    1.2dB typ
    Single Input, Single Output
    SMP
    1.4 x 1.2 x 0.84
    L5 Low Loss GPS SAW Filter
    TC-SAW
    Defense, Infrastructure
    1,160.95 to 1,191.95
    31
    1.2dB typ
    Single Input, Single Output
    SMP
    1.4 x 1.2 x 0.84
    L1/L2 Low Loss GPS SAW Diplexer
    TC-SAW
    Defense, Infrastructure
    1,559.92 to 1,590.92,<br />1,212.1 to 1,243.1
    21 for each band
    1.6dB typ, 1.3dB typ
    Single Input, Dual Output
    SMP
    5 x 5 x 0.84

    多路复用器 (5)

    Band 1/3 Multiplexer
    Mobile
    1, 3
    2.5 x 2.0 x 0.54
    Band 1/3/n41 Pentaplexer
    Mobile
    1, 3, n41
    3.2 x 2.6 x 0.54
    Band 1/3 BAW Multiplexer
    Infrastructure / Defense
    1, 3
    B1 TX: 1920 – 1980, B1 RX: 2110 – 2170, B3 TX: 1710 – 1785, B3 RX: 1805 – 1880
    60
    B1 TX: 1.9, B1 RX: 1.7, B3 TX: 2.7, B3 RX: 2.5
    6 pin leadless SMT package
    2.5 x 2.0
    B25+B66 BAW Multiplexer
    BAW
    Infrastructure
    25, 66
    B25 TX: 1850 – 1915, B25 RX: 1930 – 1995, B66 TX: 1710 – 1780, B66 RX: 2110 – 2200
    65, 65, 70, 90
    B25 TX: 1.8, B25 RX: 2.0, B66 TX: 2.2, B66 RX: 2.0
    6 Pin leadless SMT package
    2.6 x 2.1
    LTE Band 12 / Band 13 Triplexer Filter Module
    SAW
    Infrastructure
    B12 UL, B12/B13 DL, B13 UL
    699 - 716, 729 - 756, 777 -787
    17, 27, 11
    3.0
    6 pin
    SMT
    4.0 x 5.0 x 1.6

    RF 滤波器 (22)

    3.55-3.7 GHz 5G CBRS BAW Filter
    BAW
    Infrastructure
    B48; CBRS
    3,550 to 3,700
    150
    2.7 max
    Single I/O
    SMT
    2.0 x 1.6
    2324 MHz RF BAW Filter
    BAW
    Defense
    2324 MHz
    2,324
    38
    3
    SE/SE
    SMP
    3.71 x 2.57
    2560 MHz RF BAW Filter - S Band
    BAW
    Defense
    2560 MHz / S Band
    2,560
    30
    3.8
    SE/SE
    CSP
    3.71 x 2.57
    1030 MHz RF BAW Filter - SSR / IFF
    BAW
    Defense
    1030 MHz / SSR /IFF
    1,030
    14
    3
    SE/SE
    CSP
    3.71 x 2.57
    1280 MHz RF BAW Filter - L Band
    BAW
    Defense
    1280 MHz / L Band
    1,280
    19
    4
    SE/SE
    CSP
    3.71 x 2.57
    1090 MHz RF BAW Filter - SSR / IFF
    BAW
    Defense
    1090 MHz / SSR /IFF
    1,090
    16
    3
    SE/SE
    CSP
    3.71 x 2.57
    2350 MHz RF BAW Filter - Band 40
    LowDrift™ BAW
    Infrastructure
    Band 40
    2,350
    100
    3
    SE/SE
    CSP
    1.4 x 1.2
    L-Band Switched Filter Bank Module
    TCSAW
    D&A
    L-Band
    1,200 to 1,400
    25, 50
    4 max
    SI / SO
    SMT
    10.00 x 10.00 x 1.14
    S-Band Switched Filter Bank Module
    BAW
    D&A
    S-Baned
    2,700 to 3,100
    100
    4.1 max
    Single Input, Single Output
    SMT
    6.00 x 6.00 x.78
    S-Band Switched Filter Bank Module
    BAW
    D&A
    S-Band
    2,900 to 3,500
    100
    6.5 max
    Single Input, Single Output
    SMT
    6.00 x 6.00 x .78
    978 MHz RF BAW Filters
    BAW
    Defense
    978 MHz
    978
    1.6
    3.5
    SI / SO
    CSP
    6.43 x 4.64
    GPS L1 / L2 Dual Filter
    SAW
    GPS
    L1, L2
    1563.42 - 1587.42, 1215.6 - 1239.6
    24
    3.5dB max
    Single Input, Single Output
    SMP
    5 x 5
    Band 40 Automotive AEC-Q Grade 3 Filter
    BAW
    Automotive
    B40 / n40
    2,300 to 2,400
    100
    30 @ 1710–1785 MHz, 37 @ 2110–2170 MHz, 40 @ 2433–2481 MHz
    5-pin Leadless SMT
    1.1 x 0.91 x 0.55
    Band 41 / n41 Automotive AEC-Q Grade 3 TDD Filter
    BAW
    Automotive
    B41 / n41
    2,496 to 2,690
    194
    2.5 @ 2496–2500 MHz, 2.1 @ 2500–2515 MHz, 1.8 @ 2675–2690 MHz
    5-pin Leadless SMT
    1.4 x 1.1 x 0.55
    Iridium Band Pass SAW Filter
    TC-SAW
    Defense, Infrastructure
    Iridium
    1,616 to 1,626.5
    10.5
    2.5 max
    SI / SO
    SMP
    1.4 x 1.2
    Band 41, 160 MHz Sub-Band Filter
    BAW
    Infrastructure
    B41
    2,515 to 2,675
    160
    2.5
    SI/SO
    SMT
    2.0 x 1.6
    2437 MHz BAW Filter
    LowDrift™ BAW
    Infrastructure
    802.11b/g/n/ac/ax
    2,437
    69
    0.8
    SE/SE
    CSP
    1.4 X 1.2 X 0.50
    5855 - 5925 MHz RF BAW Filter - B47 C-V2X / 11p / Wi-Fi / LTE Coexistence
    BAW
    Automotive
    Band 47
    5,890
    70
    1.3
    SE
    Laminate
    1.1 x 0.9 x 0.585
    Band 42, 200 MHz Bandpass Filter
    BAW
    Infrastructure
    B42
    3400-3600
    200
    3.2dB max
    Single Input, Single Output
    SMT
    2.0 x 1.6
    Band 52+42, 300 MHz Bandpass Filter
    BAW
    Infrastructure
    B52+B42
    3,300 to 3,600
    300
    3dB max
    SI / SO
    SMT
    2.00 x 1.60 x 0.89
    Sub-Band n79, 160 MHz Bandpass Filter
    BAW
    Infrastructure
    n79
    4,800 to 4,960
    160
    2.2
    SI / SO
    SMT
    2.00 x 1.60 x 0.89
    2535 MHz RF BAW Filter - Band 7 Uplink
    LowDrift™ BAW
    Infrastructure
    Band 7
    2,535
    70
    3.5
    SE/SE
    SMT
    3.0 x 3.0

    Wi-Fi 滤波器 (18)

    2GHz Wi-Fi LTE coexBoost Filter
    BAW
    Infrastructure/Mobile
    B40/B7/B41/n41
    2,412 to 2,472
    20/40
    0.8
    Single Ended
    Laminate
    1.1 x 0.9
    5775 MHz RF BAW Filter - 802.11a Wi-Fi
    BAW
    Infrastructure
    Wi-Fi
    5,775
    100
    3
    SE/SE
    SMP
    3.26 x 1.6
    2.4 GHz RF BAW Filter - Long-Term Evolution Coexistence
    BAW
    Infrastructure
    Wi-Fi / Bluetooth® signal frequency / LTE
    2,442
    79
    1.3
    SE/SE
    CSP
    1.1 x 0.9 x 0.5
    2.4 GHz RF BAW Filter - Wi-Fi Band Edge
    BAW
    Infrastructure
    Wi-Fi / LTE
    2,436
    69
    1
    SE/SE
    SMT
    1.1 x 0.9 x 0.50
    5 GHz UNII1-2a bandBoost™ Filter
    BAW
    Infrastructure
    5,170 to 5,330
    160
    1.5
    SE / SE
    Laminate
    1.7 x 1.1
    5 GHz UNII2c-3 bandBoost™ Filter
    BAW
    Infrastructure
    5,490 to 5,835
    160
    1.6
    SE
    Laminate
    1.7 x 1.1
    Wi-Fi / IoT Narrowband Filter
    BAW
    Infrastructure
    Wi-Fi / Zigbee® / Thread / Bluetooth® Low Energy
    2,414
    20
    2
    SE / SE
    Laminate
    1.6 x 2.0
    Wi-Fi / IoT Narrowband Filter
    BAW
    Infrastructure
    2.4 GHz
    2,447 to 2,472
    19
    1.1
    Laminate
    2.0 x 1.6
    2.4 GHz Long-Term Evolution Co-Existence BAW Filter
    LowDrift™ BAW
    Infrastructure
    802.11b/g/n/ac/ax
    2,402.5 to 2,481.5
    79
    1.3
    SE / SE
    Laminate
    1.4 x 1.2 x 0.915
    2.4 GHz Wi-Fi edgeBoost™ Filter
    BAW
    Infrastructure
    2.4 GHz
    2,402 to 2,494
    91
    0.9
    Laminate
    1.4 x 1.2
    2.4 GHz Wi-Fi CH1-11 edgeBoost Filter
    BAW
    Connectivity
    CH1-11
    2,436
    69
    1
    SE/SE
    Laminate
    1.1 x 0.9 x 0.5
    5 GHz U-NII 1-3 bandBoost Filter
    BAW
    Connectivity
    U-NII 1-3
    5,170 to 5,835
    160
    1.9
    Laminate
    1.1 x 1.7
    5 GHz Wi-Fi U-NII 2c-4 bandBoost Filter
    BAW
    Connectivity
    U-NII 2c-4
    5,490 to 5,895
    6 GHz Wi-Fi U-NII 5 bandBoost Filter
    BAW
    Connectivity
    U-NII 5
    5,945 to 6,425
    320
    2.5
    Laminate
    1.3 x 1.7
    Wi-Fi U-NII 5-8 bandBoost™ Filter
    BAW
    Connectivity
    U-NII 5-8
    5,945 to 7,125
    2.5
    Laminate
    1.3 x 1.7
    6 GHz Wi-Fi U-NII 7-8 bandBoost Filter
    BAW
    Connectivity
    U-NII 7-8
    6,585 to 7,125
    540
    2.4
    Laminate
    1.8 x 1.6
    6GHz Wi-Fi U-NII 5-8 bandBoost Filter
    BAW
    Infrastructure
    U-NII 5-8
    5,984 to 7,125
    320
    2.3
    Laminate
    1.8 x 1.6
    6 GHz Wi-Fi U-NII 5 bandBoost Filter
    BAW
    Connectivity
    U-NII 5
    5,945 to 6,425
    480
    2.5
    Laminate
    1.8 x 1.6