/
产品
/
滤波器和双工器
/
射频滤波器
/
QPQ3550

QPQ3550

3.55-3.7 GHz 5G CBRS BAW Filter

The Qorvo® QPQ3550 is an exceptionally high-performance BAW bandpass filter over the 3GPP band 48. For North America, this filter covers the CBRS as well. With +27dBm lifetime average power handling and small footprint, coupled with low insertion loss and high out-of-band rejection, this filter is very well suited for small cell or fixed wireless access type radios. 
 
The QPQ3550 filter is housed in a compact 2.0 x 1.6mm LGA package and is part of Qorvo's extensive portfolio of RF BAW and SAW filters.
产出
i
Please contact Qorvo sales for additional information.
Data Sheet Brief修订版 A – 2025-06-04
在线购买申请样品联系销售
分销商库存
RFMW
2,302
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
2,302
在线购买

主要特性

  • Band 48 150MHz Bandwidth; CBRS Radio
  • High Input Power +27dBm
  • Low Insertion Loss 2.7dB max.
  • No External Matching Required
  • Single Input and Single Ouput Operation
  • Small Size 2.0 x 1.6 x 0.721 mm
  • Surface Mount Device
  • RoHS Compliant, Pb-Free
     

典型应用

  • Band 48
  • CBRS Radio
  • Fixed Wireless Access
  • Small Cell
     

参数

技术
BAW
类型
Infrastructure
频段
B48; CBRS
频率 (MHz)
3,550 to 3,700
带宽 (MHz)
150
插入损耗 (dB)
2.7 max
I/O 配置
SI/SO
封装类型
SMT
封装 (mm)
2.0 x 1.6
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
5 results found
全部 (5)= Featured
= Featured
  • Data Sheet Brief

    修订版 A – 2025-06-04
    数据手册简版
  • Product Data Sheet

    修订版 D – 2025-10-20
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • 5G Wireless Infrastructure Brochure

    2026-06-16
    手册
  • High Performance Solutions for RF Front-Ends

    2026-05-15
    手册
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • S 参数

    S-Parameters (QPQ3550)

    S 参数
每页结果数
10

相关解决方案

宏基站

宏基站

大规模 MIMO 与波束成形

大规模 MIMO 与波束成形

小基站

小基站

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
滤波器和双工器
/
射频滤波器
/
QPQ3550

QPQ3550

3.55-3.7 GHz 5G CBRS BAW Filter

The Qorvo® QPQ3550 is an exceptionally high-performance BAW bandpass filter over the 3GPP band 48. For North America, this filter covers the CBRS as well. With +27dBm lifetime average power handling and small footprint, coupled with low insertion loss and high out-of-band rejection, this filter is very well suited for small cell or fixed wireless access type radios. 
 
The QPQ3550 filter is housed in a compact 2.0 x 1.6mm LGA package and is part of Qorvo's extensive portfolio of RF BAW and SAW filters.
产出
i
Please contact Qorvo sales for additional information.
Data Sheet Brief修订版 A – 2025-06-04
在线购买申请样品联系销售
分销商库存
RFMW
2,302
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
2,302
在线购买

主要特性

  • Band 48 150MHz Bandwidth; CBRS Radio
  • High Input Power +27dBm
  • Low Insertion Loss 2.7dB max.
  • No External Matching Required
  • Single Input and Single Ouput Operation
  • Small Size 2.0 x 1.6 x 0.721 mm
  • Surface Mount Device
  • RoHS Compliant, Pb-Free
     

典型应用

  • Band 48
  • CBRS Radio
  • Fixed Wireless Access
  • Small Cell
     

参数

技术
BAW
类型
Infrastructure
频段
B48; CBRS
频率 (MHz)
3,550 to 3,700
带宽 (MHz)
150
插入损耗 (dB)
2.7 max
I/O 配置
SI/SO
封装类型
SMT
封装 (mm)
2.0 x 1.6
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
5 results found
全部 (5)= Featured
= Featured
  • Data Sheet Brief

    修订版 A – 2025-06-04
    数据手册简版
  • Product Data Sheet

    修订版 D – 2025-10-20
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • 5G Wireless Infrastructure Brochure

    2026-06-16
    手册
  • High Performance Solutions for RF Front-Ends

    2026-05-15
    手册
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • S 参数

    S-Parameters (QPQ3550)

    S 参数
每页结果数
10

相关解决方案

宏基站

宏基站

大规模 MIMO 与波束成形

大规模 MIMO 与波束成形

小基站

小基站

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks