QM23171

    Band 71 Duplexer

    关键性能

    • Low insertion loss and high attenuation over full bandwidth and operating conditions
    • Single antenna port, diplexing
    • Performance -30 C to 85 C
    • RoHS compliant, Pb-free module package

    特别应用

      • LTE and NR applications
      • LTE handset, datacards, mobile routers
    技术 Cellular Bands
    类型 Leadless SMT
    频段 B17
    频率(MHz) 663 to 698
    带宽(MHz) 35
    插入损耗(dB) 1.1
    I/O 配置 SE
    封装类型 8-pin SMP
    封装(mm) 1.8 x 1.4 x 0.6

    我们随时提供帮助