/
产品
/
滤波器和双工器
/
射频滤波器
/
QPQ5230

QPQ5230

2.4 GHz Wi-Fi LTE coexBoost™ Filter

The QPQ5230 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high near-in rejection in the adjacent bands.
 
QPQ5230 is specifically designed to enable coexistence of Wi-Fi and LTE signals within the same device or in close proximity to one another.
 
The QPQ5230 uses common module packaging techniques to achieve the industry standard 1.1 x 0.9 x 0.6 mm footprint.
产出
i
Please contact Qorvo Sales for information
申请样品联系销售
申请样品联系销售

主要特性

  • Low loss in WLAN band with extended upper corner for inclusion of Bluetooth
  • High Rejection in B40/B7/B41/n41 bands
  • Industry leading small size: 1.1 x 0.9 x 0.6mm
  • Performance over -30 to +85 °C
  • Single Ended operation
  • RoHS Compliant, Pb-free module package
     

典型应用

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Cellular enabled mobile clients
  • Mobile Phones
  • Internet of Things

参数

技术
BAW
类型
Infrastructure/Mobile
频段
B40/B7/B41/n41
频率 (MHz)
2,412 to 2,472
带宽 (MHz)
20/40
插入损耗 (dB)
0.8
I/O 配置
Single Ended
封装类型
Laminate
封装 (mm)
1.1 x 0.9
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Robotics Solutions Guide

    2025-11
    解决方案指南
每页结果数
10

相关解决方案

网络连接

网络连接

无线接入点

无线接入点

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
滤波器和双工器
/
射频滤波器
/
QPQ5230

QPQ5230

2.4 GHz Wi-Fi LTE coexBoost™ Filter

The QPQ5230 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high near-in rejection in the adjacent bands.
 
QPQ5230 is specifically designed to enable coexistence of Wi-Fi and LTE signals within the same device or in close proximity to one another.
 
The QPQ5230 uses common module packaging techniques to achieve the industry standard 1.1 x 0.9 x 0.6 mm footprint.
产出
i
Please contact Qorvo Sales for information
申请样品联系销售
申请样品联系销售

主要特性

  • Low loss in WLAN band with extended upper corner for inclusion of Bluetooth
  • High Rejection in B40/B7/B41/n41 bands
  • Industry leading small size: 1.1 x 0.9 x 0.6mm
  • Performance over -30 to +85 °C
  • Single Ended operation
  • RoHS Compliant, Pb-free module package
     

典型应用

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Cellular enabled mobile clients
  • Mobile Phones
  • Internet of Things

参数

技术
BAW
类型
Infrastructure/Mobile
频段
B40/B7/B41/n41
频率 (MHz)
2,412 to 2,472
带宽 (MHz)
20/40
插入损耗 (dB)
0.8
I/O 配置
Single Ended
封装类型
Laminate
封装 (mm)
1.1 x 0.9
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Robotics Solutions Guide

    2025-11
    解决方案指南
每页结果数
10

相关解决方案

网络连接

网络连接

无线接入点

无线接入点

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks