/
产品
/
滤波器和双工器
/
射频滤波器
/
QPQ1904

QPQ1904

5 GHz UNII2c-3 bandBoost™ Filter

The Qorvo® QPQ1904 is a high-performance, high power, Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi UNII2c-3 band and high near-in rejection in the UNII1-2a band.

The filter module is specifically designed to enable industry leading capacity performance in Wi-Fi applications that result in higher power capability in more Wi-Fi channels than systems with no or traditional filter solutions. End users will see a better capability to deliver features that take advantage of sub-banding the 5GHz Wi-Fi spectrum in use cases such as tri-radio Wi-Fi mesh applications.

Using common module packaging techniques to achieve the industry standard footprint while negating as many external passive placements to help end users ease of integration into their circuits.

产出
i
Product Data Sheet修订版 H – 2026-05-08
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • 5490-5835 MHz
  • Low Insertion Loss in Wi-Fi UNII2c-3 bands
  • High rejection in Wi-Fi UNII1-2a bands
  • Extended temperature performance from -20 to +95 °C
  • High power handling to +28dBm averaged Input Power

典型应用

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

参数

技术
BAW
类型
Infrastructure
频段
5 GHz UNII2c-3
频率 (MHz)
5,490 to 5,835
带宽 (MHz)
160
插入损耗 (dB)
1.6
I/O 配置
SE
封装类型
Laminate
封装 (mm)
1.7 x 1.1
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
2 results found
全部 (2)= Featured
= Featured
  • Product Data Sheet

    修订版 H – 2026-05-08
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
每页结果数
10

相关解决方案

无线接入点

无线接入点

网络连接

网络连接

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
滤波器和双工器
/
射频滤波器
/
QPQ1904

QPQ1904

5 GHz UNII2c-3 bandBoost™ Filter

The Qorvo® QPQ1904 is a high-performance, high power, Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi UNII2c-3 band and high near-in rejection in the UNII1-2a band.

The filter module is specifically designed to enable industry leading capacity performance in Wi-Fi applications that result in higher power capability in more Wi-Fi channels than systems with no or traditional filter solutions. End users will see a better capability to deliver features that take advantage of sub-banding the 5GHz Wi-Fi spectrum in use cases such as tri-radio Wi-Fi mesh applications.

Using common module packaging techniques to achieve the industry standard footprint while negating as many external passive placements to help end users ease of integration into their circuits.

产出
i
Product Data Sheet修订版 H – 2026-05-08
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • 5490-5835 MHz
  • Low Insertion Loss in Wi-Fi UNII2c-3 bands
  • High rejection in Wi-Fi UNII1-2a bands
  • Extended temperature performance from -20 to +95 °C
  • High power handling to +28dBm averaged Input Power

典型应用

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

参数

技术
BAW
类型
Infrastructure
频段
5 GHz UNII2c-3
频率 (MHz)
5,490 to 5,835
带宽 (MHz)
160
插入损耗 (dB)
1.6
I/O 配置
SE
封装类型
Laminate
封装 (mm)
1.7 x 1.1
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
2 results found
全部 (2)= Featured
= Featured
  • Product Data Sheet

    修订版 H – 2026-05-08
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
每页结果数
10

相关解决方案

无线接入点

无线接入点

网络连接

网络连接

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo
Qorvo AI
Qorvo