FET-Jet Calculator 2.0 - The Power of Speed and Simplicity

    Whether you're working with SiC for the first time or an experienced designer seeking the best SiC device for your design, selecting the optimal device in the right power topology should be easy. This is why we built FET-Jet Calculator™. Version 2.0 now supports an even wider range of power applications and the complete portfolio of Gen 3 and Gen 4 SiC devices, including new 750V and 1200V Gen 4 SiC FETs. It helps power designers evaluate Qorvo devices in a variety of circuit topologies and focus in on the most promising solutions to make design decisions quickly and confidently.

    It all happens in 3 easy steps...


    Select application
    function


    Select topology


    Enter operating specs
    & select device

    • Easily evaluate the full range of Qorvo FETs and diodes
      • AC/DC, DC/DC (non-isolated), DC/DC (isolated)
      • Support for 26 unique power topologies
      • Supports CCM and BCM conduction modes
    • Provides results to facilitate fundamental design decisions including:
      • Instant bar chart results for both losses and efficiency data
      • Optimal gate drive and snubber recommendations
      • Junction temperature
      • Current stress levels
      • Number of devices in parallel
      • Design results available as pdf download
    • Supports all Gen 3 and Gen 4 SiC devices
    • No registration required
    AC/DC DC/DC DC/DCiso
    PFC BUCK HB ISO
    TPPFC BOOST FB ISO
    H BRIDGE BUCK-BOOST CF FB ISO
    VSI 2 LEVEL BUCK3L 2 SWITCH FWD
    VIENNA BUCK3LSYNC PSFB
    3 LEVEL TNPC BOOST3L LLC HB
    3 LEVEL NPC BOOST3LSYNC LLC FB
    ANPC BOOST3LFC DAB
    HB BUCK
    HB BOOST

    Finding the right 1200V Gen 4 SiC FET with FET-Jet Calculator (12:36)

    FET-Jet Calculator New Features Overview (4:55)

    How Does the FET-Jet Calculator Work? (4:46)

    ANPC PWM Strategy and Modulation Options (5:03)

    H-Bridge Modulation Options (7:31)

    Half-Bridge Boost Converter (6:13)

    Two-Level Voltage Source Inverter Options (5:36)