Qorvo’s IoT Dev Kit for QPG6200M accelerates development of products incorporating Matter (over Thread), Zigbee and Bluetooth® Low Energy wireless connectivity standards. The solution has the best-in-class energy efficiency, right-sized security, and robust RF performance for multi-standard applications by leveraging Qorvo's ConcurrentConnect™ technology. The kit includes certified communication stacks, turn-key reference applications, development tools and is PSA Certified Level 2 for IoT Security.
The QPG6200M is the industry’s most reliable and robust wireless multi-standard System-on-Chip. Featuring Qorvo’s ConcurrentConnect™ technology, the QPG6200M enables multiple protocols to operate simultaneously and robust RF performance delivering improved capacity and low latency for the low-power standards. Furthermore, it leverages a secure element to keep your data and that of your customers safe.
| Based On | QPG6200M |
| 内容 | One IoT carrier board, one QPG6200M radio board, USB cable |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |
| ECCN | EAR99 |