End of Life announced November 14, 2017 (PCN 17-0190).
Last Time Buy May 18, 2018.
Contact your local sales representative for assistance.
Qorvo's 855992 is a high rejection Intermediate Frequency (IF) filter for use in narrowband wireless communications systems. The center frequency of this filter is 240 MHz and the bandwidth is 3.75 MHz. The insertion loss is 16.5 dB maximum and the filter is packaged in a hermetic surface-mounted package.
| 技术 | SAW | 
| 类型 | Infrastructure | 
| 频率(MHz) | 240 | 
| 带宽(MHz) | 3.6 | 
| 插入损耗(dB) | 14.3 | 
| I/O 配置 | SE/SE | 
| 封装类型 | SMP | 
| 封装(mm) | 13.3 x 6.5 | 
| RoHS | Yes | 
| Lead Free | Yes | 
| Halogen Free | Yes | 
| ITAR Restricted | No |