/
产品
/
无线连接
/
无线多协议设备
/
QPG6105

QPG6105

Multi-Standard Smart Home Communications Controller

QPG6105 is a low power communications controller implementing Zigbee®, Thread, Matter, Bluetooth® Low Energy and Bluetooth Mesh protocols. It features the hardware based ConcurrentConnect™ technology enabling multiple protocols to operate simultaneously, delivering improved capacity and enhanced interoperability with the leading low power standards.

The QPG6105 SoC and its software is Zigbee and Bluetooth Low Energy certified and a candidate for Matter v1.0 certification. The QPG6105 development kit is a one-stop shop for boards, software and documentation for easy product development. Additionally, connected lighting reference design is available to reduce time to market for customers.

最后一次购买
i
End of Life announced March 12, 2026 (PCN 26-0025).
Last Time Buy: September 23, 2026
Contact your local sales representative for assistance.
Product Brief修订版 2.01
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • ConcurrentConnect™ technology delivers superior multi-standard performance with a single radio
  • Support for Zigbee, Thread, Matter, Bluetooth® Low Energy and Bluetooth® Mesh
  • Support for secure boot, secure OTA software upgrade, and secure identity
  • Easy-to-use development kit with reference applications and hardware designs
  • 128 kB RAM and 1 MB Flash for advanced use-cases
  • Greatly reduced Flash footprint due to offload to ROM
  • Optimized connected lighting design BOM
  • Antenna diversity increases effective range

典型应用

  • Connected lighting
  • Smart home sensors
  • Smart home actuators

参数

应用
Connected Lighting, Sensors, Smart Home Controllers
协议
Zigbee, Thread, Matter, Bluetooth Low Energy
ConcurrentConnect Technologies
Multi-Channel, Multi-Radio, Antenna Diversity
Max Tx Power (dBm)
10
Rx Sensitivity (dBm)
-101 (802.15.4), -97 (BLE @ 1Mbps)
Tx 电流 (mA)
38.8 @ 10 dBm
Rx 电流 (mA)
5.6 (802.15.4), 10.4 (BLE)
Sleep Current (uA)
1.3 to 2
MCU
Arm Cortex-M4 with DSP, 64 MHz max
NVM Size (kB)
1,024
RAM Size (kB)
128
Security
Advanced Security Engine, Secure Boot, Secure OTA Update
GPIOs
23 GPIO + 4 ANI
封装类型
QFN, 32-pin
封装 (mm)
4.0 x 4.0
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
6 results found
全部 (6)= Featured
= Featured
  • Product Brief

    修订版 2.01
    产品简介
  • Product Data Sheet

    修订版 1.04
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Next-Gen Connectivity for Smart Living (Mouser e-Book)

    2024-07-17
    手册
  • Seamless Harmony Connectivity Solutions for the IoT That Just Work

    2024-01-31
    手册
  • Solving the Challenge of Many Devices with Multiple Standards in the Connected Home

    白皮书
每页结果数
10

设计资源

筛选器
8 results found
全部 (8)= Featured
= Featured
  • Evaluation Kit

    IoT Dev Kit Pro – Multi-standard System using QPG6105 and QPG7015M

    The Qorvo IoT Dev Kit Pro accelerates Matter™ development with a system solution using QPG6105 and QPG7015M that leverages Qorvo ConcurrentConnect™ technology. The QPG7015M Gateway features turn-key reference...

    Evaluation Kit
  • Evaluation Kit

    QPG6105 - Matter™ & Bluetooth® Low Energy Connected Devices IoT Dev Kit

    The Qorvo IoT Dev Kit for QPG6105 provides a complete solution for building applications for connected end devices with minimum application development effort. It contains a streamlined Matter and Bluetooth Low...

    Evaluation Kit
  • 参考设计

    QPE6105A Lighting Reference Design - Description

    修订版 v.1.7 – 2023-05-11
    参考设计
  • 参考设计

    QPE6105A Lighting Reference Design - Reference Design Package

    参考设计
  • 参考设计

    QPE6105A ETSI Certification Guide - IoT Controller BLE Mode

    修订版 1.0 – 2023-08-10
    参考设计
  • 参考设计

    QPE6105A ETSI Certification Guide - IoT Controller Zigbee Mode

    修订版 1.0 – 2023-08-01
    参考设计
  • 参考设计

    QPE6105A FCC Certification Guide - IoT Controller BLE Mode

    修订版 1.0 – 2023-08-09
    参考设计
  • 参考设计

    QPE6105A FCC Certification Guide - IoT Controller Zigbee Mode

    修订版 1.01 – 2023-08-22
    参考设计
每页结果数
10

相关解决方案

智能抄表

智能抄表

网络连接

网络连接

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
无线连接
/
无线多协议设备
/
QPG6105

QPG6105

Multi-Standard Smart Home Communications Controller

QPG6105 is a low power communications controller implementing Zigbee®, Thread, Matter, Bluetooth® Low Energy and Bluetooth Mesh protocols. It features the hardware based ConcurrentConnect™ technology enabling multiple protocols to operate simultaneously, delivering improved capacity and enhanced interoperability with the leading low power standards.

The QPG6105 SoC and its software is Zigbee and Bluetooth Low Energy certified and a candidate for Matter v1.0 certification. The QPG6105 development kit is a one-stop shop for boards, software and documentation for easy product development. Additionally, connected lighting reference design is available to reduce time to market for customers.

最后一次购买
i
End of Life announced March 12, 2026 (PCN 26-0025).
Last Time Buy: September 23, 2026
Contact your local sales representative for assistance.
Product Brief修订版 2.01
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • ConcurrentConnect™ technology delivers superior multi-standard performance with a single radio
  • Support for Zigbee, Thread, Matter, Bluetooth® Low Energy and Bluetooth® Mesh
  • Support for secure boot, secure OTA software upgrade, and secure identity
  • Easy-to-use development kit with reference applications and hardware designs
  • 128 kB RAM and 1 MB Flash for advanced use-cases
  • Greatly reduced Flash footprint due to offload to ROM
  • Optimized connected lighting design BOM
  • Antenna diversity increases effective range

典型应用

  • Connected lighting
  • Smart home sensors
  • Smart home actuators

参数

应用
Connected Lighting, Sensors, Smart Home Controllers
协议
Zigbee, Thread, Matter, Bluetooth Low Energy
ConcurrentConnect Technologies
Multi-Channel, Multi-Radio, Antenna Diversity
Max Tx Power (dBm)
10
Rx Sensitivity (dBm)
-101 (802.15.4), -97 (BLE @ 1Mbps)
Tx 电流 (mA)
38.8 @ 10 dBm
Rx 电流 (mA)
5.6 (802.15.4), 10.4 (BLE)
Sleep Current (uA)
1.3 to 2
MCU
Arm Cortex-M4 with DSP, 64 MHz max
NVM Size (kB)
1,024
RAM Size (kB)
128
Security
Advanced Security Engine, Secure Boot, Secure OTA Update
GPIOs
23 GPIO + 4 ANI
封装类型
QFN, 32-pin
封装 (mm)
4.0 x 4.0
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
6 results found
全部 (6)= Featured
= Featured
  • Product Brief

    修订版 2.01
    产品简介
  • Product Data Sheet

    修订版 1.04
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Next-Gen Connectivity for Smart Living (Mouser e-Book)

    2024-07-17
    手册
  • Seamless Harmony Connectivity Solutions for the IoT That Just Work

    2024-01-31
    手册
  • Solving the Challenge of Many Devices with Multiple Standards in the Connected Home

    白皮书
每页结果数
10

设计资源

筛选器
8 results found
全部 (8)= Featured
= Featured
  • Evaluation Kit

    IoT Dev Kit Pro – Multi-standard System using QPG6105 and QPG7015M

    The Qorvo IoT Dev Kit Pro accelerates Matter™ development with a system solution using QPG6105 and QPG7015M that leverages Qorvo ConcurrentConnect™ technology. The QPG7015M Gateway features turn-key reference...

    Evaluation Kit
  • Evaluation Kit

    QPG6105 - Matter™ & Bluetooth® Low Energy Connected Devices IoT Dev Kit

    The Qorvo IoT Dev Kit for QPG6105 provides a complete solution for building applications for connected end devices with minimum application development effort. It contains a streamlined Matter and Bluetooth Low...

    Evaluation Kit
  • 参考设计

    QPE6105A Lighting Reference Design - Description

    修订版 v.1.7 – 2023-05-11
    参考设计
  • 参考设计

    QPE6105A Lighting Reference Design - Reference Design Package

    参考设计
  • 参考设计

    QPE6105A ETSI Certification Guide - IoT Controller BLE Mode

    修订版 1.0 – 2023-08-10
    参考设计
  • 参考设计

    QPE6105A ETSI Certification Guide - IoT Controller Zigbee Mode

    修订版 1.0 – 2023-08-01
    参考设计
  • 参考设计

    QPE6105A FCC Certification Guide - IoT Controller BLE Mode

    修订版 1.0 – 2023-08-09
    参考设计
  • 参考设计

    QPE6105A FCC Certification Guide - IoT Controller Zigbee Mode

    修订版 1.01 – 2023-08-22
    参考设计
每页结果数
10

相关解决方案

智能抄表

智能抄表

网络连接

网络连接

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks