GP502
IEEE 802.15.4 Communications Controller
The Qorvo GP502 Zigbee-ready IEEE 802.15.4 communications controller is a fully integrated transceiver solution for ultra-low power wireless communications. It is compliant with the IEEE Standard 802.15.4, providing robust spread spectrum data communication with a secure encrypted data flow.
The GP502 interference robustness and antenna diversity offer superior performance in a crowded wireless 2.4 GHz environment. In addition, the GP502 presents a Coexistence Interface to enable coexistence with other potentially interfering radios (Bluetooth, Wi-Fi) within the same host device.
The GP502 provides a high-speed serial interface (SPI) to the host processor. It supports stand-alone rf4ce DutyCycling and packet filtering through Deep Packet Inspection when the host is asleep and has an extremely low standby power consumption enabling total system power consumption of less than 1 mW while allowing reception of remote control commands.
The GP502 is optimized for low cost while providing superior performance. Its radio characteristics reduce the product's RF design complexity enabling low cost single layer applications using simple PCB antennas requiring no shielding and a minimum number of external components.
主要特性
- IEEE 802.15.4 compliant PHY and Real-Time MAC
- Excellent range by antenna diversity: 8 dB more reliable link budget compared to single antenna
- Additional robustness by packet-in-packet resynchronization
- 30 dB better robustness to Wi-Fi Interference
- External PA signals for extended range
- Hardware accelerated AES and CCM encryption with 128, 192 and 256-bit keys
- 8 Kbyte RAM for data buffering
- Extremely low standby power consumption
- External Controller SPI Slave interface
- Stand-alone rf4ce DutyCycling support and rf4ce packet filtering when the host is asleep
- Coexistence Interface with 3rd party radios
典型应用
- Zigbee rf4ce Target node (STB, DTA, TV, etc.)
- Zigbee rf4ce Remote Control (with MCU)
参数
技术文档
Need more support?
At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.
Forum
Engage with the Qorvo community, ask technical questions and share insights.
Support
Get technical, application or customer support plus updates on supply chain and FAQs.
Sales
Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

