Please use ACT4533A for new designs
End of Life announced October 9, 2020 (PCN 20-0153).
Last Time Buy: April 24, 2021
Contact your local sales representative for assistance.
Qorvo's ACT4514 is a wide input voltage, high efficiency Active CC step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode. ACT4514 provides up to 1.5 A output current at 210 kHz switching frequency.
Active CC is a patent-pending control scheme to achieve highest accuracy sensorless constant current control. Active CC eliminates the expensive, high accuracy current sense resistor, making it ideal for battery charging applications and high brightness LED drivers for architectural lighting.
The product achieves higher efficiency than traditional constant current switching regulators by eliminating the sense resistor and its associated power loss. Protection features include cycle-by-cycle current limit, thermal shutdown, and frequency foldback at short circuit.
ACT4514 is available in a SOP-8 package and requires very few external devices for operation.
| 拓扑 | Step-Down |
| Min Input Voltage(V) | 10 |
| 最大输入电压(V) | 40 |
| 最大输出电流(A) | 1.5 |
| 频率(kHz) | 210 |
| 集成 Qualcomm QC 2.0 的 ActiveCharge™ | No |
| AEC-Q100 | No |
| 线损补偿 | Yes |
| 无传感器恒流控制 | Yes |
| 封装类型 | SOP-8 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |
| ECCN | EAR99 |