End of Life announced July 26, 2022 (PCN 22-0114).
Last Time Buy: February 5, 2023
Recommended replacement for new designs: QPQ1035Q
Contact your local sales representative for assistance.
The QPQ1296 is an exceptionally high performance BAW filter for Band 25 Uplink. This filter is housed in a compact 3.00 x 3.00 x 0.91 mm package for base station applications.
Low insertion loss, coupled with high attenuation makes this filter an ideal choice for RF filtering needs.
| 技术 | BAW |
| 类型 | Infrastructure |
| 频段 | Band 25 |
| 频率(MHz) | 1,882.5 |
| 带宽(MHz) | 65 |
| 插入损耗(dB) | 2.0 |
| I/O 配置 | SE / SE |
| 封装类型 | SMD |
| 封装(mm) | 3.00 x 3.00 x 0.91 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |
| ECCN | 5A991.b |