Advanced Filter Solutions from Qorvo

    Qorvo的 LowDrift™ 和 NoDrift™ BAW 和 SAW 滤波器技术 通过大幅降低温度敏感性实现性能突破,从而改进插入损耗、延长电池寿命、减少服务中断和电话断讯并提供更出色的用户体验。

    分立式滤波器/双工器 –高级滤波器产品可应对最严峻的频谱挑战并满足 2 级功率要求

    多路复用器s – 高品质 BAW 支持一流的多路复用器性能并简化区域性载波聚合的实施。

    下载手册
    Carrier aggregation (CA), 4x4 DL MIMO, HPUE, CBRS and LAA are growing across the world.

    The number of 4G LTE frequency bands is increasing. We are also moving into an era of downlink CA beyond 5 Component Carriers (CC). High Performance UE (+26 dBm) usage is expanding as is LAA (Licensed Assisted Access) in unlicensed 5 GHz spectrum enabling small cell densification.

    The U.S. is about to embark on 3.5 GHz in shared spectrum, Citizens Broadband Radio Service (B48 CBRS), which will enable expansion of private LTE networks and neutral hosts. 2018 will bring the rollout of the FirstNet B14 LTE system for first responders, which will be available for usage in consumer cell phones where spare capacity exists.

    3GPP has approved the first 5G New Radio (New Radio) Specification (38.101) using an LTE anchor in a Dual Connect configuration of LTE and 5G systems, called non-standalone (NSA NR). 5G will initially use FR1 (Frequency Range 1, <6 GHz) bands n28, n41, n71, n77, n78 and n79; then mmWave FR2 (Frequency Range 2, >6 GHz) band n257 (28 GHz); and followed by n260 (39 GHz).

    Global Bands, CA and Features
    Region Deployed Planned
    Europe 3CC_CA, UL 2CC_CA
    B1, B3, B7, B20, B28, B38
    4CC_CA, LAA, L+L CA
    B40, B46, n28, n78
    China 3CC_CA, UL 2CC_CA
    B1, B3, B5, B8, B39, B40, B41
    UL 3CC_CA, 4x4 MIMO, HPUE
    B38, n78, n79
    South Korea 5CC_CA, UL 2CC_CA, 4x4 MIMO
    B1, B3, B5, B7, B8
    LAA
    B46, n78, n257
    Japan 4CC_CA, 4x4 MIMO
    B1, B3, B11, B18, B19, B21, B26, B28, B41, B42
    5CC_CA, UL 2CC_CA, HPUE
    n77, n79, n257
    Australia B1, B3, B5, B8, B40, B41 2CC_CA
    U.S. 4CC_CA, 4x4 MIMO, LAA, HPUE
    B4/66, B5, B12, B13, B2, B30, B41, B46, B71
    >5CC_CA, UL 2CC_CA, CBRS
    B14, B48, n71, n41, n257, n260

    Connect with a Qorvo Expert