/
产品
/
开关
/
天线开关模块
/
TQC9112

TQC9112

GSM / WCDMA / LTE 10-Linear Throw SP12T GPIO Antenna Switch Module

Qorvo's TQC9112 is a fully matched Single Pole, Twelve Throw (SP12T) Antenna Switch Module with a General Parallel Interface Output (GPIO) that performs the function of GSM harmonic filtering and 3G/4G band switching. Using state of the art switching technology, the TQC9112 provides low insertion loss, high linearity and allows a flexible single phone board layout to support up to 10 bands of WCDMA/LTE operation. The TQC9112 also exhibits an excellent triple beat ratio and 2nd/3rd order inter-modulation distortion performance. Additionally, the small 2.5mm x 3.2mm package requires minimum board space and allows for high levels of device integration. The TQC9112 is designed using SOI technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness.

中止的
i
Product Data Sheet修订版 C – 2013-02-13
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Wide frequency range: 0.4 to 2.7GHz
  • Low insertion loss
  • High isolation and linearity
  • Integrated GSM harmonic filter
  • Integrated GPIO interface
  • 10 Transmit/receive ports, one GSM low band transmit port and one GSM high band transmit port
  • Small module size: 2.5 x 3.2 x 0.76 mm
  • Optimized for 50 ohm system
  • MSL3 260°C / RoHS / Halogen-free

典型应用

  • Antenna Diversity Switching

参数

开关类型
SP12T
频率最小值 (MHz)
400
频率最大值 (MHz)
2,700
插入损耗 (dB)
1 to 1.2
隔离 (dB)
17 to 35
电压 (V)
2.5 to 3
电流 (mA)
65
RoHS
Yes

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 C – 2013-02-13
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
开关
/
天线开关模块
/
TQC9112

TQC9112

GSM / WCDMA / LTE 10-Linear Throw SP12T GPIO Antenna Switch Module

Qorvo's TQC9112 is a fully matched Single Pole, Twelve Throw (SP12T) Antenna Switch Module with a General Parallel Interface Output (GPIO) that performs the function of GSM harmonic filtering and 3G/4G band switching. Using state of the art switching technology, the TQC9112 provides low insertion loss, high linearity and allows a flexible single phone board layout to support up to 10 bands of WCDMA/LTE operation. The TQC9112 also exhibits an excellent triple beat ratio and 2nd/3rd order inter-modulation distortion performance. Additionally, the small 2.5mm x 3.2mm package requires minimum board space and allows for high levels of device integration. The TQC9112 is designed using SOI technology with CuFlip™ assembly offering state of the art reliability, temperature stability and ruggedness.

中止的
i
Product Data Sheet修订版 C – 2013-02-13
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Wide frequency range: 0.4 to 2.7GHz
  • Low insertion loss
  • High isolation and linearity
  • Integrated GSM harmonic filter
  • Integrated GPIO interface
  • 10 Transmit/receive ports, one GSM low band transmit port and one GSM high band transmit port
  • Small module size: 2.5 x 3.2 x 0.76 mm
  • Optimized for 50 ohm system
  • MSL3 260°C / RoHS / Halogen-free

典型应用

  • Antenna Diversity Switching

参数

开关类型
SP12T
频率最小值 (MHz)
400
频率最大值 (MHz)
2,700
插入损耗 (dB)
1 to 1.2
隔离 (dB)
17 to 35
电压 (V)
2.5 to 3
电流 (mA)
65
RoHS
Yes

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 C – 2013-02-13
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks