/
产品
/
放大器
/
可变增益放大器
/
S518324-44Z

S518324-44Z

5 - 65 MHz Low Power Programmable Power Amplifier for CATV Upstream

Qorvo's S518324 is a high performance, CMOS, low power programmable power amplifier designed for use in CATV upstream applications. The amplifier operates over a frequency range from 5MHz to 65MHz and has a maximum output of 61dBmV. A 3-wire serial interface controls the gain over a 63.5dB range in 0.5dB steps. The S518324 is available in a thermally enhanced QFN, 20-Pin, 4mm x 4mm. Meets DOCSIS 3.0 specifications including four-channel bonding (F = 25.6MHz for four 6.4MHz bonded US channels) up to a maximum RF output of +54dBmV.

中止的
i
End of Life announced May 16, 2017 (PCN 17-0089).
Last Time Buy November 20, 2017.
Contact your local sales representative for assistance.
Product Data Sheet2012-05-11
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Single 3.3V Supply Operation
  • Low Power Consumption: 143mA Typical
  • 63db Dynamic Range:
  • -2.5dBm To 61dBmV Output
  • Excellent Linearity2nd/3rd Harmonics 60dBc Typical
  • Programmable Gain In 0.5dB Steps
  • Ultra Low On/Off Transients
  • DOCSIS 2.0 EuroDOCSIS 2.0 Compliant DOCSIS 3.0 compliant to a maximum of +54dBmV RF power output (64-QAM signal, 25.6MHz channel bonded bandwidth using four 6.4MHz bonded channels)

参数

频率最小值 (MHz)
5
频率最大值 (MHz)
65
电压 (V)
3.3
电流 (mA)
143
封装类型
QFN
封装 (mm)
4.0 x 4.0
ECCN
5A991.G

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    2012-05-11
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
放大器
/
可变增益放大器
/
S518324-44Z

S518324-44Z

5 - 65 MHz Low Power Programmable Power Amplifier for CATV Upstream

Qorvo's S518324 is a high performance, CMOS, low power programmable power amplifier designed for use in CATV upstream applications. The amplifier operates over a frequency range from 5MHz to 65MHz and has a maximum output of 61dBmV. A 3-wire serial interface controls the gain over a 63.5dB range in 0.5dB steps. The S518324 is available in a thermally enhanced QFN, 20-Pin, 4mm x 4mm. Meets DOCSIS 3.0 specifications including four-channel bonding (F = 25.6MHz for four 6.4MHz bonded US channels) up to a maximum RF output of +54dBmV.

中止的
i
End of Life announced May 16, 2017 (PCN 17-0089).
Last Time Buy November 20, 2017.
Contact your local sales representative for assistance.
Product Data Sheet2012-05-11
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Single 3.3V Supply Operation
  • Low Power Consumption: 143mA Typical
  • 63db Dynamic Range:
  • -2.5dBm To 61dBmV Output
  • Excellent Linearity2nd/3rd Harmonics 60dBc Typical
  • Programmable Gain In 0.5dB Steps
  • Ultra Low On/Off Transients
  • DOCSIS 2.0 EuroDOCSIS 2.0 Compliant DOCSIS 3.0 compliant to a maximum of +54dBmV RF power output (64-QAM signal, 25.6MHz channel bonded bandwidth using four 6.4MHz bonded channels)

参数

频率最小值 (MHz)
5
频率最大值 (MHz)
65
电压 (V)
3.3
电流 (mA)
143
封装类型
QFN
封装 (mm)
4.0 x 4.0
ECCN
5A991.G

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    2012-05-11
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks