/
产品
/
开关
/
天线开关模块
/
RF1498

RF1498

700 - 2700 MHz SP14T Antenna Switch Module

Qorvo's RF1498 Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF1498 is ideal for multi-mode GSM, EDGE, CDMA2000, UMTS, and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF1498 is compatible with +1.8 V control logic and is packaged in a compact 2.5 mm x 2.9 mm, 22- pin, Module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.

中止的
i
End of Life announced February 11, 2021 (PCN 21-0028).
Last Time Buy: August 30, 2021
Contact your local sales representative for assistance.
Product Data Sheet修订版 P
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Excellent insertion loss and isolation performance
  • 12 linear paths offer band combination and air interface flexibility
  • Excellent GSM TX harmonic attenuation
  • Integrated antenna ESD protection
  • GPIO control with 1.3V (min.) voltage
  • Broadband performance suitable for all cellular modulation schemes up to 3GHz
  • Very low current consumption
  • Compact 2.5mmx2.9mmx1.0mm (typ) laminate module
  • Very high linearity and excellent Harmonic performance - ideally suited for LTE applications

参数

开关类型
SP14T
标准/频段
GSM, EDGE, UMTS, CDMA2000, LTE
Tx 端口 (#)
12
封装类型
Laminate Module
封装 (mm)
2.9 x 2.5 x 1.0
ECCN
5A991.G

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 P
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
开关
/
天线开关模块
/
RF1498

RF1498

700 - 2700 MHz SP14T Antenna Switch Module

Qorvo's RF1498 Antenna Switch Module offers very low insertion loss along with excellent linearity performance. The RF1498 is ideal for multi-mode GSM, EDGE, CDMA2000, UMTS, and LTE handset applications. This module integrates low pass filtering on the GSM transmit paths thus avoiding the need for external harmonic attenuation. The RF1498 is compatible with +1.8 V control logic and is packaged in a compact 2.5 mm x 2.9 mm, 22- pin, Module package which allows for a small solution size with no need for external DC blocking capacitors when no external DC is applied to the device ports.

中止的
i
End of Life announced February 11, 2021 (PCN 21-0028).
Last Time Buy: August 30, 2021
Contact your local sales representative for assistance.
Product Data Sheet修订版 P
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Excellent insertion loss and isolation performance
  • 12 linear paths offer band combination and air interface flexibility
  • Excellent GSM TX harmonic attenuation
  • Integrated antenna ESD protection
  • GPIO control with 1.3V (min.) voltage
  • Broadband performance suitable for all cellular modulation schemes up to 3GHz
  • Very low current consumption
  • Compact 2.5mmx2.9mmx1.0mm (typ) laminate module
  • Very high linearity and excellent Harmonic performance - ideally suited for LTE applications

参数

开关类型
SP14T
标准/频段
GSM, EDGE, UMTS, CDMA2000, LTE
Tx 端口 (#)
12
封装类型
Laminate Module
封装 (mm)
2.9 x 2.5 x 1.0
ECCN
5A991.G

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 P
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks