/
产品
/
无线连接
/
超宽带(UWB)
/
QPK3000

QPK3000

Fully Integrated UWB RTLS Module

  • Add UWB RTLS to new or existing products without redesign, reducing development time and complexity.
  • Ensure interoperability with UWB-enabled enterprise infrastructure, including leading Access Points, for immediate ecosystem compatibility (Omlox and coming soon for Cisco Spaces).
  • Develop custom or differentiated RTLS solutions using a flexible Zephyr-based software environment.
  • Achieve reliable, high-performance wireless operation with a fully optimized, tested, and calibrated RF design.
  • Enable multi-year battery-powered operation with optimized low power consumption.
  • Support for TDoA and UWB Two-Way ranging architectures, giving flexibility in system design.
  • Build FiRa™ compliant products to ensure interoperability across the growing UWB ecosystem.
  • Enable Omlox-compliant industrial tag solutions for standardized, multi-vendor deployments.
  • Accelerate certification timelines with pre-certified RF design: FCC (USA), ISED (Canada), ETSI (EU), listing pending.
 
产出
i
Data Sheet Brief修订版 B – 2026-03
申请样品联系销售
申请样品联系销售

主要特性

  • IEEE 802.15.4z UWB BPRF compliant, enabling secure and precise ranging.
  • Aligned with FiRa and omlox standards, allowing development of interoperable or proprietary RTLS solutions.
  • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz), ensuring global deployment flexibility.
  • Integrated Narrow-Band Multi-standard 2.4 GHz radio support (BLE and IEEE 802.15.4) for control, provisioning and hybrid use cases.
  • High RF link budget and sensitivity, delivering robust performance in challenging environments.
  • Optional +10 dB transmit power (EU indoor) to extend range and coverage where needed (per CEPT ECC/DEC/(06)04 amendment).
  • Integrated antennas for UWB and 2.4 GHz, reducing design complexity and BOM effort.
  • Optional antenna diversity, improving RX sensitivity by up to 8–12 dB for even more reliable connectivity.
  • SESIP Level 2 Cybersecurity compliance, supporting secure IoT deployments.
  • Compact 20 x 20 x 3.2 mm form factor, enabling easy integration into space-constrained RTLS Tag designs.
  • Wide operating conditions (2.5–3.6 V, -40°C to +85°C) for industrial-grade applications.
  • Castellated module (37 pins, 1.5 mm pitch) for simplified PCB integration and manufacturing.

典型应用

  • High-precision Real-Time Location Systems (RTLS) and asset tracking using Uplink TDoA or Two-Way Ranging—enabling real-time visibility of assets and operations.
  • Last-meter positioning ("Find My Asset") using FiRa™ compliant UWB with Bluetooth LE for seamless user experiences. Following Apple Nearby Interaction Accessory Protocol and Android equivalent.
  • Location-aware wireless sensor networks, combining communication and precise ranging in a single infrastructure.
  • Industrial positioning with omloxTM compliance, ensuring interoperability across multi-vendor RTLS deployments

参数

超宽带信道
Supports channels 5 (6.5 GHz) and 9 (8 GHz)
集成天线
Yes
MCU
64 MHz ARCortex-M4F with DSP, 192 MHz max
MCU 闪存 (KB)
2,048
Bluetooth®
5.4
运动传感器
N/A
预期应用
RTLS Tag
标签数
N/A
电池使用寿命
N/A
定位精度 (厘米)
N/A
电压 (V)
2.5 to 3.6
封装 (mm)
20 x 20 x 3.3
RoHS
Yes
ECCN
UWB, BLE, 2.4 Ghz, PA, LNA

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Data Sheet Brief

    修订版 B – 2026-03
    数据手册简版
  • Product Data Sheet

    修订版 B – 2026-03
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
无线连接
/
超宽带(UWB)
/
QPK3000

QPK3000

Fully Integrated UWB RTLS Module

  • Add UWB RTLS to new or existing products without redesign, reducing development time and complexity.
  • Ensure interoperability with UWB-enabled enterprise infrastructure, including leading Access Points, for immediate ecosystem compatibility (Omlox and coming soon for Cisco Spaces).
  • Develop custom or differentiated RTLS solutions using a flexible Zephyr-based software environment.
  • Achieve reliable, high-performance wireless operation with a fully optimized, tested, and calibrated RF design.
  • Enable multi-year battery-powered operation with optimized low power consumption.
  • Support for TDoA and UWB Two-Way ranging architectures, giving flexibility in system design.
  • Build FiRa™ compliant products to ensure interoperability across the growing UWB ecosystem.
  • Enable Omlox-compliant industrial tag solutions for standardized, multi-vendor deployments.
  • Accelerate certification timelines with pre-certified RF design: FCC (USA), ISED (Canada), ETSI (EU), listing pending.
 
产出
i
Data Sheet Brief修订版 B – 2026-03
申请样品联系销售
申请样品联系销售

主要特性

  • IEEE 802.15.4z UWB BPRF compliant, enabling secure and precise ranging.
  • Aligned with FiRa and omlox standards, allowing development of interoperable or proprietary RTLS solutions.
  • Supports UWB channels 5 (6.5 GHz) and 9 (8 GHz), ensuring global deployment flexibility.
  • Integrated Narrow-Band Multi-standard 2.4 GHz radio support (BLE and IEEE 802.15.4) for control, provisioning and hybrid use cases.
  • High RF link budget and sensitivity, delivering robust performance in challenging environments.
  • Optional +10 dB transmit power (EU indoor) to extend range and coverage where needed (per CEPT ECC/DEC/(06)04 amendment).
  • Integrated antennas for UWB and 2.4 GHz, reducing design complexity and BOM effort.
  • Optional antenna diversity, improving RX sensitivity by up to 8–12 dB for even more reliable connectivity.
  • SESIP Level 2 Cybersecurity compliance, supporting secure IoT deployments.
  • Compact 20 x 20 x 3.2 mm form factor, enabling easy integration into space-constrained RTLS Tag designs.
  • Wide operating conditions (2.5–3.6 V, -40°C to +85°C) for industrial-grade applications.
  • Castellated module (37 pins, 1.5 mm pitch) for simplified PCB integration and manufacturing.

典型应用

  • High-precision Real-Time Location Systems (RTLS) and asset tracking using Uplink TDoA or Two-Way Ranging—enabling real-time visibility of assets and operations.
  • Last-meter positioning ("Find My Asset") using FiRa™ compliant UWB with Bluetooth LE for seamless user experiences. Following Apple Nearby Interaction Accessory Protocol and Android equivalent.
  • Location-aware wireless sensor networks, combining communication and precise ranging in a single infrastructure.
  • Industrial positioning with omloxTM compliance, ensuring interoperability across multi-vendor RTLS deployments

参数

超宽带信道
Supports channels 5 (6.5 GHz) and 9 (8 GHz)
集成天线
Yes
MCU
64 MHz ARCortex-M4F with DSP, 192 MHz max
MCU 闪存 (KB)
2,048
Bluetooth®
5.4
运动传感器
N/A
预期应用
RTLS Tag
标签数
N/A
电池使用寿命
N/A
定位精度 (厘米)
N/A
电压 (V)
2.5 to 3.6
封装 (mm)
20 x 20 x 3.3
RoHS
Yes
ECCN
UWB, BLE, 2.4 Ghz, PA, LNA

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Data Sheet Brief

    修订版 B – 2026-03
    数据手册简版
  • Product Data Sheet

    修订版 B – 2026-03
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks