/
产品
/
无线连接
/
超宽带(UWB)
/
QPF5100Q

QPF5100Q

Fully Integrated Automotive Ultra-Wideband (UWB) Wireless Transceiver

Qorvo's QPF5100Q is a fully integrated Automotive Ultra-Wideband (UWB) System-on-Chip (SoC) transceiver.

Designed for automotive applications, the QPF5100Q supports advanced UWB features and is optimized for high-precision positioning and secure wireless communication.

The QPF5100Q is based on the latest UWB standards and delivers robust performance for automotive use cases, including secure access, localization, and in-cabin sensing.

With integrated transmit filtering and a 2MB memory, the QPF5100Q enables reliable, low-latency ranging and communication, supporting precise distance and angle measurements.

Optimized for automotive environments, the QPF5100Q is engineered for high reliability and is available in automotive-qualified packaging, making it suitable for next-generation vehicle platforms and demanding in-vehicle applications."

产出
i
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Qualified to AEC-Q100 Grade 2 (-40 to +105 C)
  • RF conformal-shielded package
  • Full support for 802.15.4z HRP, BPRF, and HPRF modes
  • Supported data rates of 850 kbps, 6.8 Mbps, 7.8 Mbps, 27.2 Mbps, 31.2 Mbps, and 62.4 Mbps (proprietary)
  • Supports channels 5 (6489.6 MHz), 6 (6988.8 MHz), 8 (7488 MHz), and 9 (7987.2 MHz)
  • Dedicated AES-CTR for STS generation
  • Single-packet 2D AoA, 3° accuracy (1 standard deviation)
  • Single-packet 3D AoA
  • Supports 2-way ranging, TDoA, and AoA location schemes
  • Supports radar applications for presence detection
  • Supports enhanced Time-of-Flight security modes
  • Worldwide UWB radio regulatory compliance
  • Supports ranging Dual RX to improve ranging sensitivity
  • Low external component count
  • Low power consumption
  • Low-cost precision location
  • Single 100 MHz Arm Cortex®-M33 core
  • Full TrustZone support for Trusted Execution Environment (TEE)
  • Up to 2 MB eFlash NVM
  • Up to 256 kB SRAM (low-power retention)
  • 2 kB OTP
  • 1x CAN Flexible Data-Rate interface controller
  • 2x high-speed SPI peripherals (up to 35 MHz)
  • 2x I2C (master/peripheral)
  • 2x UART, GPIO, timers, and PWM
  • Secure boot, secure debug, and security IP support
  • Hardware support for RSA, SHA, AES, and TRNG
  • 1x slow SPI peripheral (up to 10 MHz)
  • Optional integrated TX low-pass filter
  • 2x SPI controllers (up to 27.5 MHz)

典型应用

  • Secure car access - Car Connectivity Consortium (CCC)
  • Smart Mobility - FiRa Consortium use cases
  • Centimeter-precision Real-Time Location Systems (RTLS)
  • Monostatic and Multi-static Impulse Radar
  • Child Presence Detection (CPD)
  • Occupancy Detection
  • Parking Spot Detection
  • Kick Sensor
  • Intrusion Detection
  • Presence Detection
  • Positioning for EV Wireless Charging

参数

超宽带信道
5, 6, 8, 9
天线 (#)
1 Tx, 2 Rx
802.15 标准
4, 4z

技术文档

筛选器
5 results found
全部 (5)= Featured
= Featured
  • In Car Cabin Child Presence Detection (CPD)

    修订版 A – 2026-09-11
    应用笔记
  • Kick Sensor for Hand-free Car Trunk Opening

    修订版 A – 2026-09-11
    应用笔记
  • QPF5100Q + QPF5501Q Ultra-Wideband (UWB) Occupancy & Presence Detection Solution

    修订版 A – 2026-08-14
    应用笔记
  • QPF5100Q Ultra-Wideband (UWB) Kew Fob Solution

    修订版 A – 2026-01-23
    应用笔记
  • QPF5100Q Vehicle Cabin Intrusion Detection

    修订版 A – 2025-12-19
    应用笔记
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
无线连接
/
超宽带(UWB)
/
QPF5100Q

QPF5100Q

Fully Integrated Automotive Ultra-Wideband (UWB) Wireless Transceiver

Qorvo's QPF5100Q is a fully integrated Automotive Ultra-Wideband (UWB) System-on-Chip (SoC) transceiver.

Designed for automotive applications, the QPF5100Q supports advanced UWB features and is optimized for high-precision positioning and secure wireless communication.

The QPF5100Q is based on the latest UWB standards and delivers robust performance for automotive use cases, including secure access, localization, and in-cabin sensing.

With integrated transmit filtering and a 2MB memory, the QPF5100Q enables reliable, low-latency ranging and communication, supporting precise distance and angle measurements.

Optimized for automotive environments, the QPF5100Q is engineered for high reliability and is available in automotive-qualified packaging, making it suitable for next-generation vehicle platforms and demanding in-vehicle applications."

产出
i
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Qualified to AEC-Q100 Grade 2 (-40 to +105 C)
  • RF conformal-shielded package
  • Full support for 802.15.4z HRP, BPRF, and HPRF modes
  • Supported data rates of 850 kbps, 6.8 Mbps, 7.8 Mbps, 27.2 Mbps, 31.2 Mbps, and 62.4 Mbps (proprietary)
  • Supports channels 5 (6489.6 MHz), 6 (6988.8 MHz), 8 (7488 MHz), and 9 (7987.2 MHz)
  • Dedicated AES-CTR for STS generation
  • Single-packet 2D AoA, 3° accuracy (1 standard deviation)
  • Single-packet 3D AoA
  • Supports 2-way ranging, TDoA, and AoA location schemes
  • Supports radar applications for presence detection
  • Supports enhanced Time-of-Flight security modes
  • Worldwide UWB radio regulatory compliance
  • Supports ranging Dual RX to improve ranging sensitivity
  • Low external component count
  • Low power consumption
  • Low-cost precision location
  • Single 100 MHz Arm Cortex®-M33 core
  • Full TrustZone support for Trusted Execution Environment (TEE)
  • Up to 2 MB eFlash NVM
  • Up to 256 kB SRAM (low-power retention)
  • 2 kB OTP
  • 1x CAN Flexible Data-Rate interface controller
  • 2x high-speed SPI peripherals (up to 35 MHz)
  • 2x I2C (master/peripheral)
  • 2x UART, GPIO, timers, and PWM
  • Secure boot, secure debug, and security IP support
  • Hardware support for RSA, SHA, AES, and TRNG
  • 1x slow SPI peripheral (up to 10 MHz)
  • Optional integrated TX low-pass filter
  • 2x SPI controllers (up to 27.5 MHz)

典型应用

  • Secure car access - Car Connectivity Consortium (CCC)
  • Smart Mobility - FiRa Consortium use cases
  • Centimeter-precision Real-Time Location Systems (RTLS)
  • Monostatic and Multi-static Impulse Radar
  • Child Presence Detection (CPD)
  • Occupancy Detection
  • Parking Spot Detection
  • Kick Sensor
  • Intrusion Detection
  • Presence Detection
  • Positioning for EV Wireless Charging

参数

超宽带信道
5, 6, 8, 9
天线 (#)
1 Tx, 2 Rx
802.15 标准
4, 4z

技术文档

筛选器
5 results found
全部 (5)= Featured
= Featured
  • In Car Cabin Child Presence Detection (CPD)

    修订版 A – 2026-09-11
    应用笔记
  • Kick Sensor for Hand-free Car Trunk Opening

    修订版 A – 2026-09-11
    应用笔记
  • QPF5100Q + QPF5501Q Ultra-Wideband (UWB) Occupancy & Presence Detection Solution

    修订版 A – 2026-08-14
    应用笔记
  • QPF5100Q Ultra-Wideband (UWB) Kew Fob Solution

    修订版 A – 2026-01-23
    应用笔记
  • QPF5100Q Vehicle Cabin Intrusion Detection

    修订版 A – 2025-12-19
    应用笔记
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo
Qorvo AI
Qorvo