/
产品
/
控制产品
/
衰减器
/
QPC5430

QPC5430

0.02 - 30 GHz, SOI 6-Bit Digital Attenuator

Qorvo's QPC5430 is an ultra-wide band SOI 6-bit digital step attenuator (DSA).  It operates over 0.02 to 30 GHz and provides 31.5 dB attenuation range with a LSB of 0.5 dB.  It also achieves a low step error of less than 0.1 dB typical. 
 
The QPC5430 also offers multiple control options including parallel, SPI, or I2C as well as the ability to control multiple DSAs simultaneously using either addressing or daisy chaining. 
 
The QPC5430 is housed in a 3.5 x 3.5 mm on laminate-based package. This, along with the minimal DC power consumption, allows for easy system integration.
产出
i
Product Data Sheet修订版 A – 2026-03-09
在线购买申请样品联系销售
分销商库存
RELL
0
在线购买
RFMW
97
在线购买
在线购买申请样品联系销售
分销商库存
RELL
0
在线购买
RFMW
97
在线购买

主要特性

  • Frequency Range: 0.02 to 30 GHz
  • SOI 6-Bit Digital Attenuator
  • DSA Attenuation Range: 31.5 dB
  • Attenuation Step Size (LSB): 0.5 dB
  • Insertion Loss (Ref. State): 3.8dB Typical @ 26 GHz
  • Step Error: 0.1 dB Typical
  • RF Settling Time: 250 ns Typical
  • Switching Time: 140 ns Typical
  • Control Voltage: 1.8 V Logic, 5.5 V Max
  • QFN Package Dimensions:  3.5 x 3.5 x 0.912 mm

典型应用

  • EW
  • Communications
  • Radar

参数

频率最小值 (MHz)
20
频率最大值 (MHz)
30,000
插入损耗 (dB)
3.8 @ 26 GHz
衰减范围 (dB)
31.5
IP0.1dB (dBm)
57 @26 GHz
IIP3 (dBm)
57
接口
SPI
位
6
步长 (dB)
0.5
电压 (V)
3.3
封装类型
OVM QFN
封装 (mm)
3.5 x 3.5
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Product Data Sheet

    修订版 A – 2026-03-09
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • RF Test and Measurement Solutions

    2026-06-16
    手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
控制产品
/
衰减器
/
QPC5430

QPC5430

0.02 - 30 GHz, SOI 6-Bit Digital Attenuator

Qorvo's QPC5430 is an ultra-wide band SOI 6-bit digital step attenuator (DSA).  It operates over 0.02 to 30 GHz and provides 31.5 dB attenuation range with a LSB of 0.5 dB.  It also achieves a low step error of less than 0.1 dB typical. 
 
The QPC5430 also offers multiple control options including parallel, SPI, or I2C as well as the ability to control multiple DSAs simultaneously using either addressing or daisy chaining. 
 
The QPC5430 is housed in a 3.5 x 3.5 mm on laminate-based package. This, along with the minimal DC power consumption, allows for easy system integration.
产出
i
Product Data Sheet修订版 A – 2026-03-09
在线购买申请样品联系销售
分销商库存
RELL
0
在线购买
RFMW
97
在线购买
在线购买申请样品联系销售
分销商库存
RELL
0
在线购买
RFMW
97
在线购买

主要特性

  • Frequency Range: 0.02 to 30 GHz
  • SOI 6-Bit Digital Attenuator
  • DSA Attenuation Range: 31.5 dB
  • Attenuation Step Size (LSB): 0.5 dB
  • Insertion Loss (Ref. State): 3.8dB Typical @ 26 GHz
  • Step Error: 0.1 dB Typical
  • RF Settling Time: 250 ns Typical
  • Switching Time: 140 ns Typical
  • Control Voltage: 1.8 V Logic, 5.5 V Max
  • QFN Package Dimensions:  3.5 x 3.5 x 0.912 mm

典型应用

  • EW
  • Communications
  • Radar

参数

频率最小值 (MHz)
20
频率最大值 (MHz)
30,000
插入损耗 (dB)
3.8 @ 26 GHz
衰减范围 (dB)
31.5
IP0.1dB (dBm)
57 @26 GHz
IIP3 (dBm)
57
接口
SPI
位
6
步长 (dB)
0.5
电压 (V)
3.3
封装类型
OVM QFN
封装 (mm)
3.5 x 3.5
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Product Data Sheet

    修订版 A – 2026-03-09
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • RF Test and Measurement Solutions

    2026-06-16
    手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks