/
产品
/
开关
/
射频开关
/
QPC2180

QPC2180

0.1 - 8GHz SP8T Switch

Qorvo's QPC2180 is a Single-Pole, Eight-Throw (SP8T) reflective switch. Operating from 0.1 to 8 GHz, the QPC2180 offers a very low insertion loss of less than 1.0 dB and, along with excellent linearity performance. QPC2180 is compatible with +1.8V control logic and is packaged in a compact 3 x 3 mm plastic over molded package which allows a small solution size with no need for external DC blocking capacitors when no DC is present external to the device.
产出
i
Product Data Sheet修订版 B – 2025-12-10
在线购买申请样品联系销售
分销商库存
RFMW
10
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
10
在线购买

主要特性

  • Frequency Range: 0.10 to 8.0 GHz
  • Insertion Loss: < 0.6 dB @ 4 GHz Typical
  •  Isolation: >30 dB
  • High Liearity with 72 dBm
  • Switching Speed: 400 ns
  • Digital Control with CMOS Compatibility
     

典型应用

  • Switch Filter Bank
  • Commercial and Military Radar
  • General Purpose

参数

开关类型
SP8T
吸收式/反射式
Reflective
频率最小值 (MHz)
100
频率最大值 (MHz)
8,000
插入损耗 (dB)
0.6
隔离 (dB)
30
开关速度 (ns)
400
IIP3 (dBm)
N/A
IP0.1dB (dBm)
N/A
电压 (V)
1.8
封装类型
QFN
封装 (mm)
3.0 x 3.0
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
2 results found
全部 (2)= Featured
= Featured
  • Product Data Sheet

    修订版 B – 2025-12-10
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
每页结果数
10

设计资源

筛选器
2 results found
全部 (2)= Featured
= Featured
  • PCB 布局文件

    Gerber PCB Layout Files

    PCB 布局文件
  • S 参数

    S-Parameters

    S 参数
每页结果数
10

相关解决方案

信息娱乐

信息娱乐

远程信息处理

远程信息处理

紧急呼叫(eCall)

紧急呼叫(eCall)

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
开关
/
射频开关
/
QPC2180

QPC2180

0.1 - 8GHz SP8T Switch

Qorvo's QPC2180 is a Single-Pole, Eight-Throw (SP8T) reflective switch. Operating from 0.1 to 8 GHz, the QPC2180 offers a very low insertion loss of less than 1.0 dB and, along with excellent linearity performance. QPC2180 is compatible with +1.8V control logic and is packaged in a compact 3 x 3 mm plastic over molded package which allows a small solution size with no need for external DC blocking capacitors when no DC is present external to the device.
产出
i
Product Data Sheet修订版 B – 2025-12-10
在线购买申请样品联系销售
分销商库存
RFMW
10
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
10
在线购买

主要特性

  • Frequency Range: 0.10 to 8.0 GHz
  • Insertion Loss: < 0.6 dB @ 4 GHz Typical
  •  Isolation: >30 dB
  • High Liearity with 72 dBm
  • Switching Speed: 400 ns
  • Digital Control with CMOS Compatibility
     

典型应用

  • Switch Filter Bank
  • Commercial and Military Radar
  • General Purpose

参数

开关类型
SP8T
吸收式/反射式
Reflective
频率最小值 (MHz)
100
频率最大值 (MHz)
8,000
插入损耗 (dB)
0.6
隔离 (dB)
30
开关速度 (ns)
400
IIP3 (dBm)
N/A
IP0.1dB (dBm)
N/A
电压 (V)
1.8
封装类型
QFN
封装 (mm)
3.0 x 3.0
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
2 results found
全部 (2)= Featured
= Featured
  • Product Data Sheet

    修订版 B – 2025-12-10
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
每页结果数
10

设计资源

筛选器
2 results found
全部 (2)= Featured
= Featured
  • PCB 布局文件

    Gerber PCB Layout Files

    PCB 布局文件
  • S 参数

    S-Parameters

    S 参数
每页结果数
10

相关解决方案

信息娱乐

信息娱乐

远程信息处理

远程信息处理

紧急呼叫(eCall)

紧急呼叫(eCall)

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks