PAC5526EVK1
PAC5526 Evaluation Kit
Qorvo's PAC5526EVK1 evaluation kit is a complete hardware solution enabling users to evaluate the PAC5526 device, but also develop motor control applications revolving around the powerful and versatile 150MHz Arm® Cortex® -M4F based MCU. This evaluation kit is a motor controller and driver evaluation PCB, that uses the PAC5526 Power Application Controller®.
To aid in evaluation and application development the PAC5526EVK1 offers access to all of the PAC5526 device's signals by means of a series of female header connectors.
主要特性
- Based on the PAC5526 motor-control device
- 150 MHz Arm Cortex-M4F MCU
- 72 V class motor-control platform
- Complete on-board 3-phase inverter stage for BLDC and PMSM evaluation
- Broad signal access through on-board headers for evaluation, development, and system interfacing
- Supports UART-based GUI communication together with programming and debug access
- CAN 2.0B support
- Optimized for one-shunt current sensing
- Integrated multimode power manager, 3-phase gate drivers, and configurable analog front end
典型应用
- Power tools (up to 48 V)
- Battery-powered vacuum cleaners
- Telecom / server fans
- Drones / RC systems
评估套件详情
技术文档
设计资源
Need more support?
At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.
Forum
Engage with the Qorvo community, ask technical questions and share insights.
Support
Get technical, application or customer support plus updates on supply chain and FAQs.
Sales
Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.