/
设计中心
/
硬件
/
AWMF-0196-DL

AWMF-0196-DL

AWMF-0196 Developer Kit

Qorvo's AWMF-0196-DL developer kit includes all hardware and software required to interface to the AWMF-0196. The kit enables full evaluation and RF testing of the converter IC with user-friendly interfaces. The test board has been carefully designed to demonstrate the performance of the device and to provide the necessary port to port isolation.

Calibration data is included to enable the removal of test board line losses. The SPI control is supported through a high-speed cable, interposer board, and USB interface module. Driver software and GUI are supplied to provide control from a PC.

DC power is supplied to the test board through a separate cable assembly also included in the kit. A full set of measured data is included to provide reference performance for each Developer Kit.

Evaluation of the AWMF-0196 with the Developer Kit will significantly shorten the time to become familiar with the operation and performance of the product, thereby reducing system development time and cost.

预览
i
申请样品联系销售
申请样品联系销售

主要特性

  • Validates dual-channel transceiver performance in mmWave systems
  • Demonstrates Tx/Rx integration in a single signal chain
  • Maintains port isolation across transmit and receive paths
  • Calibration removes board loss for accurate RF results
  • SPI and GUI enable fast setup and control

典型应用

  • mmWave Q band radio designs

评估套件详情

基于
AWMF-0196
内容
  • Evaluation Kit (EVK) with 15 x RF connectors, 1 x DC connector, and 1 x SPI connector
  • 122.88 MHz frequency reference board
  • DC power cable assembly
  • High speed SPI cable assembly
  • Power supply cable for frequency reference board
  • SPI interposer board
  • USB-SPI interface module
  • SPI driver software
  • Control software with User Guide, full test results, and board calibration
  • Software Installation and Control Software User’s Guide
  • Gerber files
适用于
  • Q band mmWave radio design
  • Phased array transceiver validation
  • Integrated Tx/Rx front-end architectures
  • Dual-channel beamforming systems

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • AWMF-0224 Developer Kit User Guide

    修订版 1.1 – 2023-08-24
    用户指南
每页结果数
10

相关产品

Preview

37 - 48.2 GHz Dual Channel IF Transceiver

AWMF-0196

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
设计中心
/
硬件
/
AWMF-0196-DL

AWMF-0196-DL

AWMF-0196 Developer Kit

Qorvo's AWMF-0196-DL developer kit includes all hardware and software required to interface to the AWMF-0196. The kit enables full evaluation and RF testing of the converter IC with user-friendly interfaces. The test board has been carefully designed to demonstrate the performance of the device and to provide the necessary port to port isolation.

Calibration data is included to enable the removal of test board line losses. The SPI control is supported through a high-speed cable, interposer board, and USB interface module. Driver software and GUI are supplied to provide control from a PC.

DC power is supplied to the test board through a separate cable assembly also included in the kit. A full set of measured data is included to provide reference performance for each Developer Kit.

Evaluation of the AWMF-0196 with the Developer Kit will significantly shorten the time to become familiar with the operation and performance of the product, thereby reducing system development time and cost.

预览
i
申请样品联系销售
申请样品联系销售

主要特性

  • Validates dual-channel transceiver performance in mmWave systems
  • Demonstrates Tx/Rx integration in a single signal chain
  • Maintains port isolation across transmit and receive paths
  • Calibration removes board loss for accurate RF results
  • SPI and GUI enable fast setup and control

典型应用

  • mmWave Q band radio designs

评估套件详情

基于
AWMF-0196
内容
  • Evaluation Kit (EVK) with 15 x RF connectors, 1 x DC connector, and 1 x SPI connector
  • 122.88 MHz frequency reference board
  • DC power cable assembly
  • High speed SPI cable assembly
  • Power supply cable for frequency reference board
  • SPI interposer board
  • USB-SPI interface module
  • SPI driver software
  • Control software with User Guide, full test results, and board calibration
  • Software Installation and Control Software User’s Guide
  • Gerber files
适用于
  • Q band mmWave radio design
  • Phased array transceiver validation
  • Integrated Tx/Rx front-end architectures
  • Dual-channel beamforming systems

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • AWMF-0224 Developer Kit User Guide

    修订版 1.1 – 2023-08-24
    用户指南
每页结果数
10

相关产品

Preview

37 - 48.2 GHz Dual Channel IF Transceiver

AWMF-0196

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks