/
2载波聚合最大功率降低(MPR)计算器

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
2载波聚合最大功率降低(MPR)计算器

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks

2载波聚合最大功率降低(MPR)计算器

Inputs
select...

CC1

select...
MHz
select...
select...

CC2

select...
MHz
select...
select...
MHz
MHz
Outputs
MHz
MHz
dB

CONTINUOUS ALLOCATION MPR TABLE (UPDATED)

ModulationCA bandwidth Class B and C / Smallest Component Carrier Transmission Bandwidth ConfigurationMPR (dB)
25 RB50 RB75 RB100 RB
QPSK> 8 and ≤ 25> 12 and ≤ 50> 16 and ≤ 75> 18 and ≤ 100≤ 1
QPSK> 25> 50> 75> 100≤ 2
16 QAM≤ 8≤ 12≤ 16≤ 18≤ 1
16 QAM> 8 and ≤ 25> 12 and ≤ 50> 16 and ≤ 75> 18 and ≤ 100≤ 2
16 QAM> 25> 50> 75> 100≤ 3
64 QAM≤ 8 and allocation wholly contained within a single CC≤ 12 and allocation wholly contained within a single CC≤ 16 and allocation wholly contained within a single CC≤ 18 and allocation wholly contained within a single CC≤ 2
64 QAM> 8 or allocation extends across two CC's> 12 or allocation extends across two CC's> 16 or allocation extends across two CC's> 18 or allocation extends across two CC's≤ 3
256 QAM≥ 1≤ 5

FORMULAS USED

For PUCCH and SRS transmissions, the allowed MPR is according to that specified for PUSCH QPSK modulation for the corresponding transmission bandwidth.

For intra-band contiguous carrier bandwidth class C with non-contiguous resource allocation, the allowed Maximum Power Reduction (MPR) for the maximum power output power is specified as follows

MPR = CEIL {min(MA, MIM5), 0.5}

Where MA is defined as follows for QPSK, 16 QAM and 64 QAM:

MA= 8.2 ; 0≤ A < 0.025

9.2 - 40A ; 0.025≤ A < 0.05

8 - 16A ; 0.05≤ A < 0.25

4.83 - 3.33A ; 0.25≤ A < 0.4

3.83 - 0.83A ; 0.4≤ A < 1

Where MA is defined as follows for 256 QAM:

MA= 8.2 ; 0≤ A < 0.025

9.2 - 40A ; 0.025≤ A < 0.05

8 - 16A ; 0.05≤ A < 0.16

5.5 ; 0.16≤ A < 1

and MIM5 is defined as follows:

MIM5 = 4.5 ; ΔIM5 < 1.5 * BW Channel_CA

6.0 ; 1.5 * BW Channel_CA < ΔIM5 < BW Channel_CA / 2 + FOOB

MA ; ΔIM5 < + BW Channel_CA / 2 + FOOB

For intra-band contiguous carrier aggregation bandwidth class B with non-contiguous resource allocation, the allowed Maximum Power Reduction (MPR) for the maximum output power in Table 6.2.2A-1 is specified as follows:

MPR = CEIL {MA, 0.5}

Where MA is defined as follows for QPSK, 16 QAM and 64 QAM:

MA = 10.5 - 17.5A ; 0≤ A < 0.2

8.5 - 7.5A ; 0.2≤ A < 0.6

5.5 - 2.5A ; 0.6≤ A < 1

Where MA is defined as follows for 256 QAM:

MA = 10.5 - 17.5A ; 0≤ A < 0.2

8.5 - 7.5A ; 0.2≤ A < 0.4

5.5 ; 0.4≤ A < 1

Where:

A = N RB_alloc / N RB_agg

ΔIM5 = max(| Fc_agg - (3*Fagg_alloc_low - 2*Fagg_alloc_high ) |, | FC_agg - (3*Fagg_alloc_high - 2*Fagg_alloc_low) |)

Fc_agg = (Fedge_high + Fedge_low) / 2

Disclaimer: Qorvo makes no representations or warranties of any kind, express or implied, about the completeness, accuracy, or reliability of the tools on this web page. In no event will Qorvo be liable to any user of these tools for any loss or damages, including without limitation, indirect or consequential damages arising out of or associated with the use of these tools.

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks

2载波聚合最大功率降低(MPR)计算器

Inputs
select...

CC1

select...
MHz
select...
select...

CC2

select...
MHz
select...
select...
MHz
MHz
Outputs
MHz
MHz
dB

CONTINUOUS ALLOCATION MPR TABLE (UPDATED)

ModulationCA bandwidth Class B and C / Smallest Component Carrier Transmission Bandwidth ConfigurationMPR (dB)
25 RB50 RB75 RB100 RB
QPSK> 8 and ≤ 25> 12 and ≤ 50> 16 and ≤ 75> 18 and ≤ 100≤ 1
QPSK> 25> 50> 75> 100≤ 2
16 QAM≤ 8≤ 12≤ 16≤ 18≤ 1
16 QAM> 8 and ≤ 25> 12 and ≤ 50> 16 and ≤ 75> 18 and ≤ 100≤ 2
16 QAM> 25> 50> 75> 100≤ 3
64 QAM≤ 8 and allocation wholly contained within a single CC≤ 12 and allocation wholly contained within a single CC≤ 16 and allocation wholly contained within a single CC≤ 18 and allocation wholly contained within a single CC≤ 2
64 QAM> 8 or allocation extends across two CC's> 12 or allocation extends across two CC's> 16 or allocation extends across two CC's> 18 or allocation extends across two CC's≤ 3
256 QAM≥ 1≤ 5

FORMULAS USED

For PUCCH and SRS transmissions, the allowed MPR is according to that specified for PUSCH QPSK modulation for the corresponding transmission bandwidth.

For intra-band contiguous carrier bandwidth class C with non-contiguous resource allocation, the allowed Maximum Power Reduction (MPR) for the maximum power output power is specified as follows

MPR = CEIL {min(MA, MIM5), 0.5}

Where MA is defined as follows for QPSK, 16 QAM and 64 QAM:

MA= 8.2 ; 0≤ A < 0.025

9.2 - 40A ; 0.025≤ A < 0.05

8 - 16A ; 0.05≤ A < 0.25

4.83 - 3.33A ; 0.25≤ A < 0.4

3.83 - 0.83A ; 0.4≤ A < 1

Where MA is defined as follows for 256 QAM:

MA= 8.2 ; 0≤ A < 0.025

9.2 - 40A ; 0.025≤ A < 0.05

8 - 16A ; 0.05≤ A < 0.16

5.5 ; 0.16≤ A < 1

and MIM5 is defined as follows:

MIM5 = 4.5 ; ΔIM5 < 1.5 * BW Channel_CA

6.0 ; 1.5 * BW Channel_CA < ΔIM5 < BW Channel_CA / 2 + FOOB

MA ; ΔIM5 < + BW Channel_CA / 2 + FOOB

For intra-band contiguous carrier aggregation bandwidth class B with non-contiguous resource allocation, the allowed Maximum Power Reduction (MPR) for the maximum output power in Table 6.2.2A-1 is specified as follows:

MPR = CEIL {MA, 0.5}

Where MA is defined as follows for QPSK, 16 QAM and 64 QAM:

MA = 10.5 - 17.5A ; 0≤ A < 0.2

8.5 - 7.5A ; 0.2≤ A < 0.6

5.5 - 2.5A ; 0.6≤ A < 1

Where MA is defined as follows for 256 QAM:

MA = 10.5 - 17.5A ; 0≤ A < 0.2

8.5 - 7.5A ; 0.2≤ A < 0.4

5.5 ; 0.4≤ A < 1

Where:

A = N RB_alloc / N RB_agg

ΔIM5 = max(| Fc_agg - (3*Fagg_alloc_low - 2*Fagg_alloc_high ) |, | FC_agg - (3*Fagg_alloc_high - 2*Fagg_alloc_low) |)

Fc_agg = (Fedge_high + Fedge_low) / 2

Disclaimer: Qorvo makes no representations or warranties of any kind, express or implied, about the completeness, accuracy, or reliability of the tools on this web page. In no event will Qorvo be liable to any user of these tools for any loss or damages, including without limitation, indirect or consequential damages arising out of or associated with the use of these tools.