UJ4C075044K4S

    750 V, 44 mohm SiC FET

    关键性能

    • On-resistance (RDS(on)): 44 mohm (typ)
    • Maximum operating temperature: 175 °C
    • Excellent reverse recovery: Qrr = 72 nC
    • Low body diode VFSD: 1.2 V
    • Low gate charge: QG = 37.8 nC
    • Threshold voltage VG(th): 4.8 V (typ) allowing 0 to 15 V drive

    Qorvo's UJ4C075044K4S is a 750 V, 44 mohm Gen 4 SiC FET. It is based on a unique cascode circuit configuration, in which a normally-on SiC JFET is co-packaged with a Si MOSFET to produce a normally-off SiC FET device. The device's standard gate-drive characteristics allows use of off-the-shelf gate drivers hence requiring minimal re-design when replacing Si IGBTs, Si superjunction devices or SiC MOSFETs. Available in the TO-247-4L package, this device exhibits ultra-low gate charge and exceptional reverse recovery characteristics, making it ideal for switching inductive loads and any application requiring standard gate drive.

    特别应用

      • EV Charging
      • PV Inverters
      • Switched-Mode Power Supplies
      • Power Factor Correction Modules
      • Motor Drives
      • Induction Heating
    VDS 最大值(V) 750
    RDS(on) 典型值 @ 25C(mohm) 44
    ID 最大值(A) 37.4
    Gen 4
    Tj 最大值(°C) 175
    车规级认证 Yes
    封装类型 TO-247-4L
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    这个产品出现在以下的应用框图中:

    • 应用 > 国防和航天 > 雷达 > Radar Power Supply

      Radar Power Supply

    • 应用 > 网络基础设施 > 无线基础设施 > 5G > Base Station Power Supply

      Base Station Power Supply

    • 应用 > 消费品和电子设备 > 园艺工具 > AC/DC Battery Charger & Motor Control for Cordless Tools

      AC/DC Battery Charger & Motor Control for Cordless Tools

    • 应用 > 消费品和电子设备 > 家用电器/白色家电 > AC/DC Front-End Converter & Motor Control for Appliances

      AC/DC Front-End Converter & Motor Control for Appliances

    • 应用 > 消费品和电子设备 > 电动工具 > AC/DC Battery Charger & Motor Control for Cordless Tools

      AC/DC Battery Charger & Motor Control for Cordless Tools

    • 应用 > 工业 > 交流电风扇 > Single-Phase AC/DC Front-End Converter & Motor Control

      Single-Phase AC/DC Front-End Converter & Motor Control

    • 应用 > 工业 > 泵和压缩机 > Single-Phase AC/DC Front-End Converter & Motor Control

      Single-Phase AC/DC Front-End Converter & Motor Control

    • 应用 > 工业 > 机器人 > Robotic Motor Control (< 600V)

      Robotic Motor Control (< 600V)

    • 应用 > 汽车 > 电动汽车充电 > EV Charging Station

      EV Charging Station

    • 应用 > 汽车 > 电动汽车充电 > EV Wireless Charger

      EV Wireless Charger

    • 应用 > 汽车 > 电动汽车动力总成 > EV Single-Phase AC Onboard Charger (Bidirectional)

      EV Single-Phase AC Onboard Charger (Bidirectional)

    • 应用 > 汽车 > 电动汽车动力总成 > EV Single-Phase AC Onboard Charger (Unidirectional)

      EV Single-Phase AC Onboard Charger (Unidirectional)

    • 应用 > 汽车 > 电动汽车动力总成 > EV Three-Phase AC Onboard Charger

      EV Three-Phase AC Onboard Charger

    • 应用 > 汽车 > 电动汽车动力总成 > EV High Voltage DC/DC Converter

      EV High Voltage DC/DC Converter

    • 应用 > 汽车 > 电动汽车动力总成 > EV Traction Inverter

      EV Traction Inverter

    • 应用 > 工业 > 工业电池充电器 > Industrial AC/DC Battery Charger

      Industrial AC/DC Battery Charger

    • 应用 > 信息技术 > 服务器和电信电源 > Server Power Supply Unit

      Server Power Supply Unit

    • 应用 > 可再生能源,电源和照明 > AC/DC 和高压 DC/DC 电源 > AC/DC Power Supply Unit

      AC/DC Power Supply Unit

    • 应用 > 可再生能源,电源和照明 > AC/DC 和高压 DC/DC 电源 > High Voltage DC/DC Power Supply

      High Voltage DC/DC Power Supply

    • 应用 > 可再生能源,电源和照明 > AC/DC 和高压 DC/DC 电源 > Industrial AC/DC Power Supply

      Industrial AC/DC Power Supply

    • 应用 > 可再生能源,电源和照明 > 太阳能 > Solar Power Inverter

      Solar Power Inverter

    我们随时提供帮助