/
产品
/
滤波器和双工器
/
射频滤波器
/
QPQ4701

QPQ4701

2/5 GHz CH1-13 Wi-Fi/LTE-5G coexBoost & Wi-Fi U-NII 1-3 bandBoost BAWplexer

The Qorvo® QPQ4701 is a high-performance, high power, BAWplexer which takes advantage of Qorvo's coexBoost & bandBoost technologies to deliver extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi bands and high near-in rejection to prevent interference with LTE B7/B41/B38 and B40 signals, to a diplexer that has a low loss bandpass covering UNII1-3 WiFi channels (5150-5735MHz).
 
The BAWplexer enables single antenna implementation combining both 2.4 GHz and 5 GHz Wi-Fi applications. The 2.4 GHz path integrates a BAW filter to enable simultaneous
usage of Wi-Fi and LTE/5G signals without interference thus leading to longer range of Wi-Fi and an increase in network capacity.
 
The 5GHz path is a low-loss bandpass incorporating the bandBoost capability with U-NII 5-8 channels for applications working simultaneously with 6GHz channels. The BAWplexer is designed for thermally challenging environment and exhibits excellent power handling capabilities.
 
Using advanced laminate module packaging techniques to achieve high integration in an industry leading compact footprint.  The QPQ4701 negates the challenges of matching the filter to the diplexer helping end customers achieve a faster time to market
产出
i
Please contact Qorvo Sales for details.
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • 2402-2482 MHz & 5150-5735 MHz
  • Integrated 2.4GHz Rejection in LTE B7/B41/B38/B40
  • Low insertion loss in both passbands
  • Extended temperature performance from -20 to +95 °C
  • High power handling to +28dBm averaged Input Power
     

典型应用

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

参数

技术
BAW
类型
Infrastructure
频率 (MHz)
2412-2484/5170-5835
带宽 (MHz)
20/160
插入损耗 (dB)
1.5/2.5
封装类型
Laminate
封装 (mm)
2.2 x 2.0
RoHS
Yes
ECCN
5A991G

相关解决方案

手机与平板

手机与平板

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
滤波器和双工器
/
射频滤波器
/
QPQ4701

QPQ4701

2/5 GHz CH1-13 Wi-Fi/LTE-5G coexBoost & Wi-Fi U-NII 1-3 bandBoost BAWplexer

The Qorvo® QPQ4701 is a high-performance, high power, BAWplexer which takes advantage of Qorvo's coexBoost & bandBoost technologies to deliver extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi bands and high near-in rejection to prevent interference with LTE B7/B41/B38 and B40 signals, to a diplexer that has a low loss bandpass covering UNII1-3 WiFi channels (5150-5735MHz).
 
The BAWplexer enables single antenna implementation combining both 2.4 GHz and 5 GHz Wi-Fi applications. The 2.4 GHz path integrates a BAW filter to enable simultaneous
usage of Wi-Fi and LTE/5G signals without interference thus leading to longer range of Wi-Fi and an increase in network capacity.
 
The 5GHz path is a low-loss bandpass incorporating the bandBoost capability with U-NII 5-8 channels for applications working simultaneously with 6GHz channels. The BAWplexer is designed for thermally challenging environment and exhibits excellent power handling capabilities.
 
Using advanced laminate module packaging techniques to achieve high integration in an industry leading compact footprint.  The QPQ4701 negates the challenges of matching the filter to the diplexer helping end customers achieve a faster time to market
产出
i
Please contact Qorvo Sales for details.
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • 2402-2482 MHz & 5150-5735 MHz
  • Integrated 2.4GHz Rejection in LTE B7/B41/B38/B40
  • Low insertion loss in both passbands
  • Extended temperature performance from -20 to +95 °C
  • High power handling to +28dBm averaged Input Power
     

典型应用

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

参数

技术
BAW
类型
Infrastructure
频率 (MHz)
2412-2484/5170-5835
带宽 (MHz)
20/160
插入损耗 (dB)
1.5/2.5
封装类型
Laminate
封装 (mm)
2.2 x 2.0
RoHS
Yes
ECCN
5A991G

相关解决方案

手机与平板

手机与平板

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks