/
产品
/
放大器
/
CATV 放大器
/
QPL1840

QPL1840

5 - 1800 MHz, 75 Ω, Single Ended, 17dB Gain CATV Amplifier

The QPL1840 is a GaAs pHEMT single ended MMIC RF amplifier IC featuring 17 dB of gain and low noise from 5 MHz to 1800 MHz. This high linearity IC is designed to 
support Broadband CATV DOCSIS 4.0 applications, such as Nodes, Amplifiers, and Remote PHY Devices, as well as Fiber to The Home (FTTH), Home Gateways, and Cable Modems. The device is powered by a single supply that can operate at 5 V to 8 V with current set from 125 mA to 135 mA. At 5 V and 125 mA the QPL1840 provides an output of 54 dBmV TCP with a CCN of 51dB. The QPL1840 is packaged in a 3.0 x 3.0 16–pin QFN.
产出
i
Product Data Sheet修订版 B – 2025-05-12
在线购买申请样品联系销售
分销商库存
RFMW
1
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
1
在线购买

主要特性

  • 5 V and 8 V operation
  • 17 dB gain
  • CCN 51 dB at +54 dBmV TCP
  • Adjustable Bias using external resistors
  • Upstream or Downstream operation 5 MHz to 1800 MHz
     

典型应用

  • DOCSIS 4.0 Amplifiers
  • DOCSIS 4.0 Nodes
  • DOCSIS RPHY Devices
  • FTTH GPON and GPON
  • DOCSIS 4.0 Cable Modem and Home Gateways

参数

Type
LNA
频率最小值 (MHz)
5
频率最大值 (MHz)
1,800
增益 (dB)
17
TCP (dBmV)
54
CCN (dB)
51
MER (dB)
N/A
NF (dB)
1.5
电压 (V)
5/8
电流 (mA)
125/135
封装类型
16 Pin QFN
封装 (mm)
3.0 x 3.0
RoHS
Yes
ECCN
5A991B

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Product Data Sheet

    修订版 B – 2025-05-12
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Qorvo Broadband Access, CATV Product Selection Guide

    2026-09-28
    手册
每页结果数
10

相关解决方案

宽带接入/光纤到户

宽带接入/光纤到户

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
放大器
/
CATV 放大器
/
QPL1840

QPL1840

5 - 1800 MHz, 75 Ω, Single Ended, 17dB Gain CATV Amplifier

The QPL1840 is a GaAs pHEMT single ended MMIC RF amplifier IC featuring 17 dB of gain and low noise from 5 MHz to 1800 MHz. This high linearity IC is designed to 
support Broadband CATV DOCSIS 4.0 applications, such as Nodes, Amplifiers, and Remote PHY Devices, as well as Fiber to The Home (FTTH), Home Gateways, and Cable Modems. The device is powered by a single supply that can operate at 5 V to 8 V with current set from 125 mA to 135 mA. At 5 V and 125 mA the QPL1840 provides an output of 54 dBmV TCP with a CCN of 51dB. The QPL1840 is packaged in a 3.0 x 3.0 16–pin QFN.
产出
i
Product Data Sheet修订版 B – 2025-05-12
在线购买申请样品联系销售
分销商库存
RFMW
1
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
1
在线购买

主要特性

  • 5 V and 8 V operation
  • 17 dB gain
  • CCN 51 dB at +54 dBmV TCP
  • Adjustable Bias using external resistors
  • Upstream or Downstream operation 5 MHz to 1800 MHz
     

典型应用

  • DOCSIS 4.0 Amplifiers
  • DOCSIS 4.0 Nodes
  • DOCSIS RPHY Devices
  • FTTH GPON and GPON
  • DOCSIS 4.0 Cable Modem and Home Gateways

参数

Type
LNA
频率最小值 (MHz)
5
频率最大值 (MHz)
1,800
增益 (dB)
17
TCP (dBmV)
54
CCN (dB)
51
MER (dB)
N/A
NF (dB)
1.5
电压 (V)
5/8
电流 (mA)
125/135
封装类型
16 Pin QFN
封装 (mm)
3.0 x 3.0
RoHS
Yes
ECCN
5A991B

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Product Data Sheet

    修订版 B – 2025-05-12
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Qorvo Broadband Access, CATV Product Selection Guide

    2026-09-28
    手册
每页结果数
10

相关解决方案

宽带接入/光纤到户

宽带接入/光纤到户

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks