/
产品
/
放大器
/
CATV 放大器
/
QPL1827

QPL1827

50 - 1800 MHz, 75 Ohm, 30 dB Gain CATV Amplifier

The QPL1827 is an ultra-linear, GaAs pHEMT, differential RF amplifier. The device features a 2-stage cascode design which provides 30dB of gain along with very low distortion from 50MHz to 1.8GHz. This ultra-linear IC is designed to support Broadband CATV DOCSIS 4.0 applications, such as Nodes, Amplifiers, and Remote PHY Devices, as well as Fiber to The Home (FTTH), Home Gateways, and Cable Modems. The device is powered by a dual supply that operates the first stage at 5V, and the second stage from 5V to 8V. The current can be set from 100mA to 165mA on the first stage, and 260mA to 350mA on the second stage. When the second stage is driven with 8V and 350mA the output is 67.5dBmV TCP with a CCN of 51dB. The QPL1827 is packaged in a 12-pin 5x5 mm2 Laminate Module.
产出
i
Product Data Sheet修订版 A – 2026-03-06
申请样品联系销售
申请样品联系销售

主要特性

  • 50 MHz to 1800 MHz Operation
  • 5 V to 8 V Operation
  • 30 dB Gain
  • 63 dBmV TCP @ 5 V
  • 67.5dBmV TCP @ 8 V
  • Noise Figure: 2.5/4.1 dB @ 50/1800 MHz
  • Adjustable Bias Using External Resistors
     

典型应用

  • Mid and Driver stage in 1.8GHz CATV Amplifiers for DOCSIS 4.0
  • Mid and Driver stage in 1.8GHz CATV Nodes for DOCSIS 4.0
  • DOCSIS 4.0 Remote PHY Devices
  • DOCSIS 4.0 CPE equipment

参数

频率最小值 (MHz)
50
频率最大值 (MHz)
1,800
增益 (dB)
30
TCP (dBmV)
67.5
NF (dB)
2.5 to 4.1
电压 (V)
5 to 8
电流 (mA)
260 to 350
封装类型
12 pin Laminate Module
封装 (mm)
5.0 x 5.0
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Product Data Sheet

    修订版 A – 2026-03-06
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Qorvo Broadband Access, CATV Product Selection Guide

    2026-09-28
    手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
放大器
/
CATV 放大器
/
QPL1827

QPL1827

50 - 1800 MHz, 75 Ohm, 30 dB Gain CATV Amplifier

The QPL1827 is an ultra-linear, GaAs pHEMT, differential RF amplifier. The device features a 2-stage cascode design which provides 30dB of gain along with very low distortion from 50MHz to 1.8GHz. This ultra-linear IC is designed to support Broadband CATV DOCSIS 4.0 applications, such as Nodes, Amplifiers, and Remote PHY Devices, as well as Fiber to The Home (FTTH), Home Gateways, and Cable Modems. The device is powered by a dual supply that operates the first stage at 5V, and the second stage from 5V to 8V. The current can be set from 100mA to 165mA on the first stage, and 260mA to 350mA on the second stage. When the second stage is driven with 8V and 350mA the output is 67.5dBmV TCP with a CCN of 51dB. The QPL1827 is packaged in a 12-pin 5x5 mm2 Laminate Module.
产出
i
Product Data Sheet修订版 A – 2026-03-06
申请样品联系销售
申请样品联系销售

主要特性

  • 50 MHz to 1800 MHz Operation
  • 5 V to 8 V Operation
  • 30 dB Gain
  • 63 dBmV TCP @ 5 V
  • 67.5dBmV TCP @ 8 V
  • Noise Figure: 2.5/4.1 dB @ 50/1800 MHz
  • Adjustable Bias Using External Resistors
     

典型应用

  • Mid and Driver stage in 1.8GHz CATV Amplifiers for DOCSIS 4.0
  • Mid and Driver stage in 1.8GHz CATV Nodes for DOCSIS 4.0
  • DOCSIS 4.0 Remote PHY Devices
  • DOCSIS 4.0 CPE equipment

参数

频率最小值 (MHz)
50
频率最大值 (MHz)
1,800
增益 (dB)
30
TCP (dBmV)
67.5
NF (dB)
2.5 to 4.1
电压 (V)
5 to 8
电流 (mA)
260 to 350
封装类型
12 pin Laminate Module
封装 (mm)
5.0 x 5.0
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Product Data Sheet

    修订版 A – 2026-03-06
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • Qorvo Broadband Access, CATV Product Selection Guide

    2026-09-28
    手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks