/
产品
/
控制产品
/
偏置控制器
/
QPK1522

QPK1522

Multi-channel GaN drain controller for high-speed bias switching

The QPK1522 is a high-speed drain bias controller that provides efficient drain switching, sequencing, and protection for multiple GaN power amplifiers and LNAs. 
 
When combined with the QPK1520 gate controller and QPK1521 SPDT driver, it completes a fully integrated bias control solution that synchronizes drain biasing with gate control and RF switching. This coordinated chipset enables fast, safe bias sequencing, automated IDQ calibration, and reliable high-speed operation in demanding phased array and radar systems, while reducing system complexity and enabling scalable multi-channel front-end architectures.
预览
i
Product Data Sheet修订版 A1 – 2026-09-04
申请样品联系销售
申请样品联系销售

主要特性

  • Multi-channel drain control for up to 4 PAs and 4 LNAs
  • High-speed drain switching with symmetrical rise/fall times
  • Integrated sequencing for coordinated TX/RX operation
  • I2C and SPI interface for system-level control
  • Built-in over-current and thermal protection
  • Supports IDQ calibration with companion gate controller
  • Wide input voltage support for GaN PA applications
  • Compact 6 x 6 mm package

典型应用

  • AESA radar
  • Phased array systems
  • Electronic warfare
  • RF front-end modules (FEMs)

参数

Pulse Control Mode
Drain (High-Speed Switching)
Min Drain Switch Voltage (V)
10
Max Drain Switch Voltage (V)
35
External Switch FET Support
Yes
Negative Gate Regulator Bias Range (V)
N/A
IDQ Auto Calibration
Yes
Automatic Power Sequencer
Yes
Negative Gate Voltage Generation
No
封装类型
LGA
封装 (mm)
6.0 x 6.0
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 A1 – 2026-09-04
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
控制产品
/
偏置控制器
/
QPK1522

QPK1522

Multi-channel GaN drain controller for high-speed bias switching

The QPK1522 is a high-speed drain bias controller that provides efficient drain switching, sequencing, and protection for multiple GaN power amplifiers and LNAs. 
 
When combined with the QPK1520 gate controller and QPK1521 SPDT driver, it completes a fully integrated bias control solution that synchronizes drain biasing with gate control and RF switching. This coordinated chipset enables fast, safe bias sequencing, automated IDQ calibration, and reliable high-speed operation in demanding phased array and radar systems, while reducing system complexity and enabling scalable multi-channel front-end architectures.
预览
i
Product Data Sheet修订版 A1 – 2026-09-04
申请样品联系销售
申请样品联系销售

主要特性

  • Multi-channel drain control for up to 4 PAs and 4 LNAs
  • High-speed drain switching with symmetrical rise/fall times
  • Integrated sequencing for coordinated TX/RX operation
  • I2C and SPI interface for system-level control
  • Built-in over-current and thermal protection
  • Supports IDQ calibration with companion gate controller
  • Wide input voltage support for GaN PA applications
  • Compact 6 x 6 mm package

典型应用

  • AESA radar
  • Phased array systems
  • Electronic warfare
  • RF front-end modules (FEMs)

参数

Pulse Control Mode
Drain (High-Speed Switching)
Min Drain Switch Voltage (V)
10
Max Drain Switch Voltage (V)
35
External Switch FET Support
Yes
Negative Gate Regulator Bias Range (V)
N/A
IDQ Auto Calibration
Yes
Automatic Power Sequencer
Yes
Negative Gate Voltage Generation
No
封装类型
LGA
封装 (mm)
6.0 x 6.0
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 A1 – 2026-09-04
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks