/
产品
/
控制产品
/
偏置控制器
/
QPK1521

QPK1521

High-speed GaN SPDT switch driver

The QPK1521 is a high-speed GaN SPDT switch driver that delivers complementary control signals for fast and reliable RF path switching in front-end modules and RF GaN Switches.
 
As part of the QPK152x chipset, it works in conjunction with the QPK1520 gate controller and QPK1522 drain controller to synchronize RF signal routing with gate and drain bias transitions. This coordinated operation enables seamless TX/RX switching, improved system timing alignment, and robust protection of GaN devices, while supporting multi-throw switch architectures and simplifying overall RF front-end design.
 
 
 
 
 
 
 
 
 
预览
i
Product Data Sheet修订版 A4 – 2026-05-28
申请样品联系销售
申请样品联系销售

主要特性

  • High-speed SPDT switch control (<50 ns switching)
  • Complementary outputs for TX/RX path selection
  • Wide negative control voltage range (-20 V to -50 V)
  • Compatible with 1.8 V to 5 V CMOS logic
  • Supports multi-throw SPnT switch configurations
  • Low external component count for simplified design
  • Integrated READY signal for safe bias operation
  • Ultra-compact 2 x 2 mm package

典型应用

  • AESA radar
  • Phased array systems
  • Electronic warfare
  • RF front-end modules (FEMs)

参数

Pulse Control Mode
Gate
Min Drain Switch Voltage (V)
N/A
Max Drain Switch Voltage (V)
N/A
External Switch FET Support
No
Negative Gate Regulator Bias Range (V)
-20 to -50
IDQ Auto Calibration
No
Automatic Power Sequencer
No
Negative Gate Voltage Generation
No (requires external VEE)
封装类型
LGA
封装 (mm)
2.0 x 2.0
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 A4 – 2026-05-28
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
控制产品
/
偏置控制器
/
QPK1521

QPK1521

High-speed GaN SPDT switch driver

The QPK1521 is a high-speed GaN SPDT switch driver that delivers complementary control signals for fast and reliable RF path switching in front-end modules and RF GaN Switches.
 
As part of the QPK152x chipset, it works in conjunction with the QPK1520 gate controller and QPK1522 drain controller to synchronize RF signal routing with gate and drain bias transitions. This coordinated operation enables seamless TX/RX switching, improved system timing alignment, and robust protection of GaN devices, while supporting multi-throw switch architectures and simplifying overall RF front-end design.
 
 
 
 
 
 
 
 
 
预览
i
Product Data Sheet修订版 A4 – 2026-05-28
申请样品联系销售
申请样品联系销售

主要特性

  • High-speed SPDT switch control (<50 ns switching)
  • Complementary outputs for TX/RX path selection
  • Wide negative control voltage range (-20 V to -50 V)
  • Compatible with 1.8 V to 5 V CMOS logic
  • Supports multi-throw SPnT switch configurations
  • Low external component count for simplified design
  • Integrated READY signal for safe bias operation
  • Ultra-compact 2 x 2 mm package

典型应用

  • AESA radar
  • Phased array systems
  • Electronic warfare
  • RF front-end modules (FEMs)

参数

Pulse Control Mode
Gate
Min Drain Switch Voltage (V)
N/A
Max Drain Switch Voltage (V)
N/A
External Switch FET Support
No
Negative Gate Regulator Bias Range (V)
-20 to -50
IDQ Auto Calibration
No
Automatic Power Sequencer
No
Negative Gate Voltage Generation
No (requires external VEE)
封装类型
LGA
封装 (mm)
2.0 x 2.0
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 A4 – 2026-05-28
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks