/
产品
/
控制产品
/
偏置控制器
/
QPK1520

QPK1520

Octal GaN gate driver with programmable bias and sequencing

The QPK1520 is a high-speed, multi-channel GaN gate bias controller designed to provide precise, programmable gate control, sequencing, and temperature compensation for RF power amplifiers and low-noise amplifiers. 
 
When used with the QPK1521 SPDT switch driver and QPK1522 drain controller, it forms a complete bias control chipset that enables fully coordinated gate, drain, and RF path switching in front-end modules and phased array systems. This chipset approach allows designers to implement sub-100 ns TX/RX switching, automated IDQ calibration, and safe bias sequencing, while significantly reducing the complexity and component count of traditional discrete bias networks.
预览
i
Product Data Sheet修订版 A2 – 2026-09-04
申请样品联系销售
申请样品联系销售

主要特性

  • 8-channel programmable gate bias control (PA + LNA support)
  • Integrated DACs for independent VON/VOFF settings
  • High-speed TX/RX switching with programmable sequencing
  • I2C and SPI digital interface for flexible system control
  • Built-in temperature compensation for stable bias over environment
  • Supports IDQ calibration when paired with drain controller
  • ±10 mA gate drive capability
  • Compact 5 x 5 mm package optimized for dense array designs
  • Integrated READY signal for safe bias operation
  • Lockout protection
  • Internal and external Fault protection

典型应用

  • AESA radar
  • Phased array systems
  • Electronic warfare
  • RF front-end modules (FEMs)

参数

Pulse Control Mode
Gate
Min Drain Switch Voltage (V)
N/A
Max Drain Switch Voltage (V)
N/A
External Switch FET Support
No
Negative Gate Regulator Bias Range (V)
-5
IDQ Auto Calibration
Yes (with QPK1522)
Automatic Power Sequencer
Yes
Negative Gate Voltage Generation
No (requires external VEE)
封装类型
LGA
封装 (mm)
5.0 x 5.0
RoHS
Yes
ECCN
EAR99qpk

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 A2 – 2026-09-04
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
控制产品
/
偏置控制器
/
QPK1520

QPK1520

Octal GaN gate driver with programmable bias and sequencing

The QPK1520 is a high-speed, multi-channel GaN gate bias controller designed to provide precise, programmable gate control, sequencing, and temperature compensation for RF power amplifiers and low-noise amplifiers. 
 
When used with the QPK1521 SPDT switch driver and QPK1522 drain controller, it forms a complete bias control chipset that enables fully coordinated gate, drain, and RF path switching in front-end modules and phased array systems. This chipset approach allows designers to implement sub-100 ns TX/RX switching, automated IDQ calibration, and safe bias sequencing, while significantly reducing the complexity and component count of traditional discrete bias networks.
预览
i
Product Data Sheet修订版 A2 – 2026-09-04
申请样品联系销售
申请样品联系销售

主要特性

  • 8-channel programmable gate bias control (PA + LNA support)
  • Integrated DACs for independent VON/VOFF settings
  • High-speed TX/RX switching with programmable sequencing
  • I2C and SPI digital interface for flexible system control
  • Built-in temperature compensation for stable bias over environment
  • Supports IDQ calibration when paired with drain controller
  • ±10 mA gate drive capability
  • Compact 5 x 5 mm package optimized for dense array designs
  • Integrated READY signal for safe bias operation
  • Lockout protection
  • Internal and external Fault protection

典型应用

  • AESA radar
  • Phased array systems
  • Electronic warfare
  • RF front-end modules (FEMs)

参数

Pulse Control Mode
Gate
Min Drain Switch Voltage (V)
N/A
Max Drain Switch Voltage (V)
N/A
External Switch FET Support
No
Negative Gate Regulator Bias Range (V)
-5
IDQ Auto Calibration
Yes (with QPK1522)
Automatic Power Sequencer
Yes
Negative Gate Voltage Generation
No (requires external VEE)
封装类型
LGA
封装 (mm)
5.0 x 5.0
RoHS
Yes
ECCN
EAR99qpk

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 A2 – 2026-09-04
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks