/
产品
/
有源天线系统
/
收发前端模块
/
QPF5012

QPF5012

8.5 - 10.5GHz 10W Transmit/Receive Module

QPF5012 is a multi-die front-end module (FEM) designed  for 8.5-10.5GHz X-Band applications. The FEM integrates T/R switch, limiter, low-noise amplifier, and 
power amplifier. Transmit power is 10 W saturated with 40 % PAE and transmitter large signal gain is 20.5 dB. Receiver small signal gain is 23 dB, with receiver noise figure is 2.1 dB.
 
The multi-die FEM offers the optimal semiconductor technology for each functional block to maximize performance in challenging radar applications. Power amplifier and T/R switch are GaN-on-SiC while limiter and LNA are GaAs. 
 
Package is a 7.0 x 5.0 mm plastic over-mold QFN. QPF5012 offers exceptional performance in a compact footprint.
预览
i
Product Data Sheet修订版 A – 2025-11-07
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Frequency Range: 8.5-10.5 GHz
  • TX PSAT: 40.5 dBm, pulsed
  • TX PAE:  40 % @ Pin=20 dBm, pulsed
  • TX Large Signal Gain: 20.5 dBm
  • RX Small Signal Gain: 23 dB
  • RX NF: 2.1 dB
  • RX Saturation Power: 13.8 dBm
  • RX Ouput TOI: 20.7 dBm
     

典型应用

  • Communications
  • Electronic Warfare (EW)
  • Commerical and Military Radar

参数

频率最小值 (GHz)
8.5
频率最大值 (GHz)
10.5
Tx 增益 (dB)
20.5
Tx Psat (W)
11.2
Tx 电压 (V)
22
Tx 电流 (mA)
240
Rx 增益 (dB)
23
Rx NF (dB)
2.1
Rx 电压 (V)
1.8
Rx 电流 (mA)
90
封装类型
QFN 7x5
封装 (mm)
7.0 x 5.0 x 1.435
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
2 results found
全部 (2)= Featured
= Featured
  • Product Data Sheet

    修订版 A – 2025-11-07
    数据手册
  • High-Performance Defense and Aerospace Solutions

    2026-06-15
    手册
每页结果数
10

设计资源

筛选器
3 results found
全部 (3)= Featured
= Featured
  • PCB 布局文件

    Gerber PCB Layout Files

    PCB 布局文件
  • S 参数

    S-Parameters (QPF5012 W074 Rx Spar Sn05)

    S 参数
  • S 参数

    S-Parameters (QPF5012 W074 Tx Spar SN05)

    S 参数
每页结果数
10

相关解决方案

雷达

雷达

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
有源天线系统
/
收发前端模块
/
QPF5012

QPF5012

8.5 - 10.5GHz 10W Transmit/Receive Module

QPF5012 is a multi-die front-end module (FEM) designed  for 8.5-10.5GHz X-Band applications. The FEM integrates T/R switch, limiter, low-noise amplifier, and 
power amplifier. Transmit power is 10 W saturated with 40 % PAE and transmitter large signal gain is 20.5 dB. Receiver small signal gain is 23 dB, with receiver noise figure is 2.1 dB.
 
The multi-die FEM offers the optimal semiconductor technology for each functional block to maximize performance in challenging radar applications. Power amplifier and T/R switch are GaN-on-SiC while limiter and LNA are GaAs. 
 
Package is a 7.0 x 5.0 mm plastic over-mold QFN. QPF5012 offers exceptional performance in a compact footprint.
预览
i
Product Data Sheet修订版 A – 2025-11-07
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Frequency Range: 8.5-10.5 GHz
  • TX PSAT: 40.5 dBm, pulsed
  • TX PAE:  40 % @ Pin=20 dBm, pulsed
  • TX Large Signal Gain: 20.5 dBm
  • RX Small Signal Gain: 23 dB
  • RX NF: 2.1 dB
  • RX Saturation Power: 13.8 dBm
  • RX Ouput TOI: 20.7 dBm
     

典型应用

  • Communications
  • Electronic Warfare (EW)
  • Commerical and Military Radar

参数

频率最小值 (GHz)
8.5
频率最大值 (GHz)
10.5
Tx 增益 (dB)
20.5
Tx Psat (W)
11.2
Tx 电压 (V)
22
Tx 电流 (mA)
240
Rx 增益 (dB)
23
Rx NF (dB)
2.1
Rx 电压 (V)
1.8
Rx 电流 (mA)
90
封装类型
QFN 7x5
封装 (mm)
7.0 x 5.0 x 1.435
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
2 results found
全部 (2)= Featured
= Featured
  • Product Data Sheet

    修订版 A – 2025-11-07
    数据手册
  • High-Performance Defense and Aerospace Solutions

    2026-06-15
    手册
每页结果数
10

设计资源

筛选器
3 results found
全部 (3)= Featured
= Featured
  • PCB 布局文件

    Gerber PCB Layout Files

    PCB 布局文件
  • S 参数

    S-Parameters (QPF5012 W074 Rx Spar Sn05)

    S 参数
  • S 参数

    S-Parameters (QPF5012 W074 Tx Spar SN05)

    S 参数
每页结果数
10

相关解决方案

雷达

雷达

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks