/
产品
/
无线连接
/
Wi-Fi 射频前端模块
/
QPF4607

QPF4607

6 GHz Wi-Fi 7 High Power Front End Module

The Qorvo® QPF4607 is an integrated front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The compact form factor and integrated matching minimizes layout area in the application.  
 
Performance is focused on optimizing the PA for a 5V supply voltage that minimizes power consumption to allow for systems that use digital pre-distortion to achieve the highest linear output power and leading edge throughput for the RF chain.  This is done across a wide bandwidth enabling operation in all channels from UNII5-8 (5.945 to 7.125 GHz)
 
A coupler with RF output is integrated for DPD feedback training.  Options for alternate routing of the feedback are included with low loss.  For power control a broadrange, constant slope voltage logarithmic power detector is provided for application feedback.  The module includes a state to turn the FEM on and off, which could reduce bill of material or give an option to reduce current draw.
 
The QPF4607 integrates a 6 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable multi-mode low noise amplifier (LNA)  into a single device.
产出
i
Please contact Qorvo Sales for information
Data Sheet Brief修订版 B – 2026-05-15
申请样品联系销售
申请样品联系销售

主要特性

  • 5945 – 7125 MHz
  • PSAT = +30 dBm
  • Optimized for +5 V Operation
  • DC Power = 1.45 W at +24 dBm
  • 34 dB Tx Gain
  • 1.8/3 dB Noise Figure
  • 13.5/4 dB Rx Gain & 7 dB Bypass Loss
  • 25 dB 2.4 GHz Rejection on Rx Path
  • Integrated RF & DC Logarithmic Power Detector

典型应用

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

参数

Type
6 GHz
频率最小值 (GHz)
5.945
频率最大值 (GHz)
7.125
功能性
NLPA+SW+LNA+CPLR
Wi-Fi 标准
Wi-Fi 7
Vcc (V)
5
11ac Pout (dBm)
23
SEM Pout (dBm)
26
Tx 增益 (dB)
34
Rx 增益 (dB)
13.5/4
NF (dB)
1.8/3
封装类型
Laminate
封装 (mm)
5.0 x 3.0
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Data Sheet Brief

    修订版 B – 2026-05-15
    数据手册简版
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
无线连接
/
Wi-Fi 射频前端模块
/
QPF4607

QPF4607

6 GHz Wi-Fi 7 High Power Front End Module

The Qorvo® QPF4607 is an integrated front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The compact form factor and integrated matching minimizes layout area in the application.  
 
Performance is focused on optimizing the PA for a 5V supply voltage that minimizes power consumption to allow for systems that use digital pre-distortion to achieve the highest linear output power and leading edge throughput for the RF chain.  This is done across a wide bandwidth enabling operation in all channels from UNII5-8 (5.945 to 7.125 GHz)
 
A coupler with RF output is integrated for DPD feedback training.  Options for alternate routing of the feedback are included with low loss.  For power control a broadrange, constant slope voltage logarithmic power detector is provided for application feedback.  The module includes a state to turn the FEM on and off, which could reduce bill of material or give an option to reduce current draw.
 
The QPF4607 integrates a 6 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable multi-mode low noise amplifier (LNA)  into a single device.
产出
i
Please contact Qorvo Sales for information
Data Sheet Brief修订版 B – 2026-05-15
申请样品联系销售
申请样品联系销售

主要特性

  • 5945 – 7125 MHz
  • PSAT = +30 dBm
  • Optimized for +5 V Operation
  • DC Power = 1.45 W at +24 dBm
  • 34 dB Tx Gain
  • 1.8/3 dB Noise Figure
  • 13.5/4 dB Rx Gain & 7 dB Bypass Loss
  • 25 dB 2.4 GHz Rejection on Rx Path
  • Integrated RF & DC Logarithmic Power Detector

典型应用

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

参数

Type
6 GHz
频率最小值 (GHz)
5.945
频率最大值 (GHz)
7.125
功能性
NLPA+SW+LNA+CPLR
Wi-Fi 标准
Wi-Fi 7
Vcc (V)
5
11ac Pout (dBm)
23
SEM Pout (dBm)
26
Tx 增益 (dB)
34
Rx 增益 (dB)
13.5/4
NF (dB)
1.8/3
封装类型
Laminate
封装 (mm)
5.0 x 3.0
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Data Sheet Brief

    修订版 B – 2026-05-15
    数据手册简版
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks