/
产品
/
无线连接
/
Wi-Fi 射频前端模块
/
QPF4509C00

QPF4509C00

5 GHz Wi-Fi 7 High Power Nonlinear Front End Module

The Qorvo® QPF4509C00 is an integrated front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA efficiency for a supply voltage range that minimizes power consumption to allow for systems that use digital pre-distortion to achieve the highest linear output power and leading edge throughput for the RF chain. This is done across a extreme wide bandwidth enabling operation in all channels from UNII 1-3 (5.1 to 5.9 GHz).

A coupler with RF output as well as a broadrange, constant slope voltage logarithmic power detector is provided for application feedback. The QPF4509C00 integrates a 5 GHz power amplifier (PA), single pole two throw switch (SP2T) bypassable low noise amplifier (LNA), an RF coupler and voltage detector into a single device.

产出
i
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • PSAT = +32 dBm
  • Corrected DEVM1
  • POUT = +21 dBm MCS13 EHT160 -43 dB Dynamic EVM
  • POUT = +22 dBm MCS11 HE80 -43 dB Dynamic EVM
  • POUT = +23.5 dBm MCS9 VHT80 -35 dB Dynamic EVM
  • POUT = +26 dBm MCS0 HT/HE20 Spectral Mask Compliance
  • DC Power = 1.10 W at +22 dBm
  • 30.5 dB Tx Gain
  • 1.5 dB Noise Figure
  • >25 dB 2.4 GHz Rejection on Rx Path
  • Integrated RF Coupler & DC Logarithmic Power Detector

典型应用

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

参数

Type
5 GHz
频率最小值 (GHz)
5.17
频率最大值 (GHz)
5.835
功能性
NLPA+SW+LNA+CPLR
Wi-Fi 标准
Wi-Fi 7
Vcc (V)
5
11ac Pout (dBm)
24
SEM Pout (dBm)
26
Tx 增益 (dB)
30.5
Rx 增益 (dB)
15
NF (dB)
1.8
封装类型
Laminate
封装 (mm)
3.0 x 3.0
RoHS
Yes
ECCN
5A991G

相关解决方案

仓库与库存管理

仓库与库存管理

机器人

机器人

实时定位服务

实时定位服务

无线接入点

无线接入点

安防

安防

网络连接

网络连接

工业运输

工业运输

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
无线连接
/
Wi-Fi 射频前端模块
/
QPF4509C00

QPF4509C00

5 GHz Wi-Fi 7 High Power Nonlinear Front End Module

The Qorvo® QPF4509C00 is an integrated front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The compact form factor and integrated matching minimizes layout area in the application.

Performance is focused on optimizing the PA efficiency for a supply voltage range that minimizes power consumption to allow for systems that use digital pre-distortion to achieve the highest linear output power and leading edge throughput for the RF chain. This is done across a extreme wide bandwidth enabling operation in all channels from UNII 1-3 (5.1 to 5.9 GHz).

A coupler with RF output as well as a broadrange, constant slope voltage logarithmic power detector is provided for application feedback. The QPF4509C00 integrates a 5 GHz power amplifier (PA), single pole two throw switch (SP2T) bypassable low noise amplifier (LNA), an RF coupler and voltage detector into a single device.

产出
i
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • PSAT = +32 dBm
  • Corrected DEVM1
  • POUT = +21 dBm MCS13 EHT160 -43 dB Dynamic EVM
  • POUT = +22 dBm MCS11 HE80 -43 dB Dynamic EVM
  • POUT = +23.5 dBm MCS9 VHT80 -35 dB Dynamic EVM
  • POUT = +26 dBm MCS0 HT/HE20 Spectral Mask Compliance
  • DC Power = 1.10 W at +22 dBm
  • 30.5 dB Tx Gain
  • 1.5 dB Noise Figure
  • >25 dB 2.4 GHz Rejection on Rx Path
  • Integrated RF Coupler & DC Logarithmic Power Detector

典型应用

  • Access Points
  • Wireless Routers
  • Residential Gateways
  • Customer Premise Equipment
  • Internet of Things

参数

Type
5 GHz
频率最小值 (GHz)
5.17
频率最大值 (GHz)
5.835
功能性
NLPA+SW+LNA+CPLR
Wi-Fi 标准
Wi-Fi 7
Vcc (V)
5
11ac Pout (dBm)
24
SEM Pout (dBm)
26
Tx 增益 (dB)
30.5
Rx 增益 (dB)
15
NF (dB)
1.8
封装类型
Laminate
封装 (mm)
3.0 x 3.0
RoHS
Yes
ECCN
5A991G

相关解决方案

仓库与库存管理

仓库与库存管理

机器人

机器人

实时定位服务

实时定位服务

无线接入点

无线接入点

安防

安防

网络连接

网络连接

工业运输

工业运输

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks