/
产品
/
放大器
/
射频功率晶体管
/
QPD2562L

QPD2562L

2.5 - 3.5 GHz, 200 W GaN on SiC RF Transistor

The QPD2562L is a 200 W - 300 W discrete GaN on SiC HEMT which operates from 2.5 to 2.9 GHz and 2.9 to 3.3 GHz providing typically up to 55.4 dBm / 53 dBm respectively, of saturated output power with 13 dB of large-signal gain and 50% / 45% respectively, of drain efficiency.

Input pre-match within the package results in ease of external board match and saves board space. The device is housed in an industry standard air cavity package and is ideally suited for Radar applications. The device can support both CW and pulsed operations.

Evaluation boards are available upon request.

预览
i
Product Data Sheet修订版 A – 2026-07
在线购买申请样品联系销售
分销商库存
RFMW
15
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
15
在线购买

主要特性

  • Operating Frequency Range: 2.5 - 2.9 GHz, 2.9 - 3.3 GHz
  • Saturated Output Power PSAT: 54.8 dBm, 53 dBm
  • Drain Efficiency at PSAT: 50%, 45%
  • Large Signal Gain at PSAT: 13 dB
  • Bias: VDS = +50 V, IDQ = 440 mA
  • Package Type: NI-650
  • Package Dimensions: 29.00 x 5.84 mm

典型应用

  • S-Band Radar
  • ISM
  • Communications
  • Electronic Warfare

参数

频率最小值 (MHz)
2,900
频率最大值 (MHz)
3,300
增益 (dB)
13
Psat (dBm)
53
Vd (V)
50
封装类型
NI-650
封装 (mm)
29.00 x 5.84

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Product Data Sheet

    修订版 A – 2026-07
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • RF GaN HEMT Primer

    修订版 A – 2026-07-30
    应用笔记
每页结果数
10

相关解决方案

雷达

雷达

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
放大器
/
射频功率晶体管
/
QPD2562L

QPD2562L

2.5 - 3.5 GHz, 200 W GaN on SiC RF Transistor

The QPD2562L is a 200 W - 300 W discrete GaN on SiC HEMT which operates from 2.5 to 2.9 GHz and 2.9 to 3.3 GHz providing typically up to 55.4 dBm / 53 dBm respectively, of saturated output power with 13 dB of large-signal gain and 50% / 45% respectively, of drain efficiency.

Input pre-match within the package results in ease of external board match and saves board space. The device is housed in an industry standard air cavity package and is ideally suited for Radar applications. The device can support both CW and pulsed operations.

Evaluation boards are available upon request.

预览
i
Product Data Sheet修订版 A – 2026-07
在线购买申请样品联系销售
分销商库存
RFMW
15
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
15
在线购买

主要特性

  • Operating Frequency Range: 2.5 - 2.9 GHz, 2.9 - 3.3 GHz
  • Saturated Output Power PSAT: 54.8 dBm, 53 dBm
  • Drain Efficiency at PSAT: 50%, 45%
  • Large Signal Gain at PSAT: 13 dB
  • Bias: VDS = +50 V, IDQ = 440 mA
  • Package Type: NI-650
  • Package Dimensions: 29.00 x 5.84 mm

典型应用

  • S-Band Radar
  • ISM
  • Communications
  • Electronic Warfare

参数

频率最小值 (MHz)
2,900
频率最大值 (MHz)
3,300
增益 (dB)
13
Psat (dBm)
53
Vd (V)
50
封装类型
NI-650
封装 (mm)
29.00 x 5.84

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Product Data Sheet

    修订版 A – 2026-07
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • RF GaN HEMT Primer

    修订版 A – 2026-07-30
    应用笔记
每页结果数
10

相关解决方案

雷达

雷达

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks