/
产品
/
放大器
/
射频功率晶体管
/
QPD1004A

QPD1004A

30 - 1200 MHz, 25 Watt, GaN RF Input-Matched Transistor

QPD1004A is a 25W (P3dB), 50-Ohm input-matched discrete GaN on SiC HEMT which operates from 30 MHz to 1200 MHz. The integrated input matching network enables wideband gain and power performance, while the output can be matched on board to optimize power and efficiency for any region within the band. The device is housed in a 6 x 5mm leadless SMT package that saves real estate of already space-constrained handheld radios.
产出
i
Product Data Sheet修订版 B – 2026-02-26
在线购买申请样品联系销售
分销商库存
RFMW
273
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
273
在线购买

主要特性

  • Frequency range: 30 - 1200 MHz
  • Drain Voltage: 50 V
  • Output Power (P3dB): 40W at 1 GHz, load pull data
  • PAE (P3dB): 73% at 1 GHz, load pull data
  • Input matched to 50 Ohms
  • Low thermal resistance package

典型应用

  • Military Radar
  • Civilian Radar
  • Land mobile and military radio communications
  • Test instrumentation
  • Wideband or narrowband amplifiers
  • Jammers

参数

频率最小值 (MHz)
30
频率最大值 (MHz)
1,000
类型
Input-Matched
增益 (dB)
17
Psat (dBm)
43.4
PAE (%)
58
Vd (V)
50
封装类型
QFN
封装 (mm)
6.0 x 5.0 x 0.85

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Product Data Sheet

    修订版 B – 2026-02-26
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • RF GaN HEMT Primer

    修订版 A – 2026-07-30
    应用笔记
每页结果数
10

相关解决方案

测试与测量设备

测试与测量设备

信号干扰机

信号干扰机

军用无线电

军用无线电

宏基站

宏基站

小基站

小基站

雷达

雷达

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
放大器
/
射频功率晶体管
/
QPD1004A

QPD1004A

30 - 1200 MHz, 25 Watt, GaN RF Input-Matched Transistor

QPD1004A is a 25W (P3dB), 50-Ohm input-matched discrete GaN on SiC HEMT which operates from 30 MHz to 1200 MHz. The integrated input matching network enables wideband gain and power performance, while the output can be matched on board to optimize power and efficiency for any region within the band. The device is housed in a 6 x 5mm leadless SMT package that saves real estate of already space-constrained handheld radios.
产出
i
Product Data Sheet修订版 B – 2026-02-26
在线购买申请样品联系销售
分销商库存
RFMW
273
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
273
在线购买

主要特性

  • Frequency range: 30 - 1200 MHz
  • Drain Voltage: 50 V
  • Output Power (P3dB): 40W at 1 GHz, load pull data
  • PAE (P3dB): 73% at 1 GHz, load pull data
  • Input matched to 50 Ohms
  • Low thermal resistance package

典型应用

  • Military Radar
  • Civilian Radar
  • Land mobile and military radio communications
  • Test instrumentation
  • Wideband or narrowband amplifiers
  • Jammers

参数

频率最小值 (MHz)
30
频率最大值 (MHz)
1,000
类型
Input-Matched
增益 (dB)
17
Psat (dBm)
43.4
PAE (%)
58
Vd (V)
50
封装类型
QFN
封装 (mm)
6.0 x 5.0 x 0.85

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Product Data Sheet

    修订版 B – 2026-02-26
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • RF GaN HEMT Primer

    修订版 A – 2026-07-30
    应用笔记
每页结果数
10

相关解决方案

测试与测量设备

测试与测量设备

信号干扰机

信号干扰机

军用无线电

军用无线电

宏基站

宏基站

小基站

小基站

雷达

雷达

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks