/
产品
/
放大器
/
大功率固态功率放大器
/
QPB3238J

QPB3238J

32 - 38 GHz Wideband GaN Solid State Power Amplifier (SSPA)

The QPB3238J is a solid state driver amplifier with an operating range of 32 - 38 GHz while achieving 42 dBm (15 Watts) of saturated output power. Its compact size and weight make it ideally suited to drive Qorvo's Spatium SSPAs in the 32 - 38 GHz band targeting Electronic Warfare, Radar, and Military Communications applications.

The QPB3238J includes a DC enable function that can be used to pulse / modulate the RF output of the amplifier. In BLANK (disabled) mode, the amplifier's current is reduced to nearly 0A, resulting in reduced noise and power dissipation.

RF input and output are via WR28 waveguide connections. DC power and control / monitoring interface is provided via a Micro D-Sub connector.

产出
i
Please contact Qorvo Sales for details
Product Data Sheet修订版 C – 2026-01
申请样品联系销售
申请样品联系销售

主要特性

  • Solid State Power Amplifier (SSPA)
  • 32 - 38 GHz bandwidth
  • Solid state reliability
  • Reduced SWaP
  • High RF Power Output
     

典型应用

  • Radar
  • Communications
  • Electronic Warefare

参数

频率最小值 (GHz)
32
频率最大值 (GHz)
38
Psat (W)
14 to 20
功率增益 (dB)
36.5 to 38
小信号增益 (dB)
50 to 65
PAE (%)
12 to 15
电压 (V)
24
ECCN
3A001.B.4

技术文档

筛选器
3 results found
全部 (3)
  • Product Data Sheet

    修订版 C – 2026-01
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • High-Performance Defense and Aerospace Solutions

    2026-06-15
    手册
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)
  • 视频

    Taking The Fear Out of Spatium

    视频
每页结果数
10

相关解决方案

无人机

无人机 

军用无线电

军用无线电 

卫星通信

卫星通信 

信号干扰机

信号干扰机 

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

|

+1-833-641-3810

/
产品
/
放大器
/
大功率固态功率放大器
/
QPB3238J

QPB3238J

32 - 38 GHz Wideband GaN Solid State Power Amplifier (SSPA)

The QPB3238J is a solid state driver amplifier with an operating range of 32 - 38 GHz while achieving 42 dBm (15 Watts) of saturated output power. Its compact size and weight make it ideally suited to drive Qorvo's Spatium SSPAs in the 32 - 38 GHz band targeting Electronic Warfare, Radar, and Military Communications applications.

The QPB3238J includes a DC enable function that can be used to pulse / modulate the RF output of the amplifier. In BLANK (disabled) mode, the amplifier's current is reduced to nearly 0A, resulting in reduced noise and power dissipation.

RF input and output are via WR28 waveguide connections. DC power and control / monitoring interface is provided via a Micro D-Sub connector.

产出
i
Please contact Qorvo Sales for details
Product Data Sheet修订版 C – 2026-01
申请样品联系销售
申请样品联系销售

主要特性

  • Solid State Power Amplifier (SSPA)
  • 32 - 38 GHz bandwidth
  • Solid state reliability
  • Reduced SWaP
  • High RF Power Output
     

典型应用

  • Radar
  • Communications
  • Electronic Warefare

参数

频率最小值 (GHz)
32
频率最大值 (GHz)
38
Psat (W)
14 to 20
功率增益 (dB)
36.5 to 38
小信号增益 (dB)
50 to 65
PAE (%)
12 to 15
电压 (V)
24
ECCN
3A001.B.4

技术文档

筛选器
3 results found
全部 (3)
  • Product Data Sheet

    修订版 C – 2026-01
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • High-Performance Defense and Aerospace Solutions

    2026-06-15
    手册
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)
  • 视频

    Taking The Fear Out of Spatium

    视频
每页结果数
10

相关解决方案

无人机

无人机 

军用无线电

军用无线电 

卫星通信

卫星通信 

信号干扰机

信号干扰机 

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

|

+1-833-641-3810

Qorvo
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo
Qorvo
Qorvo
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo
Qorvo