/
产品
/
滤波器和双工器
/
射频滤波器
/
QPB1055

QPB1055

C-Band Switched Filter Bank Module

The QPB1055 is a C-Band switched filter bank module containing two switches on both sides of 7 BAW filters and a bypass path. QPB1055 provides contiguous spectrum coverage from 5.2-5.9GHz, featuring high out-of-band rejection and low insertion loss. QPB1055 is housed in a compact 6.0 x 6.0 mm package for C-Band Radar applications. 

QPB1055 enables receiver frequency agility while reducing the need for a custom filter design.

预览
i

Please contact Qorvo Sales for details.

Product Data Sheet修订版 A – 2026-09-22
申请样品联系销售
申请样品联系销售

主要特性

  • C-Band: 5200 to 5900MHz
  • Seven Filter Channels and a Bypass Path
  • Low Passband Insertion Loss
  • No external matching required
  • Single input, Single Output Operation
  • Size: 6.00 x 6.00 x 0.79 mm
  • Surface Mount Device

典型应用

  • C-Band Radar

参数

技术
BAW
类型
D&A
频段
C-Band
频率 (MHz)
5,200 to 5,900
带宽 (MHz)
100
插入损耗 (dB)
6.5
I/O 配置
SI/SO
封装类型
SMT
封装 (mm)
6.00 x 6.00 x 0.79
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
2 results found
全部 (2)= Featured
= Featured
  • Product Data Sheet

    修订版 A – 2026-09-22
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • S 参数

    S-Parameters

    S 参数
每页结果数
10

相关解决方案

数字接收机

数字接收机

雷达

雷达

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
滤波器和双工器
/
射频滤波器
/
QPB1055

QPB1055

C-Band Switched Filter Bank Module

The QPB1055 is a C-Band switched filter bank module containing two switches on both sides of 7 BAW filters and a bypass path. QPB1055 provides contiguous spectrum coverage from 5.2-5.9GHz, featuring high out-of-band rejection and low insertion loss. QPB1055 is housed in a compact 6.0 x 6.0 mm package for C-Band Radar applications. 

QPB1055 enables receiver frequency agility while reducing the need for a custom filter design.

预览
i

Please contact Qorvo Sales for details.

Product Data Sheet修订版 A – 2026-09-22
申请样品联系销售
申请样品联系销售

主要特性

  • C-Band: 5200 to 5900MHz
  • Seven Filter Channels and a Bypass Path
  • Low Passband Insertion Loss
  • No external matching required
  • Single input, Single Output Operation
  • Size: 6.00 x 6.00 x 0.79 mm
  • Surface Mount Device

典型应用

  • C-Band Radar

参数

技术
BAW
类型
D&A
频段
C-Band
频率 (MHz)
5,200 to 5,900
带宽 (MHz)
100
插入损耗 (dB)
6.5
I/O 配置
SI/SO
封装类型
SMT
封装 (mm)
6.00 x 6.00 x 0.79
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
2 results found
全部 (2)= Featured
= Featured
  • Product Data Sheet

    修订版 A – 2026-09-22
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • S 参数

    S-Parameters

    S 参数
每页结果数
10

相关解决方案

数字接收机

数字接收机

雷达

雷达

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks