/
产品
/
放大器
/
驱动放大器(<3 W)
/
QPA9510

QPA9510

100 - 1000 MHz 3V General Purpose/GSM Power Amplifier

The QPA9510 is a high-power, high-gain, high-efficiency power amplifier. The device is manufactured with Qorvo's advanced GaAs process. The amplifier provides 34dB of max gain and able to achieve +32dBm of P1dB along with flexibility in bias settings.

QPA9510 is designed for use as the final RF amplifier in GSM hand-held equipment in 900 MHz band and other applications in the UHF bands. An analog on-board power controller provides over 70 dB range of gain adjustment. This control also allows for power down with a voltage equal to the logic "Low" to set the device in standby mode.

The QPA9510 is tunable over any sub-bands in the operating range to optimize performance. The amplifiers sit in a 3mmx3mm compact QFN package.

产出
i
Product Data Sheet2026-03-18
在线购买申请样品联系销售
分销商库存
RFMW
2,393
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
2,393
在线购买

主要特性

  • 100 – 1000 MHz Operating Frequency Range
  • +2.8 to +3.6V Single Supply
  • 34 dB Max Gain with Analog Gain Control
  • 55% Efficiency
  • Achieves +35 dBm P1dB
  • Supports GSM and E-GSM
  • 3 x 3 mm QFN Package

典型应用

  • FM Radio Applications
  • 865 MHz to 928 MHz
  • 3V GSM Cellular Handsets
  • GPRS Compatible
  • UHF Applications

参数

频率最小值 (MHz)
100
频率最大值 (MHz)
1,000
OP1dB (dBm)
35.4
小信号增益 (dB)
33.8
OIP3 (dBm)
N/A
电压 (V)
3.8
电流 (mA)
215
封装类型
SMT Laminate
封装 (mm)
3.0 x 3.0
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
7 results found
全部 (7)= Featured
= Featured
  • Product Data Sheet

    2026-03-18
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • 400 MHz High Power Product Application Note

    修订版 A – 2026-09-14
    应用笔记
  • 400 MHz Max Gain Product Application Notes

    修订版 A – 2026-09-14
    应用笔记
  • High Performance Solutions for RF Front-Ends

    2026-05-15
    手册
  • Industrial & Commercial Drones Solutions Guide

    2026-05
    解决方案指南
  • RFID Readers Solutions Guide

    2026-05
    解决方案指南
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • S 参数

    S-Parameters

    S 参数
每页结果数
10

相关解决方案

无线接入点

无线接入点

测试与测量设备

测试与测量设备

科学与医疗设备

科学与医疗设备

智能抄表

智能抄表

工业运输

工业运输

小基站

小基站

手机与平板

手机与平板

大规模 MIMO 与波束成形

大规模 MIMO 与波束成形

回传

回传

宏基站

宏基站

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
放大器
/
驱动放大器(<3 W)
/
QPA9510

QPA9510

100 - 1000 MHz 3V General Purpose/GSM Power Amplifier

The QPA9510 is a high-power, high-gain, high-efficiency power amplifier. The device is manufactured with Qorvo's advanced GaAs process. The amplifier provides 34dB of max gain and able to achieve +32dBm of P1dB along with flexibility in bias settings.

QPA9510 is designed for use as the final RF amplifier in GSM hand-held equipment in 900 MHz band and other applications in the UHF bands. An analog on-board power controller provides over 70 dB range of gain adjustment. This control also allows for power down with a voltage equal to the logic "Low" to set the device in standby mode.

The QPA9510 is tunable over any sub-bands in the operating range to optimize performance. The amplifiers sit in a 3mmx3mm compact QFN package.

产出
i
Product Data Sheet2026-03-18
在线购买申请样品联系销售
分销商库存
RFMW
2,393
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
2,393
在线购买

主要特性

  • 100 – 1000 MHz Operating Frequency Range
  • +2.8 to +3.6V Single Supply
  • 34 dB Max Gain with Analog Gain Control
  • 55% Efficiency
  • Achieves +35 dBm P1dB
  • Supports GSM and E-GSM
  • 3 x 3 mm QFN Package

典型应用

  • FM Radio Applications
  • 865 MHz to 928 MHz
  • 3V GSM Cellular Handsets
  • GPRS Compatible
  • UHF Applications

参数

频率最小值 (MHz)
100
频率最大值 (MHz)
1,000
OP1dB (dBm)
35.4
小信号增益 (dB)
33.8
OIP3 (dBm)
N/A
电压 (V)
3.8
电流 (mA)
215
封装类型
SMT Laminate
封装 (mm)
3.0 x 3.0
RoHS
Yes
ECCN
5A991G

技术文档

筛选器
7 results found
全部 (7)= Featured
= Featured
  • Product Data Sheet

    2026-03-18
    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • 400 MHz High Power Product Application Note

    修订版 A – 2026-09-14
    应用笔记
  • 400 MHz Max Gain Product Application Notes

    修订版 A – 2026-09-14
    应用笔记
  • High Performance Solutions for RF Front-Ends

    2026-05-15
    手册
  • Industrial & Commercial Drones Solutions Guide

    2026-05
    解决方案指南
  • RFID Readers Solutions Guide

    2026-05
    解决方案指南
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • S 参数

    S-Parameters

    S 参数
每页结果数
10

相关解决方案

无线接入点

无线接入点

测试与测量设备

测试与测量设备

科学与医疗设备

科学与医疗设备

智能抄表

智能抄表

工业运输

工业运输

小基站

小基站

手机与平板

手机与平板

大规模 MIMO 与波束成形

大规模 MIMO 与波束成形

回传

回传

宏基站

宏基站

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks