/
产品
/
放大器
/
功率放大器
/
QPA1722

QPA1722

17.7 - 20.2 GHz 10 Watt GaN Power Amplifier

Qorvo's QPA1722 is a high power, packaged K-Band  MMIC amplifier fabricated using Qorvo's production 0.15 um GaN-on-SiC process (QGaN15). The QPA1722 targets the 17.7 – 20.2 GHz Satcom band while providing 5 Watts of linear power with third-order intermodulation distortion products of 25 dBc.  Furthermore, QPA1722 can deliver output powers up to 10 Watts with 26 dB of small-signal gain and 35% power-added efficiency.  
 
The QPA1722 also had an integrated power detector to support system diagnostics and other needs.
 
To simplify system integration, QPA1722 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance. Also, there are on-chip blocking capacitors following the DC grounds on the input and output ports.
 
 
The QPA1722 is ideal for supporting communications and radar applications in both commercial and military markets.
 
The QPA1722 is 100% DC and RF tested to ensure compliance to electrical specifications.
 
Lead-free and RoHS compliant.
预览
i
Product Data Sheet修订版 C – 2025-12-16
在线购买申请样品联系销售
分销商库存
RFMW
25
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
25
在线购买

主要特性

  • Frequency Range: 17.7 – 20.2 GHz
  • Linear POUT: 37 dBm
  • PSAT (PIN = 22 dBm): 40 dBm
  • PAE (PIN = 22 dBm): 35%
  • IMD3 ( POUT/TONE = 34 dBm): -25 dBc
  • Small Signal Gain: 26 dB
  • Integrated Power Detector
  • Bias: VD = 20 V, IDQ = 224 mA, VG = -2.5 V typical range
  • Package Dimensions: 6.0 x 5.0 x 1.64 mm
     

参数

频率最小值 (GHz)
17.7
频率最大值 (GHz)
20.2
Psat (dBm)
40
增益 (dB)
26
PAE (%)
35
Vd (V)
20
封装类型
AC, -SM
封装 (mm)
6.0 x 5.0 x 1.64
RoHS
Yes
ECCN
GaN15

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 C – 2025-12-16
    数据手册
每页结果数
10

设计资源

筛选器
2 results found
全部 (2)= Featured
= Featured
  • PCB 布局文件

    Gerber PCB Layout Files

    PCB 布局文件
  • 软件

    QPA1722 20 V-224mA_All Tbase_s2p

    软件
每页结果数
10

相关解决方案

军用无线电

军用无线电

卫星通信

卫星通信

卫星终端

卫星终端

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
放大器
/
功率放大器
/
QPA1722

QPA1722

17.7 - 20.2 GHz 10 Watt GaN Power Amplifier

Qorvo's QPA1722 is a high power, packaged K-Band  MMIC amplifier fabricated using Qorvo's production 0.15 um GaN-on-SiC process (QGaN15). The QPA1722 targets the 17.7 – 20.2 GHz Satcom band while providing 5 Watts of linear power with third-order intermodulation distortion products of 25 dBc.  Furthermore, QPA1722 can deliver output powers up to 10 Watts with 26 dB of small-signal gain and 35% power-added efficiency.  
 
The QPA1722 also had an integrated power detector to support system diagnostics and other needs.
 
To simplify system integration, QPA1722 is fully matched to 50 ohms with DC grounded I/O ports for optimum ESD performance. Also, there are on-chip blocking capacitors following the DC grounds on the input and output ports.
 
 
The QPA1722 is ideal for supporting communications and radar applications in both commercial and military markets.
 
The QPA1722 is 100% DC and RF tested to ensure compliance to electrical specifications.
 
Lead-free and RoHS compliant.
预览
i
Product Data Sheet修订版 C – 2025-12-16
在线购买申请样品联系销售
分销商库存
RFMW
25
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
25
在线购买

主要特性

  • Frequency Range: 17.7 – 20.2 GHz
  • Linear POUT: 37 dBm
  • PSAT (PIN = 22 dBm): 40 dBm
  • PAE (PIN = 22 dBm): 35%
  • IMD3 ( POUT/TONE = 34 dBm): -25 dBc
  • Small Signal Gain: 26 dB
  • Integrated Power Detector
  • Bias: VD = 20 V, IDQ = 224 mA, VG = -2.5 V typical range
  • Package Dimensions: 6.0 x 5.0 x 1.64 mm
     

参数

频率最小值 (GHz)
17.7
频率最大值 (GHz)
20.2
Psat (dBm)
40
增益 (dB)
26
PAE (%)
35
Vd (V)
20
封装类型
AC, -SM
封装 (mm)
6.0 x 5.0 x 1.64
RoHS
Yes
ECCN
GaN15

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 C – 2025-12-16
    数据手册
每页结果数
10

设计资源

筛选器
2 results found
全部 (2)= Featured
= Featured
  • PCB 布局文件

    Gerber PCB Layout Files

    PCB 布局文件
  • 软件

    QPA1722 20 V-224mA_All Tbase_s2p

    软件
每页结果数
10

相关解决方案

军用无线电

军用无线电

卫星通信

卫星通信

卫星终端

卫星终端

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks