/
产品
/
放大器
/
驱动放大器(<3 W)
/
QPA0813

QPA0813

8 - 11 GHz 0.5 W X -Band Driver Amplifier

Qorvo's QPA0813 is a packaged, high performance driver amplifier fabricated on Qorvo's production 0.15 um GaAs pHEMT process (QPHT15). Covering 8 - 11 GHz, the QPA0813 provides 0.7 W of saturated output power with 50% power-added efficiency. The device has an Enable / Disable function for fast RF On and Off control, allowing RF pulse mode applications. For linear applications, it can provide 19 dB of small-signal gain with a good return loss.
 
Packaged in a compact 3.0 x 3.0 mm plastic overmold QFN, RF input and output ports are matched to 50Ω. The small package sized makes the part ideal to be used on tight lattice spacing requirements for phased array radar applications.
 
 
 
 
预览
i
Product Data Sheet
在线购买申请样品联系销售
分销商库存
RELL
0
在线购买
RFMW
38
在线购买
在线购买申请样品联系销售
分销商库存
RELL
0
在线购买
RFMW
38
在线购买

主要特性

  • Frequency Range: 8 - 11 GHz
  • PSat: 28.5dBm
  • PAE: 50% (@ Pin = 16dBm)
  • Small Signal Gain: 19dB
  • 2nd Harm: -20 dBc (@ Pin  = 16dBm )
  • Package Dimensions: 3.0 x 3.0 x 0.85 mm
     

典型应用

  • Radar
  • Point to Point Communications
  • VSAT Communications

参数

频率最小值 (MHz)
8,000
频率最大值 (MHz)
11,000
OP1dB (dBm)
19
小信号增益 (dB)
19
OIP3 (dBm)
N/A
电压 (V)
5
电流 (mA)
140
封装类型
QFN
封装 (mm)
3.0 x 3.0
RoHS
Yes

技术文档

筛选器
2 results found
全部 (2)= Featured
= Featured
  • Product Data Sheet

    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
每页结果数
10

相关解决方案

大规模 MIMO 与波束成形

大规模 MIMO 与波束成形

卫星终端

卫星终端

雷达

雷达

宏基站

宏基站

小基站

小基站

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
放大器
/
驱动放大器(<3 W)
/
QPA0813

QPA0813

8 - 11 GHz 0.5 W X -Band Driver Amplifier

Qorvo's QPA0813 is a packaged, high performance driver amplifier fabricated on Qorvo's production 0.15 um GaAs pHEMT process (QPHT15). Covering 8 - 11 GHz, the QPA0813 provides 0.7 W of saturated output power with 50% power-added efficiency. The device has an Enable / Disable function for fast RF On and Off control, allowing RF pulse mode applications. For linear applications, it can provide 19 dB of small-signal gain with a good return loss.
 
Packaged in a compact 3.0 x 3.0 mm plastic overmold QFN, RF input and output ports are matched to 50Ω. The small package sized makes the part ideal to be used on tight lattice spacing requirements for phased array radar applications.
 
 
 
 
预览
i
Product Data Sheet
在线购买申请样品联系销售
分销商库存
RELL
0
在线购买
RFMW
38
在线购买
在线购买申请样品联系销售
分销商库存
RELL
0
在线购买
RFMW
38
在线购买

主要特性

  • Frequency Range: 8 - 11 GHz
  • PSat: 28.5dBm
  • PAE: 50% (@ Pin = 16dBm)
  • Small Signal Gain: 19dB
  • 2nd Harm: -20 dBc (@ Pin  = 16dBm )
  • Package Dimensions: 3.0 x 3.0 x 0.85 mm
     

典型应用

  • Radar
  • Point to Point Communications
  • VSAT Communications

参数

频率最小值 (MHz)
8,000
频率最大值 (MHz)
11,000
OP1dB (dBm)
19
小信号增益 (dB)
19
OIP3 (dBm)
N/A
电压 (V)
5
电流 (mA)
140
封装类型
QFN
封装 (mm)
3.0 x 3.0
RoHS
Yes

技术文档

筛选器
2 results found
全部 (2)= Featured
= Featured
  • Product Data Sheet

    数据手册
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
每页结果数
10

相关解决方案

大规模 MIMO 与波束成形

大规模 MIMO 与波束成形

卫星终端

卫星终端

雷达

雷达

宏基站

宏基站

小基站

小基站

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks