/
产品
/
电源
/
电源管理 IC
/
QP8817

QP8817

Highly integrated power management IC (PMIC) with five buck, two buck-boost, and ten LDOs for vision and advanced processors

The QP8817 is a highly integrated multi-rail power management IC designed to deliver a complete power solution for advanced processors and system-on-chip applications. It features five buck regulators (two configurable for dual-phase operation up to 10A), two buck-boost regulators, and ten linear regulators/load switches, all in a compact 3.76 x 4.16 mm package. With a wide input voltage range of 2.7V to 5.5V, the device supports flexible power sequencing, dynamic voltage scaling, and multiple low power modes to optimize system efficiency and performance. The integrated master controller enables precise startup/shutdown sequencing and fault monitoring, while the I2C interface allows full programmability without hardware changes. Its configurable GPIOs provide additional system control, LED driving, and interrupt capabilities. Ideal for portable multimedia, AI/AR/VR, FPGA, and computer vision applications, the QP8817 simplifies power system design with minimal external components and high efficiency.

预览
i
Data Sheet Brief修订版 A – 2026-09
申请样品联系销售
申请样品联系销售

主要特性

  • Wide input voltage range: 2.7V to 5.5V 
  • Integrated power solution with:
    • 5 Buck switching regulators (two configurable for 5A dual-phase operation) 
    • 2 Buck-Boost regulators (1A output each) 
    • 10 Linear regulators (LDOs) and load switches with currents up to 1.5A
  • High efficiency with ACOT control architecture for fast transient response 
  • 12 configurable GPIO pins for system control, interrupts, LED drive, and more 
  • Configurable startup sequencing, sleep modes, and dynamic voltage scaling (DVS) 
  • I2C interface for flexible system-level configuration and monitoring 
  • Multiple fault protections: undervoltage, overvoltage, overcurrent, thermal warnings, and shutdown
  • Autonomous LED blink and breathe modes for LED control
  • Pin configurable I2C addresses and watchdog timer support
  • Compact 3.76 x 4.16 mm footprint saves PCB area for high density applications

典型应用

  • Portable Audio and Video Devices
  • AI, AR, and VR Systems
  • FPGA Power Management
  • Computer Vision Systems

参数

应用处理器
General Purpose, Silicon Motion, Ambarella, Socionext, Omnivision
电池充电器
No
Regulated Outputs
17
Min Input Voltage (V)
2.7
最大输入电压 (V)
5.5
Pin Count
90-ball WLCSP
Operating Junction Temperature (C)
-40 to 125
降压转换器
5
可配置为负载开关的降压器件
Yes (2 dual-phase)
升降压转换器
2
LDO 稳压器
10
可配置为负载开关的 LDO
Yes
接口
I2C
封装类型
WLCSP
封装 (mm)
3.76 x 4.16
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Data Sheet Brief

    修订版 A – 2026-09
    数据手册简版
  • QP8817 Data Sheet

    修订版 B – 2026-09
    数据手册
  • QP8817AEVB01 User's Guide

    修订版 1.1 – 2026-11-13
    用户指南
每页结果数
10

设计资源

筛选器
2 results found
全部 (2)= Featured
= Featured
  • PCB 布局文件

    QP8817 Altium Layout Files

    PCB 布局文件
  • 评估工具

    QP8817 GUI

    修订版 1.0
    评估工具
每页结果数
10

相关解决方案

智能抄表

智能抄表

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
电源
/
电源管理 IC
/
QP8817

QP8817

Highly integrated power management IC (PMIC) with five buck, two buck-boost, and ten LDOs for vision and advanced processors

The QP8817 is a highly integrated multi-rail power management IC designed to deliver a complete power solution for advanced processors and system-on-chip applications. It features five buck regulators (two configurable for dual-phase operation up to 10A), two buck-boost regulators, and ten linear regulators/load switches, all in a compact 3.76 x 4.16 mm package. With a wide input voltage range of 2.7V to 5.5V, the device supports flexible power sequencing, dynamic voltage scaling, and multiple low power modes to optimize system efficiency and performance. The integrated master controller enables precise startup/shutdown sequencing and fault monitoring, while the I2C interface allows full programmability without hardware changes. Its configurable GPIOs provide additional system control, LED driving, and interrupt capabilities. Ideal for portable multimedia, AI/AR/VR, FPGA, and computer vision applications, the QP8817 simplifies power system design with minimal external components and high efficiency.

预览
i
Data Sheet Brief修订版 A – 2026-09
申请样品联系销售
申请样品联系销售

主要特性

  • Wide input voltage range: 2.7V to 5.5V 
  • Integrated power solution with:
    • 5 Buck switching regulators (two configurable for 5A dual-phase operation) 
    • 2 Buck-Boost regulators (1A output each) 
    • 10 Linear regulators (LDOs) and load switches with currents up to 1.5A
  • High efficiency with ACOT control architecture for fast transient response 
  • 12 configurable GPIO pins for system control, interrupts, LED drive, and more 
  • Configurable startup sequencing, sleep modes, and dynamic voltage scaling (DVS) 
  • I2C interface for flexible system-level configuration and monitoring 
  • Multiple fault protections: undervoltage, overvoltage, overcurrent, thermal warnings, and shutdown
  • Autonomous LED blink and breathe modes for LED control
  • Pin configurable I2C addresses and watchdog timer support
  • Compact 3.76 x 4.16 mm footprint saves PCB area for high density applications

典型应用

  • Portable Audio and Video Devices
  • AI, AR, and VR Systems
  • FPGA Power Management
  • Computer Vision Systems

参数

应用处理器
General Purpose, Silicon Motion, Ambarella, Socionext, Omnivision
电池充电器
No
Regulated Outputs
17
Min Input Voltage (V)
2.7
最大输入电压 (V)
5.5
Pin Count
90-ball WLCSP
Operating Junction Temperature (C)
-40 to 125
降压转换器
5
可配置为负载开关的降压器件
Yes (2 dual-phase)
升降压转换器
2
LDO 稳压器
10
可配置为负载开关的 LDO
Yes
接口
I2C
封装类型
WLCSP
封装 (mm)
3.76 x 4.16
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
3 results found
全部 (3)= Featured
= Featured
  • Data Sheet Brief

    修订版 A – 2026-09
    数据手册简版
  • QP8817 Data Sheet

    修订版 B – 2026-09
    数据手册
  • QP8817AEVB01 User's Guide

    修订版 1.1 – 2026-11-13
    用户指南
每页结果数
10

设计资源

筛选器
2 results found
全部 (2)= Featured
= Featured
  • PCB 布局文件

    QP8817 Altium Layout Files

    PCB 布局文件
  • 评估工具

    QP8817 GUI

    修订版 1.0
    评估工具
每页结果数
10

相关解决方案

智能抄表

智能抄表

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks