/
产品
/
无线连接
/
Wi-Fi 射频前端模块
/
QM45508

QM45508

5 - 7 GHz Wi-Fi 7 Front End Module

The Qorvo® QM45508 is an integrated Mobile Wi-Fi front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The small form factor and integrated matching minimizes layout area in the application.
 
Performance is focused on optimizing the PA for a broad range of supply voltage (3.0V < Vcc < 5.0V). The multiple Wi-Fi TX modes enable optimization of output power, linearity, and power dissipation that conserves power consumption while maintaining the highest linear output power and leading edge throughput.  Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.
 
Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. An integrated power coupler enables close loop power control and DPD optimization.
 
The QM45508 integrates a multi-TX state 5-7 GHz Wi-Fi power amplifier (PA), single pole three throw switch (SP3T) ANT switch, bypassable low noise amplifier (LNA) with multiple RX states, and power coupler into a single device.
预览
i
Please contact Qorvo Sales for details
在线购买申请样品联系销售
分销商库存
RFMW
100
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
100
在线购买

主要特性

  • POUT = +14.5 dBm MCS13 HE320 -44 dB Dynamic EVM (TXH)
  • POUT = +17 dBm MCS11 HE160 -43 dB Dynamic EVM (TXH)
  • POUT = +17.5 dBm MCS9 VHT160 -43 dB Dynamic EVM (TXH)
  • POUT = +19.0 dBm MCS7 HT20 -42 dB Dynamic EVM (TXH)
  • Optimized for a broad range of operating voltages for Mobile Applications
  • 29 dB Tx Gain (TXH)
  • 1.9 dB Noise Figure
  • 14.5 dB Rx Gain (High Gain), 12.5 dB RX Gain (Low Current) & 2.0 dB Bypass Loss
  • Multiple Wi-Fi TX states for most efficient operation
  • Integrated Power Coupler

参数

Type
5-7 GHz
频率最小值 (GHz)
5.15
频率最大值 (GHz)
7.115
功能性
PA, Switch, LNA
Wi-Fi 标准
Wi-Fi 7
Vcc (V)
3.85
11ac Pout (dBm)
14.5
SEM Pout (dBm)
22 (high power mode)
Tx 增益 (dB)
29
Rx 增益 (dB)
14.5
NF (dB)
1.9
封装类型
Laminate
封装 (mm)
2.0 x 2.0
RoHS
Yes
ECCN
5A991G

相关解决方案

机器人

机器人

实时定位服务

实时定位服务

仓库与库存管理

仓库与库存管理

安防

安防

网络连接

网络连接

无线接入点

无线接入点

工业运输

工业运输

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
无线连接
/
Wi-Fi 射频前端模块
/
QM45508

QM45508

5 - 7 GHz Wi-Fi 7 Front End Module

The Qorvo® QM45508 is an integrated Mobile Wi-Fi front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The small form factor and integrated matching minimizes layout area in the application.
 
Performance is focused on optimizing the PA for a broad range of supply voltage (3.0V < Vcc < 5.0V). The multiple Wi-Fi TX modes enable optimization of output power, linearity, and power dissipation that conserves power consumption while maintaining the highest linear output power and leading edge throughput.  Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions.
 
Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. An integrated power coupler enables close loop power control and DPD optimization.
 
The QM45508 integrates a multi-TX state 5-7 GHz Wi-Fi power amplifier (PA), single pole three throw switch (SP3T) ANT switch, bypassable low noise amplifier (LNA) with multiple RX states, and power coupler into a single device.
预览
i
Please contact Qorvo Sales for details
在线购买申请样品联系销售
分销商库存
RFMW
100
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
100
在线购买

主要特性

  • POUT = +14.5 dBm MCS13 HE320 -44 dB Dynamic EVM (TXH)
  • POUT = +17 dBm MCS11 HE160 -43 dB Dynamic EVM (TXH)
  • POUT = +17.5 dBm MCS9 VHT160 -43 dB Dynamic EVM (TXH)
  • POUT = +19.0 dBm MCS7 HT20 -42 dB Dynamic EVM (TXH)
  • Optimized for a broad range of operating voltages for Mobile Applications
  • 29 dB Tx Gain (TXH)
  • 1.9 dB Noise Figure
  • 14.5 dB Rx Gain (High Gain), 12.5 dB RX Gain (Low Current) & 2.0 dB Bypass Loss
  • Multiple Wi-Fi TX states for most efficient operation
  • Integrated Power Coupler

参数

Type
5-7 GHz
频率最小值 (GHz)
5.15
频率最大值 (GHz)
7.115
功能性
PA, Switch, LNA
Wi-Fi 标准
Wi-Fi 7
Vcc (V)
3.85
11ac Pout (dBm)
14.5
SEM Pout (dBm)
22 (high power mode)
Tx 增益 (dB)
29
Rx 增益 (dB)
14.5
NF (dB)
1.9
封装类型
Laminate
封装 (mm)
2.0 x 2.0
RoHS
Yes
ECCN
5A991G

相关解决方案

机器人

机器人

实时定位服务

实时定位服务

仓库与库存管理

仓库与库存管理

安防

安防

网络连接

网络连接

无线接入点

无线接入点

工业运输

工业运输

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks