/
产品
/
有源天线系统
/
波束成形器
/
AWMF-0238

AWMF-0238

17.7 - 21.2 GHz K-Band Quad 4x2 Rx Beamformer IC

The AWMF-0238 is Qorvo's latest CMOS K-band Receive (Rx) SATCOM beamformer IC covering 17.7 to 21.2 GHz with four, dual polarization radiating elements that can support full polarization flexibility. With low coherent noise figure, higher accuracy temp sensing and a new compact package, the new AWMF-0238 sets a new industry benchmark in CMOS beamformers for satellite communications.

The AWMF-0238 features our patented ZERO-CAL® technology and is complemented with the Ka-band Transmit (Tx) SATCOM beamformer IC: AWMF-0239. Using AWMF-0238 and AWMF-0239 together, satellite user terminal providers can now achieve industry's smallest, lowest power, highest efficiency and cost-effective phased array active antennas.

预览
i
Please contact beamforming-sales@qorvo.com for details
Product Data Sheet Brief修订版 B – 2026-07
申请样品联系销售
申请样品联系销售

主要特性

  • 17.7 to 21.2 GHz operation
  • Supports 4 dual pol antenna elements with flexible polarization (RHCP, LHCP, linear) or 8 single pol antenna elements with fixed polarization
  • 30 dB coherent gain
  • 6-bit phase control (LSB=5.625 deg)
  • 6-bit gain control (LSB=0.25 dB)
  • Gain compensation over temperature
  • Telemetry reporting
  • FC-CSP Packaging
  • 1.2V operation
     

参数

频率最小值 (GHz)
17.7
频率最大值 (GHz)
21.2
类型
Receive
极化
Dual
目标应用
SATCOM
封装类型
FC-CSP
RoHS
Yes
ECCN
5A991.h

技术文档

筛选器
5 results found
全部 (5)= Featured
= Featured
  • Product Data Sheet Brief

    修订版 B – 2026-07
    数据手册简版
  • High-Performance Defense and Aerospace Solutions

    2026-06-15
    手册
  • Millimeter Wave Beamforming and Phased Array Basics

    白皮书
  • Playbook - LEO Satellites: Driving the Future SATCOM

    白皮书
  • SATCOM Market Update

    白皮书
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0238 Developer Kit

    Qorvo's AWMF-0238-DL developer kit includes all hardware and software required to interface to the AWMF-0238. The kit enables full evaluation and RF testing of the developer kit with easily defined user...

    Evaluation Kit
每页结果数
10

相关解决方案

卫星通信

卫星通信

卫星终端

卫星终端

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
有源天线系统
/
波束成形器
/
AWMF-0238

AWMF-0238

17.7 - 21.2 GHz K-Band Quad 4x2 Rx Beamformer IC

The AWMF-0238 is Qorvo's latest CMOS K-band Receive (Rx) SATCOM beamformer IC covering 17.7 to 21.2 GHz with four, dual polarization radiating elements that can support full polarization flexibility. With low coherent noise figure, higher accuracy temp sensing and a new compact package, the new AWMF-0238 sets a new industry benchmark in CMOS beamformers for satellite communications.

The AWMF-0238 features our patented ZERO-CAL® technology and is complemented with the Ka-band Transmit (Tx) SATCOM beamformer IC: AWMF-0239. Using AWMF-0238 and AWMF-0239 together, satellite user terminal providers can now achieve industry's smallest, lowest power, highest efficiency and cost-effective phased array active antennas.

预览
i
Please contact beamforming-sales@qorvo.com for details
Product Data Sheet Brief修订版 B – 2026-07
申请样品联系销售
申请样品联系销售

主要特性

  • 17.7 to 21.2 GHz operation
  • Supports 4 dual pol antenna elements with flexible polarization (RHCP, LHCP, linear) or 8 single pol antenna elements with fixed polarization
  • 30 dB coherent gain
  • 6-bit phase control (LSB=5.625 deg)
  • 6-bit gain control (LSB=0.25 dB)
  • Gain compensation over temperature
  • Telemetry reporting
  • FC-CSP Packaging
  • 1.2V operation
     

参数

频率最小值 (GHz)
17.7
频率最大值 (GHz)
21.2
类型
Receive
极化
Dual
目标应用
SATCOM
封装类型
FC-CSP
RoHS
Yes
ECCN
5A991.h

技术文档

筛选器
5 results found
全部 (5)= Featured
= Featured
  • Product Data Sheet Brief

    修订版 B – 2026-07
    数据手册简版
  • High-Performance Defense and Aerospace Solutions

    2026-06-15
    手册
  • Millimeter Wave Beamforming and Phased Array Basics

    白皮书
  • Playbook - LEO Satellites: Driving the Future SATCOM

    白皮书
  • SATCOM Market Update

    白皮书
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Evaluation Kit

    AWMF-0238 Developer Kit

    Qorvo's AWMF-0238-DL developer kit includes all hardware and software required to interface to the AWMF-0238. The kit enables full evaluation and RF testing of the developer kit with easily defined user...

    Evaluation Kit
每页结果数
10

相关解决方案

卫星通信

卫星通信

卫星终端

卫星终端

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks