/
产品
/
电源
/
电源管理 IC
/
ACT82120

ACT82120

1S Switching NVDC Buck Charger with Integrated LDOs

The ACT82120 provides a complete one cell charging ecosystem optimized for portable electronic devices in a single highly integrated PMIC. This IC combines a 1.5A JEITA switching battery charger with integrated VBAT control MOSFET plus two low IQ LDOs, push-button input, and four 25 mA LED drivers. 

Design flexibility is offered through full programmability of the charging profile including pre-charge current, fast charge current, termination current, charge voltage, and battery temperature protection. Additionally, On-the-Fly adjustments to the charging profile allow for fine-tuned, multi-loop charge profiles through communication with an external MCU or processor. Support for both wireless charging and wired charging over USB-C, with smart selection between options, enhances the flexibility of the PMIC to accommodate the needs of many applications. 

A combination of push-button input and quad channel LED drivers allows for basic end user interaction without the need for microcontroller communication. Onboard NVM storage of all programable settings lets the system be fully operational upon start up with minimal external communication. Communication through the I2C bus allows for configuration of the PMIC during the design process and on-the-fly communication to a microcontroller in end applications.  A small form factor WLCSP and few required external components keep the overall solution size compact.

预览
i
Product Data Sheet Brief修订版 A – 2026-08
申请样品联系销售
申请样品联系销售

主要特性

  • Dual Charging Input Support with Independent Input Current Limits  
  • 4V to 5.75V USB Charging Input Range 
  • 4V to 13V Wireless Charging Input Range
  • Highly Integrated PMIC with:
  • JEITA compliant, 1.5A Switching Buck Charger
  • 2 Low 400nA Iq LDOs
  • 4 Channel LED Driver
  • 23V Blocking Protection on Charger Inputs
  • Integrated Charger VBAT FET
  • Integrated Volatile Memory for 3 LED Animation Sequences
  • Push Button Input with Short, Medium, and Long Press Detection
  • Support for Ultra-Low Power Shipping Mode
  • Programmable Temperature Thresholds
  • On-the-Fly Adjustments to Charging Profile to Support Multi-step Battery Charging
  • Internal ADC w/ 6 Telemetry Channels

典型应用

  • Earbud Charging Cases
  • IoT Devices
  • Portable Single Cell Battery-Powered Electronics
  • Smart Glasses Charging Cases
  • Medical Wearables

参数

应用处理器
General Purpose
电池充电器
Yes
Regulated Outputs
3
Min Input Voltage (V)
4
最大输入电压 (V)
13
Pin Count
42
Operating Junction Temperature (C)
-40 to 150
降压转换器
1
LDO 稳压器
2
接口
I2C
封装类型
42 Ball WLCSP
封装 (mm)
2.86 x 2.90
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
5 results found
全部 (5)= Featured
= Featured
  • Product Data Sheet Brief

    修订版 A – 2026-08
    数据手册简版
  • Product Data Sheet

    修订版 A – 2026-08-14
    数据手册
  • Register Definition

    修订版 0.11
    应用笔记
  • ACT82120 LED Programming Guide

    修订版 B – 2026-11-03
    用户指南
  • ACT82120 Users Guide

    修订版 0.2 – 2026-08-14
    用户指南
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • PCB 布局文件

    Altium Files

    PCB 布局文件
每页结果数
10

相关解决方案

计算机与游戏主机

计算机与游戏主机

配件

配件

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
电源
/
电源管理 IC
/
ACT82120

ACT82120

1S Switching NVDC Buck Charger with Integrated LDOs

The ACT82120 provides a complete one cell charging ecosystem optimized for portable electronic devices in a single highly integrated PMIC. This IC combines a 1.5A JEITA switching battery charger with integrated VBAT control MOSFET plus two low IQ LDOs, push-button input, and four 25 mA LED drivers. 

Design flexibility is offered through full programmability of the charging profile including pre-charge current, fast charge current, termination current, charge voltage, and battery temperature protection. Additionally, On-the-Fly adjustments to the charging profile allow for fine-tuned, multi-loop charge profiles through communication with an external MCU or processor. Support for both wireless charging and wired charging over USB-C, with smart selection between options, enhances the flexibility of the PMIC to accommodate the needs of many applications. 

A combination of push-button input and quad channel LED drivers allows for basic end user interaction without the need for microcontroller communication. Onboard NVM storage of all programable settings lets the system be fully operational upon start up with minimal external communication. Communication through the I2C bus allows for configuration of the PMIC during the design process and on-the-fly communication to a microcontroller in end applications.  A small form factor WLCSP and few required external components keep the overall solution size compact.

预览
i
Product Data Sheet Brief修订版 A – 2026-08
申请样品联系销售
申请样品联系销售

主要特性

  • Dual Charging Input Support with Independent Input Current Limits  
  • 4V to 5.75V USB Charging Input Range 
  • 4V to 13V Wireless Charging Input Range
  • Highly Integrated PMIC with:
  • JEITA compliant, 1.5A Switching Buck Charger
  • 2 Low 400nA Iq LDOs
  • 4 Channel LED Driver
  • 23V Blocking Protection on Charger Inputs
  • Integrated Charger VBAT FET
  • Integrated Volatile Memory for 3 LED Animation Sequences
  • Push Button Input with Short, Medium, and Long Press Detection
  • Support for Ultra-Low Power Shipping Mode
  • Programmable Temperature Thresholds
  • On-the-Fly Adjustments to Charging Profile to Support Multi-step Battery Charging
  • Internal ADC w/ 6 Telemetry Channels

典型应用

  • Earbud Charging Cases
  • IoT Devices
  • Portable Single Cell Battery-Powered Electronics
  • Smart Glasses Charging Cases
  • Medical Wearables

参数

应用处理器
General Purpose
电池充电器
Yes
Regulated Outputs
3
Min Input Voltage (V)
4
最大输入电压 (V)
13
Pin Count
42
Operating Junction Temperature (C)
-40 to 150
降压转换器
1
LDO 稳压器
2
接口
I2C
封装类型
42 Ball WLCSP
封装 (mm)
2.86 x 2.90
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
5 results found
全部 (5)= Featured
= Featured
  • Product Data Sheet Brief

    修订版 A – 2026-08
    数据手册简版
  • Product Data Sheet

    修订版 A – 2026-08-14
    数据手册
  • Register Definition

    修订版 0.11
    应用笔记
  • ACT82120 LED Programming Guide

    修订版 B – 2026-11-03
    用户指南
  • ACT82120 Users Guide

    修订版 0.2 – 2026-08-14
    用户指南
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • PCB 布局文件

    Altium Files

    PCB 布局文件
每页结果数
10

相关解决方案

计算机与游戏主机

计算机与游戏主机

配件

配件

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks