/
产品
/
ACT6391

ACT6391

12 V, 2.5 A PWM Step-Up DC/DC Converter

Qorvo's ACT6391 is a high-performance, fixed-frequency, current-mode PWM step-up DC/DC converters that incorporate internal power MOSFETs. It includes an integrated 0.15 Ohm power MOSFET that supports currents of up to 2.5 A.

ACT6391 utilizes simple external loop compensation and a pin-selectable fixed-frequency of either 700 kHz or 1.3 MHz, allowing optimization between component size, cost, and AC performance across a wide range of applications. Additional functions include an externally programmable soft-start function for easy inrush current control, internal over-voltage protection (OVP), cycle-by-cycle current limit protection and thermal shutdown.

ACT6391 is available in the small 8-pin MSOP-8 package.

中止的
i
Product Data Sheet修订版 B – 2020-01
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Greater than 90% efficiency
  • Adjustable output voltage up to 12 V
  • Internal 14 V power MOSFET
  • Selectable 700 kHz / 1.3 MHz frequency
  • Integrated over-voltage protection (OVP)
  • Programmable soft-start function
  • Thermal shutdown
  • Cycle-by-cycle over-current protection

典型应用

  • TFT LCD Monitors
  • Battery-Powered Equipment
  • Set-Top Boxes
  • DSL and Cable Modems and Routers

参数

拓扑
Step-Up
最大输入电压 (V)
5.5
最大输出电压 (V)
12
最大输入电流 (A)
2.5
频率 (kHz)
700 to 1,300
封装类型
MSOP-8
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 B – 2020-01
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
ACT6391

ACT6391

12 V, 2.5 A PWM Step-Up DC/DC Converter

Qorvo's ACT6391 is a high-performance, fixed-frequency, current-mode PWM step-up DC/DC converters that incorporate internal power MOSFETs. It includes an integrated 0.15 Ohm power MOSFET that supports currents of up to 2.5 A.

ACT6391 utilizes simple external loop compensation and a pin-selectable fixed-frequency of either 700 kHz or 1.3 MHz, allowing optimization between component size, cost, and AC performance across a wide range of applications. Additional functions include an externally programmable soft-start function for easy inrush current control, internal over-voltage protection (OVP), cycle-by-cycle current limit protection and thermal shutdown.

ACT6391 is available in the small 8-pin MSOP-8 package.

中止的
i
Product Data Sheet修订版 B – 2020-01
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • Greater than 90% efficiency
  • Adjustable output voltage up to 12 V
  • Internal 14 V power MOSFET
  • Selectable 700 kHz / 1.3 MHz frequency
  • Integrated over-voltage protection (OVP)
  • Programmable soft-start function
  • Thermal shutdown
  • Cycle-by-cycle over-current protection

典型应用

  • TFT LCD Monitors
  • Battery-Powered Equipment
  • Set-Top Boxes
  • DSL and Cable Modems and Routers

参数

拓扑
Step-Up
最大输入电压 (V)
5.5
最大输出电压 (V)
12
最大输入电流 (A)
2.5
频率 (kHz)
700 to 1,300
封装类型
MSOP-8
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 B – 2020-01
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks