/
产品
/
电源
/
DC/DC转换器
/
ACT4530

ACT4530

40 V, 3.0 A CC/CV Step-Down DC/DC Converter with QC 2.0, USB Auto-Detect and USB-PD

Qorvo's ACT4530 is a wide input voltage, high efficiency step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode.

The product is an improvement over ACT4529 with its QC2.0 compatibility in 12V automotive applications. ACT4530 eliminates the issue with QC2.0 buck converters that try to operate with Vin = 12V to Vout = 12V. The product also supports Apple, Samsung and BC1.2 protocols. ACT4530 also has an optional input pin, PDC, that accepts a tri-state input for USB-PD control. The product filters out non-QC2.0 compatible communication pulses generated by some phones' communication protocols.

The product has accurate output current limits under constant current regulation to meet the MFi specification. It provides up to 3.0 A output current at 125 kHz switching frequency. ACT4530 utilizes an adaptive drive technique to achieve good EMI performance while maintaining greater than 90% efficiency at full load for mini-size CLA designs. ACT4530 also has output short circuit protection with hiccup mode. The average output current is reduced to below 6 mA when output is shorted to ground. Other features include output over-voltage protection and thermal shutdown.

ACT4530 is available in a SOP-8EP package and requires very few external components for operation.

中止的
i

Please use ACT4529 or ACT4530M for new designs
End of Life announced October 9, 2020 (PCN 20-0153).
Last Time Buy: April 24, 2021
Contact your local sales representative for assistance.

Product Data Sheet修订版 B – 2019-09
在线购买申请样品联系销售
分销商库存
RFMW
1,714
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
1,714
在线购买

主要特性

  • 12 V input optimized (automotive applications)
  • QC2.0 decoding + USB auto-detect + USB-PD Type-C support
  • Passes Apple MFi test
  • 40 V input voltage surge
  • 4.5 to 36 V operational input voltage
  • 5.1 / 9.1 V output with +/- 1% accuracy
  • Up to 3.0 A output current
  • Constant current regulation limit
  • Supports Apple 2.4 A, Samsung and BC1.2 devices
  • Hiccup mode protection at output short
  • > 90% efficiency at full load
  • 0.5 mA low standby input current
  • 5.7 / 10.1 V output over-voltage protection for 5.1 / 9.1 V outputs
  • cord voltage compensation
  • Meets EN55022 Class B radiated EMI standard
  • 8 kV ESD HBM protection on DP and DM

典型应用

  • Car Chargers
  • Cigarette Lighter Adapters (CLAs)
  • Rechargeable Portable Devices
  • CV/CC Regulation DC/DC Converters

参数

拓扑
Step-Down
Min Input Voltage (V)
6
最大输入电压 (V)
36
最大输出电流 (A)
3
频率 (kHz)
125
集成 Qualcomm QC 2.0 的 ActiveCharge™
Yes
AEC-Q100
No
线损补偿
Yes
无传感器恒流控制
Yes
封装类型
SOP-8EP
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 B – 2019-09
    数据手册
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Evaluation Kit

    ACT4529 Evaluation Kit

    This EVK is a complete, stand-alone USB-PD and QC2.0 car charger solution. It is built with an automotive car charger form factor to show performance in a real form factor application. The EVK contains the high...

    Evaluation Kit
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
电源
/
DC/DC转换器
/
ACT4530

ACT4530

40 V, 3.0 A CC/CV Step-Down DC/DC Converter with QC 2.0, USB Auto-Detect and USB-PD

Qorvo's ACT4530 is a wide input voltage, high efficiency step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode.

The product is an improvement over ACT4529 with its QC2.0 compatibility in 12V automotive applications. ACT4530 eliminates the issue with QC2.0 buck converters that try to operate with Vin = 12V to Vout = 12V. The product also supports Apple, Samsung and BC1.2 protocols. ACT4530 also has an optional input pin, PDC, that accepts a tri-state input for USB-PD control. The product filters out non-QC2.0 compatible communication pulses generated by some phones' communication protocols.

The product has accurate output current limits under constant current regulation to meet the MFi specification. It provides up to 3.0 A output current at 125 kHz switching frequency. ACT4530 utilizes an adaptive drive technique to achieve good EMI performance while maintaining greater than 90% efficiency at full load for mini-size CLA designs. ACT4530 also has output short circuit protection with hiccup mode. The average output current is reduced to below 6 mA when output is shorted to ground. Other features include output over-voltage protection and thermal shutdown.

ACT4530 is available in a SOP-8EP package and requires very few external components for operation.

中止的
i

Please use ACT4529 or ACT4530M for new designs
End of Life announced October 9, 2020 (PCN 20-0153).
Last Time Buy: April 24, 2021
Contact your local sales representative for assistance.

Product Data Sheet修订版 B – 2019-09
在线购买申请样品联系销售
分销商库存
RFMW
1,714
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
1,714
在线购买

主要特性

  • 12 V input optimized (automotive applications)
  • QC2.0 decoding + USB auto-detect + USB-PD Type-C support
  • Passes Apple MFi test
  • 40 V input voltage surge
  • 4.5 to 36 V operational input voltage
  • 5.1 / 9.1 V output with +/- 1% accuracy
  • Up to 3.0 A output current
  • Constant current regulation limit
  • Supports Apple 2.4 A, Samsung and BC1.2 devices
  • Hiccup mode protection at output short
  • > 90% efficiency at full load
  • 0.5 mA low standby input current
  • 5.7 / 10.1 V output over-voltage protection for 5.1 / 9.1 V outputs
  • cord voltage compensation
  • Meets EN55022 Class B radiated EMI standard
  • 8 kV ESD HBM protection on DP and DM

典型应用

  • Car Chargers
  • Cigarette Lighter Adapters (CLAs)
  • Rechargeable Portable Devices
  • CV/CC Regulation DC/DC Converters

参数

拓扑
Step-Down
Min Input Voltage (V)
6
最大输入电压 (V)
36
最大输出电流 (A)
3
频率 (kHz)
125
集成 Qualcomm QC 2.0 的 ActiveCharge™
Yes
AEC-Q100
No
线损补偿
Yes
无传感器恒流控制
Yes
封装类型
SOP-8EP
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 B – 2019-09
    数据手册
每页结果数
10

设计资源

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Evaluation Kit

    ACT4529 Evaluation Kit

    This EVK is a complete, stand-alone USB-PD and QC2.0 car charger solution. It is built with an automotive car charger form factor to show performance in a real form factor application. The EVK contains the high...

    Evaluation Kit
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo
Qorvo AI
Qorvo