/
产品
/
电源
/
DC/DC转换器
/
ACT4523

ACT4523

40 V, 3.0 A Sensorless CC/CV Step-Down DC/DC Converter

Qorvo's ACT4523 is a wide input voltage, high efficiency Active CC step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode. ACT4523 provides up to 3 A output current at 225 kHz switching frequency.

Active CC is a patent-pending control scheme to achieve highest accuracy sensorless constant current control. Active CC eliminates the expensive, high accuracy current sense resistor, making it ideal for battery charging applications and adaptors with accurate current limit

The product achieves higher efficiency than traditional constant current switching regulators by eliminating its associated power loss. Protection features include cycle-by-cycle current limit, thermal shutdown, and frequency foldback at short circuit.

ACT4523 is available in a SOP-8EP package and requires very few external components for operation.

中止的
i

Please use ACT4752 for new designs
End of Life announced October 9, 2020 (PCN 20-0153).
Last Time Buy: April 24, 2021
Contact your local sales representative for assistance.

Product Data Sheet修订版 8.0 – 2020-01-19
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • 40 V input voltage surge
  • 38 V steady state operation
  • Up to 3 A output current
  • Output voltage up to 12 V
  • Patent pending Active CC sensorless constant current control
  • Resistor programmable
  • +/- 7.5% CC Accuracy
  • 2% feedback voltage accuracy
  • Up to 94% efficiency
  • 225 kHz switching frequency eases EMI design
  • Advanced feature set

典型应用

  • Car Chargers / Adapters
  • Rechargeable Portable Devices
  • General Purpose CC/CV Power Supplies

参数

拓扑
Step-Down
Min Input Voltage (V)
10
最大输入电压 (V)
40
最大输出电流 (A)
3
频率 (kHz)
225
集成 Qualcomm QC 2.0 的 ActiveCharge™
No
AEC-Q100
No
线损补偿
Yes
无传感器恒流控制
Yes
封装类型
SOP-8EP
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 8.0 – 2020-01-19
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
产品
/
电源
/
DC/DC转换器
/
ACT4523

ACT4523

40 V, 3.0 A Sensorless CC/CV Step-Down DC/DC Converter

Qorvo's ACT4523 is a wide input voltage, high efficiency Active CC step-down DC/DC converter that operates in either CV (Constant Output Voltage) mode or CC (Constant Output Current) mode. ACT4523 provides up to 3 A output current at 225 kHz switching frequency.

Active CC is a patent-pending control scheme to achieve highest accuracy sensorless constant current control. Active CC eliminates the expensive, high accuracy current sense resistor, making it ideal for battery charging applications and adaptors with accurate current limit

The product achieves higher efficiency than traditional constant current switching regulators by eliminating its associated power loss. Protection features include cycle-by-cycle current limit, thermal shutdown, and frequency foldback at short circuit.

ACT4523 is available in a SOP-8EP package and requires very few external components for operation.

中止的
i

Please use ACT4752 for new designs
End of Life announced October 9, 2020 (PCN 20-0153).
Last Time Buy: April 24, 2021
Contact your local sales representative for assistance.

Product Data Sheet修订版 8.0 – 2020-01-19
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买
在线购买申请样品联系销售
分销商库存
RFMW
0
在线购买

主要特性

  • 40 V input voltage surge
  • 38 V steady state operation
  • Up to 3 A output current
  • Output voltage up to 12 V
  • Patent pending Active CC sensorless constant current control
  • Resistor programmable
  • +/- 7.5% CC Accuracy
  • 2% feedback voltage accuracy
  • Up to 94% efficiency
  • 225 kHz switching frequency eases EMI design
  • Advanced feature set

典型应用

  • Car Chargers / Adapters
  • Rechargeable Portable Devices
  • General Purpose CC/CV Power Supplies

参数

拓扑
Step-Down
Min Input Voltage (V)
10
最大输入电压 (V)
40
最大输出电流 (A)
3
频率 (kHz)
225
集成 Qualcomm QC 2.0 的 ActiveCharge™
No
AEC-Q100
No
线损补偿
Yes
无传感器恒流控制
Yes
封装类型
SOP-8EP
RoHS
Yes
ECCN
EAR99

技术文档

筛选器
1 result found
全部 (1)= Featured
= Featured
  • Product Data Sheet

    修订版 8.0 – 2020-01-19
    数据手册
每页结果数
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo
Qorvo AI
Qorvo