/
设计中心
/
硬件
/
PAC55724EVK1

PAC55724EVK1

PAC55724 Evaluation Kit

Qorvo's PAC55724EVK1 development platform is a complete hardware solution enabling users, not only to evaluate the PAC55724 device, but also develop power applications revolving around this powerful and versatile ARM® Cortex®-M4F based micro-controller. The module contains a PAC55724 Power Application Controller (MCU) and its internal peripherals, including new features such as Cycle By Cycle PWM truncation, AIO7/8/9 Sample And Hold, Windowed Watchdog Timer, enhanced gate drive strength, as well as enhanced low Hibernate current.

To aid in the application development the PAC55724EVK1 offers access to each and every one of the PAC55724 device's signals by means of a series of female header connectors.

The PAC55724EVK1 can be used with various Graphical User Interface (GUI) software suites to externally control particular application features over the PAC55724 UART interface. Provided with the development platform, the ET-UARTSWD module adds fully isolated USB to UART Virtual COMM Port, as well as access to the PAC55724’s SWD port through a fully isolated bidirectional channel which allows most SWD program/debug modules to interconnect with the system.

产出
i
申请样品联系销售
申请样品联系销售

主要特性

  • Based on the PAC55724 motor-control device
  • Pin-to-pin compatible with PAC5524
  • 150 MHz Arm Cortex-M4F MCU
  • 72 V class motor-control platform
  • Complete on-board 3-phase inverter stage for BLDC and PMSM evaluation
  • Broad signal access through on-board headers for evaluation, development, and system interfacing
  • Supports UART-based GUI communication together with programming and debug access
  • Extended I/O capability for broader system interfacing
  • CAN 2.0B support
  • Cycle-by-cycle PWM truncation
  • AIO7/8/9 sample-and-hold
  • Windowed watchdog timer
  • Enhanced gate-drive strength
  • Enhanced low-hibernate current
  • Hall sensor interface that can be configured as PWM DAC outputs for real-time debug visibility
  • Integrated power management, gate-drive, and configurable analog front-end support

典型应用

  • Industrial BLDC motor control, including pumps, fans, and robotics
  • Power and garden tools
  • Small appliances
  • E-mobility

评估套件详情

基于
PAC55724
内容
  • Evaluation Kit (EVK)
  • ET-UARTSWD module with cable assemblies
  • EVK User’s Guide
  • Schematics, BOM, layout drawings, Gerber files, and Altium project files
适用于
  • Evaluating 72V class high-performance BLDC / PMSM control, firmware and protection features on PAC55xx devices inluding cycle-by-cycle protection, enhanced sample-and-hold support, windowed watchdog timer and nBRAKE / nDRVDIS safety inputs.

设计资源

筛选器
9 results found
全部 (9)= Featured
= Featured
  • 评估工具

    PAC55724EVK Altium Project Files

    评估工具
  • 评估工具

    PAC55724EVK Schematics, Layout, BOM, Gerber Files

    评估工具
  • 评估工具

    PAC55724EVK1 User Manual

    评估工具
  • 软件

    PAC FOC Application Firmware

    修订版 4.5.1
    软件
  • 软件

    PAC Six Step Application firmware

    修订版 5.0.0
    软件
  • 软件

    PAC55xx ActiveFlashLight Bootloader

    修订版 1.0.0
    软件
  • 软件

    PAC55xx CANOpen Device Driver

    软件
  • 软件

    PAC55xx Example Code

    软件
  • 软件

    PAC55xx Software Development Kit

    软件
每页结果数
10

相关产品

Production

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE - extended I/O

PAC55724

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

/
设计中心
/
硬件
/
PAC55724EVK1

PAC55724EVK1

PAC55724 Evaluation Kit

Qorvo's PAC55724EVK1 development platform is a complete hardware solution enabling users, not only to evaluate the PAC55724 device, but also develop power applications revolving around this powerful and versatile ARM® Cortex®-M4F based micro-controller. The module contains a PAC55724 Power Application Controller (MCU) and its internal peripherals, including new features such as Cycle By Cycle PWM truncation, AIO7/8/9 Sample And Hold, Windowed Watchdog Timer, enhanced gate drive strength, as well as enhanced low Hibernate current.

To aid in the application development the PAC55724EVK1 offers access to each and every one of the PAC55724 device's signals by means of a series of female header connectors.

The PAC55724EVK1 can be used with various Graphical User Interface (GUI) software suites to externally control particular application features over the PAC55724 UART interface. Provided with the development platform, the ET-UARTSWD module adds fully isolated USB to UART Virtual COMM Port, as well as access to the PAC55724’s SWD port through a fully isolated bidirectional channel which allows most SWD program/debug modules to interconnect with the system.

产出
i
申请样品联系销售
申请样品联系销售

主要特性

  • Based on the PAC55724 motor-control device
  • Pin-to-pin compatible with PAC5524
  • 150 MHz Arm Cortex-M4F MCU
  • 72 V class motor-control platform
  • Complete on-board 3-phase inverter stage for BLDC and PMSM evaluation
  • Broad signal access through on-board headers for evaluation, development, and system interfacing
  • Supports UART-based GUI communication together with programming and debug access
  • Extended I/O capability for broader system interfacing
  • CAN 2.0B support
  • Cycle-by-cycle PWM truncation
  • AIO7/8/9 sample-and-hold
  • Windowed watchdog timer
  • Enhanced gate-drive strength
  • Enhanced low-hibernate current
  • Hall sensor interface that can be configured as PWM DAC outputs for real-time debug visibility
  • Integrated power management, gate-drive, and configurable analog front-end support

典型应用

  • Industrial BLDC motor control, including pumps, fans, and robotics
  • Power and garden tools
  • Small appliances
  • E-mobility

评估套件详情

基于
PAC55724
内容
  • Evaluation Kit (EVK)
  • ET-UARTSWD module with cable assemblies
  • EVK User’s Guide
  • Schematics, BOM, layout drawings, Gerber files, and Altium project files
适用于
  • Evaluating 72V class high-performance BLDC / PMSM control, firmware and protection features on PAC55xx devices inluding cycle-by-cycle protection, enhanced sample-and-hold support, windowed watchdog timer and nBRAKE / nDRVDIS safety inputs.

设计资源

筛选器
9 results found
全部 (9)= Featured
= Featured
  • 评估工具

    PAC55724EVK Altium Project Files

    评估工具
  • 评估工具

    PAC55724EVK Schematics, Layout, BOM, Gerber Files

    评估工具
  • 评估工具

    PAC55724EVK1 User Manual

    评估工具
  • 软件

    PAC FOC Application Firmware

    修订版 4.5.1
    软件
  • 软件

    PAC Six Step Application firmware

    修订版 5.0.0
    软件
  • 软件

    PAC55xx ActiveFlashLight Bootloader

    修订版 1.0.0
    软件
  • 软件

    PAC55xx CANOpen Device Driver

    软件
  • 软件

    PAC55xx Example Code

    软件
  • 软件

    PAC55xx Software Development Kit

    软件
每页结果数
10

相关产品

Production

72 V BLDC Controller and Driver with Integrated Multimode Power Manager and Configurable AFE - extended I/O

PAC55724

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

及时获取我们的最新动态。

立即注册以接收新品通知、产品/工艺变更通知(PCN)以及停产(EOL)提醒,确保您不会错过任何重要更新。

注册

Qorvo 产品在连接、保护和为地球提供动力方面至关重要。我们将核心射频(RF)与电源技术及解决方案带给汽车、消费电子、国防与航空航天、工业与企业、基础设施及移动市场,推动创新与发展。

保持联系

  • Facebook
  • X
  • 领英
  • YouTube
  • 产品
  • 解决方案
  • 设计中心
  • 新品
  • 产品合规
  • 博客文章
  • 活动与展会
  • 新闻稿
  • 成功案例
  • 技术文章
  • 关于我们
  • 工作机会
  • 企业视频
  • 质量
  • 分支机构
  • 投资者
  • 如何购买
  • 论坛
  • 门户
  • 联系我们
  • 订阅中心
网站地图反馈法律声明隐私供应链透明度

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • 产品
  • 解决方案
  • 设计中心
  • 支持
  • 关于我们
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks