PAC5523EVK1
PAC5523 Evaluation Kit
Qorvo's PAC5523EVK1 evaluation kit is a complete hardware solution enabling users to evaluate the PAC5523 device, but also develop motor control applications revolving around the powerful and versatile 150MHz Arm® Cortex® -M4F based MCU. This evaluation kit is a motor controller and driver evaluation PCB, that uses PAC5523 Power Application Controller®.
To aid in evaluation and application development the PAC5523EVK1 offers access to all of the PAC5523 device's signals by means of a series of female header connectors.
主要特性
- Based on the PAC5523 motor-control device
- 150 MHz Arm Cortex-M4F MCU
- 72 V class motor-control platform
- Complete on-board 3-phase inverter stage for BLDC and PMSM evaluation
- Broad signal access through on-board headers for evaluation, development, and system interfacing
- Supports UART-based GUI communication together with programming and debug access
- CAN 2.0B support
- Integrated power management, gate-drive, and configurable analog front-end support
典型应用
- General-purpose high-voltage system controllers
- Home appliances
- Ceiling Fans
- Standing Fans
- Compressors
- Power Tools
- Garden Tools
- Motor Controllers
- Industrial Applications
- Drone/RC
评估套件详情
设计资源
- 评估工具
PAC5523AEVK1 Altium Project Files
评估工具 - 评估工具
PAC5523AEVK1 Schematics, Layout, BOM, Gerber Files
评估工具 - 评估工具
PAC5523EVK1 User's Guide
评估工具 - 软件
PAC FOC Application Firmware
软件 - 软件
PAC55xx ActiveFlashLight Bootloader
软件 - 软件
PAC55xx CANOpen Device Driver
软件 - 软件
PAC55xx Example Code
软件 - 软件
PAC55xx Software Development Kit
软件
Need more support?
At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.
Forum
Engage with the Qorvo community, ask technical questions and share insights.
Support
Get technical, application or customer support plus updates on supply chain and FAQs.
Sales
Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.