PAC52422EVK1
PAC52422 Evaluation Kit
Qorvo's PAC52422EVK1 development platform is a complete hardware solution enabling users not only to evaluate the PAC52422 device, but also develop power applications revolving around this powerful and versatile ARM® Cortex®-M0 based micro-controller. The module contains a PAC52422 Power Application Controller (MCU) and its internal peripherals, including new features such as Cycle By Cycle PWM truncation, AIO7/8/9 Sample And Hold, Windowed Watchdog Timer, enhanced gate drive strength, as well as enhanced low Hibernate current.
To aid in the application development the PAC52422EVK1 offers access to each and every one of the PAC52422 device's signals by means of a series of female header connectors.
The PAC52422EVK1 can be used with various Graphical User Interface (GUI) software suites to externally control particular application features over the PAC52422 UART Interface. Provided with the development platform, the ET-UARTSWD module adds fully isolated USB to UART Virtual COMM Port, as well as access to the PAC52422’s SWD port through a fully isolated bidirectional channel which allows most SWD program/debug modules to interconnect with the system.
主要特性
- Based on the PAC52422 motor-control device
- Pin-to-pin compatible with PAC5222
- 50 MHz Arm Cortex-M0 MCU
- 44 V class motor-control platform
- Complete on-board 3-phase inverter stage for BLDC and PMSM evaluation
- Broad signal access through on-board headers for evaluation, development, and system interfacing
- Supports UART-based GUI communication together with programming and debug access
- Cycle-by-cycle protection
- Enhanced sample-and-hold support
典型应用
- Power tools (up to 24 V)
- Battery-powered vacuum cleaners
- 12 V fans and blowers
- Embedded speed controllers
- Drones / RC systems
评估套件详情
设计资源
Need more support?
At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.
Forum
Engage with the Qorvo community, ask technical questions and share insights.
Support
Get technical, application or customer support plus updates on supply chain and FAQs.
Sales
Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.